(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cavity Insert Wedges -Bolt Hole Position Free Type-

Cavity Insert Wedges -Bolt Hole Position Free Type-

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Cavity Insert Wedges - Bolt Hole Position Free see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ICHM10-[15,​20,​25,​30]-L[30-180/10]-G[1,​3,​5]-A[6-84/0.5]-B[16-94/0.5]
ICHM15-[20,​25,​30,​35,​40,​45,​50]-L[40-180/10]-G[1,​3,​5]-A[7.5-146.5/0.5]-B[20.5-159.5/0.5]
ICHM20-[20,​25,​30,​35,​40,​45,​50,​60,​70,​80]-L[40-180/10]-G[1,​3,​5]-A[7.5-146.5/0.5]-B[20.5-159.5/0.5]
ICHM25-[30,​35,​40,​45,​50,​60,​70,​80]-L[50-180/10]-G[1,​3,​5]-A[9-150/0.5]-B[25-155/0.5]
ICSM10-[15,​20,​25,​30]-L[30-180/10]-G[1,​3,​5]-A[6-84/0.5]-B[16-94/0.5]
ICSM15-[20,​25,​30,​35,​40,​45,​50]-L[40-180/10]-G[1,​3,​5]-A[7.5-146.5/0.5]-B[20.5-159.5/0.5]
ICSM20-[20,​25,​30,​35,​40,​45,​50,​60,​70,​80]-L[40-180/10]-G[1,​3,​5]-A[7.5-146.5/0.5]-B[20.5-92.5/0.5]
ICSM25-[30,​35,​40,​45,​50,​60,​70,​80]-L[50-180/10]-G[1,​3,​5]-A[9-150/0.5]-B[25-155/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial W (Width)
(mm)
A (Bolt hole position)
(mm)
B (Bolt hole position)
(mm)
G (Angle)
(°)
L (L dimension)
(mm)
T (Thickness)
(mm)
1 Piece(s)

10 Days or more

10HPM2T comparable106 ~ 8416 ~ 941 ~ 530 ~ 18015 ~ 30
1 Piece(s)

10 Days or more

10HPM2T comparable157.5 ~ 146.520.5 ~ 159.51 ~ 540 ~ 18020 ~ 50
1 Piece(s)

10 Days or more

10HPM2T comparable207.5 ~ 146.520.5 ~ 159.51 ~ 540 ~ 18020 ~ 80
1 Piece(s)

10 Days or more

10HPM2T comparable259 ~ 15025 ~ 1551 ~ 550 ~ 18030 ~ 80
1 Piece(s)

16 Days or more

10SKS3106 ~ 8416 ~ 941 ~ 530 ~ 18015 ~ 30
1 Piece(s)

16 Days or more

10SKS3157.5 ~ 146.520.5 ~ 159.51 ~ 540 ~ 18020 ~ 50
1 Piece(s)

16 Days or more

10SKS3207.5 ~ 146.520.5 ~ 92.51 ~ 540 ~ 18020 ~ 80
1 Piece(s)

16 Days or more

10SKS3259 ~ 15025 ~ 1551 ~ 550 ~ 18030 ~ 80

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.