(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cavity Insert Wedges -Tapered Type-

Cavity Insert Wedges -Tapered Type-

Click this image to zoom it.

For complete product overview and details on Cavity Insert Wedges - Tapered see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ICH10-15-L[30-100/10]-A[1,​3,​5]
ICH10-20-L[30-100/10]-A[1,​3,​5]
ICH10-25-L[30-180/10]-A[1,​3,​5]
ICH10-30-L[30-180/10]-A[1,​3,​5]
ICH15-20-L[40-180/10]-A[1,​3,​5]
ICH15-25-L[40-180/10]-A[1,​3,​5]
ICH15-30-L[40-180/10]-A[1,​3,​5]
ICH15-35-L[40-180/10]-A[1,​3,​5]
ICH15-40-L[40-180/10]-A[1,​3,​5]
ICH15-45-L[40-180/10]-A[1,​3]
ICH15-50-L[40-180/10]-A[1,​3]
ICH20-20-L[40-180/10]-A[1,​3,​5]
ICH20-25-L[40-180/10]-A[1,​3,​5]
ICH20-30-L[40-180/10]-A[1,​3,​5]
ICH20-35-L[40-180/10]-A[1,​3,​5]
ICH20-40-L[40-180/10]-A[1,​3,​5]
ICH20-45-L[40-180/10]-A[1,​3,​5]
ICH20-50-L[40-180/10]-A[1,​3,​5]
ICH20-60-L[40-180/10]-A[1,​3,​5]
ICH20-70-L[40-180/10]-A[1,​3,​5]
ICH20-80-L[40-180/10]-A[1,​3,​5]
ICH25-30-L[50-180/10]-A[1,​3,​5]
ICH25-35-L[50-180/10]-A[1,​3,​5]
ICH25-40-L[50-180/10]-A[1,​3,​5]
ICH25-45-L[50-180/10]-A[1,​3,​5]
ICH25-50-L[50-180/10]-A[1,​3,​5]
ICH25-60-L[50-180/10]-A[1,​3,​5]
ICH25-70-L[50-180/10]-A[1,​3,​5]
ICH25-80-L[50-180/10]-A[1,​3,​5]
ICH30-40-L[50-180/10]-A[1,​3,​5]
ICH30-45-L[50-180/10]-A[1,​3,​5]
ICH30-50-L[50-180/10]-A[1,​3,​5]
ICH30-60-L[50-180/10]-A[1,​3,​5]
ICH30-70-L[50-180/10]-A[1,​3,​5]
ICH30-80-L[50-180/10]-A[1,​3,​5]
ICS10-15-L[30-100/10]-A[1,​3,​5]
ICS10-20-L[30-100/10]-A[1,​3,​5]
ICS10-25-L[30-180/10]-A[1,​3]
ICS10-30-L[30-180/10]-A[1,​3]
ICS15-20-L[40-180/10]-A[1,​3,​5]
ICS15-25-L[40-180/10]-A[1,​3,​5]
ICS15-30-L[40-180/10]-A[1,​3,​5]
ICS15-35-L[40-180/10]-A[1,​3,​5]
ICS15-40-L[40-180/10]-A[1,​3,​5]
ICS15-45-L[30-180/10]-A[1,​3]
ICS15-50-L[30-180/10]-A[1,​3]
ICS20-20-L[40-180/10]-A[1,​3,​5]
ICS20-25-L[40-180/10]-A[1,​3,​5]
ICS20-30-L[40-180/10]-A[1,​3,​5]
ICS20-35-L[40-180/10]-A[1,​3,​5]
ICS20-40-L[40-180/10]-A[1,​3,​5]
ICS20-45-L[40-180/10]-A[1,​3,​5]
ICS20-50-L[40-180/10]-A[1,​3,​5]
ICS20-60-L[40-180/10]-A[1,​3,​5]
ICS20-70-L[40-180/10]-A[1,​3,​5]
ICS20-80-L[40-180/10]-A[1,​3,​5]
ICS25-30-L[50-180/10]-A[1,​3,​5]
ICS25-35-L[50-180/10]-A[1,​3,​5]
ICS25-40-L[50-180/10]-A[1,​3,​5]
ICS25-45-L[50-180/10]-A[1,​3,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial W (Width)
(mm)
T (Height)
(mm)
A (Angle)
(°)
L (L dimension)
(mm)
1 Piece(s)

10 Days or more

10HPM2T comparable10151 ~ 530 ~ 100
1 Piece(s)

10 Days or more

10HPM2T comparable10201 ~ 530 ~ 100
1 Piece(s)

10 Days or more

10HPM2T comparable10251 ~ 530 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable10301 ~ 530 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable15201 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable15251 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable15301 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable15351 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable15401 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable15451 ~ 340 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable15501 ~ 340 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable20201 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable20251 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable20301 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable20351 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable20401 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable20451 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable20501 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable20601 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable20701 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable20801 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable25301 ~ 550 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable25351 ~ 550 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable25401 ~ 550 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable25451 ~ 550 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable25501 ~ 550 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable25601 ~ 550 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable25701 ~ 550 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable25801 ~ 550 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable30401 ~ 550 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable30451 ~ 550 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable30501 ~ 550 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable30601 ~ 550 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable30701 ~ 550 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable30801 ~ 550 ~ 180
1 Piece(s)

10 Days or more

10SKS310151 ~ 530 ~ 100
1 Piece(s)

10 Days or more

10SKS310201 ~ 530 ~ 100
1 Piece(s)

10 Days or more

10SKS310251 ~ 330 ~ 180
1 Piece(s)

10 Days or more

10SKS310301 ~ 330 ~ 180
1 Piece(s)

10 Days or more

10SKS315201 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10SKS315251 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10SKS315301 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10SKS315351 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10SKS315401 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10SKS315451 ~ 330 ~ 180
1 Piece(s)

10 Days or more

10SKS315501 ~ 330 ~ 180
1 Piece(s)

10 Days or more

10SKS320201 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10SKS320251 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10SKS320301 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10SKS320351 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10SKS320401 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10SKS320451 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10SKS320501 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10SKS320601 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10SKS320701 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10SKS320801 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10SKS325301 ~ 550 ~ 180
1 Piece(s)

10 Days or more

10SKS325351 ~ 550 ~ 180
1 Piece(s)

10 Days or more

10SKS325401 ~ 550 ~ 180
1 Piece(s)

10 Days or more

10SKS325451 ~ 550 ~ 180

Loading...

 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.