(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cavity Insert Wedge Spacers

Cavity Insert Wedge Spacers

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Cavity Insert Wedge Spacers see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ICHS5-[15,​20,​25,​30,​35,​40,​45,​50,​60,​70,​80]-L[30-180/10]-A[1,​3,​5]
ICHS10-[20,​25,​30,​35,​40,​45,​50,​60,​70,​80]-L[40-180/10]-A[1,​3,​5]
ICSS5-[15,​20,​25,​30,​35,​40,​45,​50,​60,​70,​80]-L[30-180/10]-A[1,​3,​5]
ICSS10-[20,​25,​30,​35,​40,​45,​50,​60,​70,​80]-L[40-180/10]-A[1,​3,​5]
IUHS5-20-L[20-100/10]-A[1,​3,​5]
IUHS9-15-L[20-100/10]-A[1,​3,​5]
IUHS10-20-L[30-180/10]-A[1,​3,​5]
IUHS10-25-L[30-180/10]-A[1,​3,​5]
IUHS10-30-L[30-180/10]-A[1,​3,​5]
IUHS12-15-L[30-100/10]-A[1,​3,​5]
IUHS12-20-L[30-180/10]-A[1,​3,​5]
IUHS12-25-L[30-180/10]-A[1,​3,​5]
IUSS5-20-L[20-100/10]-A[1,​3,​5]
IUSS9-15-L[20-100/10]-A[1,​3,​5]
IUSS10-20-L[30-180/10]-A[1,​3,​5]
IUSS10-25-L[30-180/10]-A[1,​3,​5]
IUSS10-30-L[30-180/10]-A[1,​3,​5]
IUSS12-15-L[30-100/10]-A[1,​3,​5]
IUSS12-20-L[30-180/10]-A[1,​3,​5]
IUSS12-25-L[30-180/10]-A[1,​3,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial W (Width)
(mm)
T (Height)
(mm)
A (Angle)
(°)
L (L dimension)
(mm)
1 Piece(s)

10 Days or more

10HPM2T comparable515 ~ 801 ~ 530 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable1020 ~ 801 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10SKS3515 ~ 801 ~ 530 ~ 180
1 Piece(s)

10 Days or more

10SKS31020 ~ 801 ~ 540 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable5201 ~ 520 ~ 100
1 Piece(s)

10 Days or more

10HPM2T comparable9151 ~ 520 ~ 100
1 Piece(s)

10 Days or more

10HPM2T comparable10201 ~ 530 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable10251 ~ 530 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable10301 ~ 530 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable12151 ~ 530 ~ 100
1 Piece(s)

10 Days or more

10HPM2T comparable12201 ~ 530 ~ 180
1 Piece(s)

10 Days or more

10HPM2T comparable12251 ~ 530 ~ 180
1 Piece(s)

10 Days or more

10SKS35201 ~ 520 ~ 100
1 Piece(s)

10 Days or more

10SKS39151 ~ 520 ~ 100
1 Piece(s)

10 Days or more

10SKS310201 ~ 530 ~ 180
1 Piece(s)

10 Days or more

10SKS310251 ~ 530 ~ 180
1 Piece(s)

10 Days or more

10SKS310301 ~ 530 ~ 180
1 Piece(s)

10 Days or more

10SKS312151 ~ 530 ~ 100
1 Piece(s)

10 Days or more

10SKS312201 ~ 530 ~ 180
1 Piece(s)

10 Days or more

10SKS312251 ~ 530 ~ 180

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.