(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Ejector Sleeves & One-Step Center Pin Sets -SKH51/L Dimension Designation Type-

Straight Ejector Sleeves & One-Step Center Pin Sets -SKH51/L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Composition: Center pin sets
•Inner dia. Tolerance: +0.005/0
•Material: SKH51
•Head Thickness: 4mm(T4)
•Shaft Diameter Tolerance: 0/-0.005

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ESV-S-A4-[50-120/0.01]-V[1-2.5/0.5]-S[1-7.5/0.5]-X[70-220/0.01]-F[50-219.5/0.01]-E[0.5-2.49/0.01]
ESV-S-A5-[50-150/0.01]-V[1-3.5/0.5]-S[1-10.5/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-E[0.5-3.49/0.01]
ESV-S-A6-[50-150/0.01]-V[2-4.5/0.5]-S[1-13.5/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-E[0.7-4.49/0.01]
ESV-S-A7-[50-150/0.01]-V[3-5.5/0.5]-S[1-16.5/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-E[1-5.49/0.01]
ESV-S-A8-[50-200/0.01]-V[4-6/0.5]-S[1-18/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-E[1-5.99/0.01]
ESV-S-A9-[50-200/0.01]-V[5-7/0.5]-S[1-21/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-E[1.5-6.99/0.01]
ESV-S-A10-[50-200/0.01]-V[6,​6.5,​7,​8]-S[1-24/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-E[2-7.99/0.01]
ESV-S-A11-[50-200/0.01]-V[7-9/1]-S[1-25/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-E[2-8.99/0.01]
ESV-S-A12-[50-200/0.01]-V[7-10/1]-S[1-25/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-E[2-9.99/0.01]
ESV-S-A13-[50-200/0.01]-V[7-10/1]-S[1-25/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-E[2-9.99/0.01]
ESV-S-A14-[50-200/0.01]-V[7,​8,​9,​10,​12]-S[1-25/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-E[2-11.99/0.01]
ESV-S-B4-[50-120/0.01]-V[1-2.5/0.5]-S[1-7.5/0.5]-X[70-220/0.01]-F[50-219.5/0.01]-A[0.5-2.49/0.01]-E[0.5-2.49/0.01]
ESV-S-B5-[50-150/0.01]-V[1-3.5/0.5]-S[1-10.5/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[0.5-3.49/0.01]-E[0.5-3.49/0.01]
ESV-S-B6-[50-150/0.01]-V[2-4.5/0.5]-S[1-20/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[0.7-4.49/0.01]-E[0.7-4.49/0.01]
ESV-S-B7-[50-150/0.01]-V[3-5.5/0.5]-S[1-16.5/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[1-5.49/0.01]-E[1-5.49/0.01]
ESV-S-B8-[50-200/0.01]-V[4-6/0.5]-S[1-18/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[1-5.99/0.01]-E[1-5.99/0.01]
ESV-S-B9-[50-200/0.01]-V[5-7/0.5]-S[1-21/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[1.5-6.99/0.01]-E[1.5-6.99/0.01]
ESV-S-B10-[50-200/0.01]-V[6,​6.5,​7,​8]-S[1-24/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[2-7.99/0.01]-E[2-7.99/0.01]
ESV-S-B11-[50-200/0.01]-V[7-9/1]-S[1-25/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[2-8.99/0.01]-E[2-8.99/0.01]
ESV-S-B12-[50-200/0.01]-V[7-10/1]-S[1-25/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[2-9.99/0.01]-E[2-9.99/0.01]
ESV-S-B13-[50-200/0.01]-V[7-10/1]-S[1-25/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[2-9.99/0.01]-E[2-9.99/0.01]
ESV-S-B14-[50-200/0.01]-V[7,​8,​9,​10,​12]-S[1-25/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[2-11.99/0.01]-E[2-11.99/0.01]
ESV-S-C4-[50-120/0.01]-V[1-2.5/0.5]-S[1-7.5/0.5]-X[70-220/0.01]-F[50-219.5/0.01]-A[0.5-2.49/0.01]-E[0.5-2.49/0.01]
ESV-S-C5-[50-150/0.01]-V[1-3.5/0.5]-S[1-10.5/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[0.5-3.49/0.01]-E[0.5-3.49/0.01]
ESV-S-C6-[50-150/0.01]-V[2-4.5/0.5]-S[1-13.5/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[0.7-4.49/0.01]-E[0.7-4.49/0.01]
ESV-S-C7-[50-150/0.01]-V[3-5.5/0.5]-S[1-16.5/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[1-5.49/0.01]-E[1-5.49/0.01]
ESV-S-C8-[50-200/0.01]-V[4-6/0.5]-S[1-18/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[1-5.99/0.01]-E[1-5.99/0.01]
ESV-S-C9-[50-200/0.01]-V[5-7/0.5]-S[1-21/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[1.5-6.99/0.01]-E[1.5-6.99/0.01]
ESV-S-C10-[50-200/0.01]-V[6,​6.5,​7,​8]-S[1-24/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[2-7.99/0.01]-E[2-7.99/0.01]
ESV-S-C11-[50-200/0.01]-V[7-9/1]-S[1-25/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[2-8.99/0.01]-E[2-8.99/0.01]
ESV-S-C12-[50-200/0.01]-V[7-10/1]-S[1-25/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[2-9.99/0.01]-E[2-9.99/0.01]
ESV-S-C13-[50-200/0.01]-V[7-10/1]-S[1-25/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[2-9.99/0.01]-E[2-9.99/0.01]
ESV-S-C14-[50-200/0.01]-V[7,​8,​9,​10,​12]-S[1-25/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[2-11.99/0.01]-E[2-11.99/0.01]
ESV-S-D4-[50-120/0.01]-V[1-2.5/0.5]-S[1-7.5/0.5]-X[70-220/0.01]-F[50-219.5/0.01]-A[0.5-2.49/0.01]-E[0.5-2.49/0.01]-C[0.1-1/0.1]
ESV-S-D5-[50-150/0.01]-V[1-3.5/0.5]-S[1-10.5/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[0.5-3.49/0.01]-E[0.5-3.49/0.01]-C[0.1-1/0.1]
ESV-S-D6-[50-150/0.01]-V[2-4.5/0.5]-S[1-13.5/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[0.7-4.49/0.01]-E[0.7-4.49/0.01]-C[0.1-1/0.1]
ESV-S-D7-[50-150/0.01]-V[3-5.5/0.5]-S[1-16.5/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[1-5.49/0.01]-E[1-5.49/0.01]-C[0.1-1/0.1]
ESV-S-D8-[50-200/0.01]-V[4-6/0.5]-S[1-18/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[1-5.99/0.01]-E[1-5.99/0.01]-C[0.1-1/0.1]
ESV-S-D9-[50-200/0.01]-V[5-7/0.5]-S[1-21/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[1.5-6.99/0.01]-E[1.5-6.99/0.01]-C[0.1-1/0.1]
ESV-S-D10-[50-200/0.01]-V[6,​6.5,​7,​8]-S[1-24/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[2-7.99/0.01]-E[2-7.99/0.01]-C[0.1-1/0.1]
ESV-S-D11-[50-200/0.01]-V[7-9/1]-S[1-25/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[2-8.99/0.01]-E[2-8.99/0.01]-C[0.1-1/0.1]
ESV-S-D12-[50-200/0.01]-V[7-10/1]-S[1-25/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[2-9.99/0.01]-E[2-9.99/0.01]-C[0.1-1/0.1]
ESV-S-D13-[50-200/0.01]-V[7-10/1]-S[1-25/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[2-9.99/0.01]-E[2-9.99/0.01]-C[0.1-1/0.1]
ESV-S-D14-[50-200/0.01]-V[7,​8,​9,​10,​12]-S[1-25/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[2-11.99/0.01]-E[2-11.99/0.01]-C[0.1-1/0.1]
ESV-S-E4-[50-120/0.01]-V[1-2.5/0.5]-S[1-7.5/0.5]-X[70-220/0.01]-F[50-219.5/0.01]-A[0.5-2.49/0.01]-E[0.5-2.49/0.01]-R[0.3-0.8/0.1]
ESV-S-E5-[50-150/0.01]-V[1-3.5/0.5]-S[1-10.5/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[0.5-3.49/0.01]-E[0.5-3.49/0.01]-R[0.3-1.2/0.1]
ESV-S-E6-[50-150/0.01]-V[2-4.5/0.5]-S[1-13.5/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[0.7-4.49/0.01]-E[0.7-4.49/0.01]-R[0.3-1.4/0.1]
ESV-S-E7-[50-150/0.01]-V[3-5.5/0.5]-S[1-16.5/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[1-5.49/0.01]-E[1-5.49/0.01]-R[0.3-1.7/0.1]
ESV-S-E8-[50-200/0.01]-V[4-6/0.5]-S[1-18/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[1-5.99/0.01]-E[1-5.99/0.01]-R[0.3-1.9/0.1]
ESV-S-E9-[50-200/0.01]-V[5-7/0.5]-S[1-21/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[1.5-6.99/0.01]-E[1.5-6.99/0.01]-R[0.3-2.4/0.1]
ESV-S-E10-[50-200/0.01]-V[6,​6.5,​7,​8]-S[1-24/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[2-7.99/0.01]-E[2-7.99/0.01]-R[0.3-2.9/0.1]
ESV-S-E11-[50-200/0.01]-V[7-9/1]-S[1-25/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[2-8.99/0.01]-E[2-8.99/0.01]-R[0.3-3.4/0.1]
ESV-S-E12-[50-200/0.01]-V[7-10/1]-S[1-25/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[2-9.99/0.01]-E[2-9.99/0.01]-R[0.3-3.9/0.1]
ESV-S-E13-[50-200/0.01]-V[7-10/1]-S[1-25/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[2-9.99/0.01]-E[2-9.99/0.01]-R[0.3-3.9/0.1]
ESV-S-E14-[50-200/0.01]-V[7,​8,​9,​10,​12]-S[1-25/0.5]-X[70-250/0.01]-F[50-249.5/0.01]-A[2-11.99/0.01]-E[2-11.99/0.01]-R[0.3-4.9/0.1]
ESV-S-S4-[50-120/0.01]-V[1-2.5/0.5]-S[1-7.5/0.5]-X[70-220/0.01]
ESV-S-S5-[50-150/0.01]-V[1-3.5/0.5]-S[1-10.5/0.5]-X[70-250/0.01]
ESV-S-S6-[50-150/0.01]-V[2-4.5/0.5]-S[1-13.5/0.5]-X[70-250/0.01]
ESV-S-S7-[50-150/0.01]-V[3-5.5/0.5]-S[1-16.5/0.5]-X[70-250/0.01]
ESV-S-S8-[50-200/0.01]-V[4-6/0.5]-S[1-18/0.5]-X[70-250/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD/P (Shaft diameter)
(mm)
V (Hole diameter)
(mm)
Center pin tip shape L (L dimension)
(mm)
A (Center pin tip diameter)
(mm)
C (Recess diameter)
(mm)
E (Center pin tip diameter)
(mm)
F (Center pin shaft diameter length)
(mm)
R
(mm)
S (V hole diameter length)
(mm)
X (Full length of the center pin)
(mm)
1 Piece(s)

12 Days or more

1041 ~ 2.5A50 ~ 120--0.5 ~ 2.4950 ~ 219.5-1 ~ 7.570 ~ 220
1 Piece(s)

12 Days or more

1051 ~ 3.5A50 ~ 150--0.5 ~ 3.4950 ~ 249.5-1 ~ 10.570 ~ 250
1 Piece(s)

12 Days or more

1062 ~ 4.5A50 ~ 150--0.7 ~ 4.4950 ~ 249.5-1 ~ 13.570 ~ 250
1 Piece(s)

12 Days or more

1073 ~ 5.5A50 ~ 150--1 ~ 5.4950 ~ 249.5-1 ~ 16.570 ~ 250
1 Piece(s)

12 Days or more

1084 ~ 6A50 ~ 200--1 ~ 5.9950 ~ 249.5-1 ~ 1870 ~ 250
1 Piece(s)

12 Days or more

1095 ~ 7A50 ~ 200--1.5 ~ 6.9950 ~ 249.5-1 ~ 2170 ~ 250
1 Piece(s)

12 Days or more

10106 ~ 8A50 ~ 200--2 ~ 7.9950 ~ 249.5-1 ~ 2470 ~ 250
1 Piece(s)

12 Days or more

10117 ~ 9A50 ~ 200--2 ~ 8.9950 ~ 249.5-1 ~ 2570 ~ 250
1 Piece(s)

12 Days or more

10127 ~ 10A50 ~ 200--2 ~ 9.9950 ~ 249.5-1 ~ 2570 ~ 250
1 Piece(s)

12 Days or more

10137 ~ 10A50 ~ 200--2 ~ 9.9950 ~ 249.5-1 ~ 2570 ~ 250
1 Piece(s)

12 Days or more

10147 ~ 12A50 ~ 200--2 ~ 11.9950 ~ 249.5-1 ~ 2570 ~ 250
1 Piece(s)

12 Days or more

1041 ~ 2.5B50 ~ 1200.5 ~ 2.49-0.5 ~ 2.4950 ~ 219.5-1 ~ 7.570 ~ 220
1 Piece(s)

12 Days or more

1051 ~ 3.5B50 ~ 1500.5 ~ 3.49-0.5 ~ 3.4950 ~ 249.5-1 ~ 10.570 ~ 250
1 Piece(s)

12 Days or more

1062 ~ 4.5B50 ~ 1500.7 ~ 4.49-0.7 ~ 4.4950 ~ 249.5-1 ~ 2070 ~ 250
1 Piece(s)

12 Days or more

1073 ~ 5.5B50 ~ 1501 ~ 5.49-1 ~ 5.4950 ~ 249.5-1 ~ 16.570 ~ 250
1 Piece(s)

12 Days or more

1084 ~ 6B50 ~ 2001 ~ 5.99-1 ~ 5.9950 ~ 249.5-1 ~ 1870 ~ 250
1 Piece(s)

12 Days or more

1095 ~ 7B50 ~ 2001.5 ~ 6.99-1.5 ~ 6.9950 ~ 249.5-1 ~ 2170 ~ 250
1 Piece(s)

12 Days or more

10106 ~ 8B50 ~ 2002 ~ 7.99-2 ~ 7.9950 ~ 249.5-1 ~ 2470 ~ 250
1 Piece(s)

12 Days or more

10117 ~ 9B50 ~ 2002 ~ 8.99-2 ~ 8.9950 ~ 249.5-1 ~ 2570 ~ 250
1 Piece(s)

12 Days or more

10127 ~ 10B50 ~ 2002 ~ 9.99-2 ~ 9.9950 ~ 249.5-1 ~ 2570 ~ 250
1 Piece(s)

12 Days or more

10137 ~ 10B50 ~ 2002 ~ 9.99-2 ~ 9.9950 ~ 249.5-1 ~ 2570 ~ 250
1 Piece(s)

12 Days or more

10147 ~ 12B50 ~ 2002 ~ 11.99-2 ~ 11.9950 ~ 249.5-1 ~ 2570 ~ 250
1 Piece(s)

12 Days or more

1041 ~ 2.5C50 ~ 1200.5 ~ 2.49-0.5 ~ 2.4950 ~ 219.5-1 ~ 7.570 ~ 220
1 Piece(s)

12 Days or more

1051 ~ 3.5C50 ~ 1500.5 ~ 3.49-0.5 ~ 3.4950 ~ 249.5-1 ~ 10.570 ~ 250
1 Piece(s)

12 Days or more

1062 ~ 4.5C50 ~ 1500.7 ~ 4.49-0.7 ~ 4.4950 ~ 249.5-1 ~ 13.570 ~ 250
1 Piece(s)

12 Days or more

1073 ~ 5.5C50 ~ 1501 ~ 5.49-1 ~ 5.4950 ~ 249.5-1 ~ 16.570 ~ 250
1 Piece(s)

12 Days or more

1084 ~ 6C50 ~ 2001 ~ 5.99-1 ~ 5.9950 ~ 249.5-1 ~ 1870 ~ 250
1 Piece(s)

12 Days or more

1095 ~ 7C50 ~ 2001.5 ~ 6.99-1.5 ~ 6.9950 ~ 249.5-1 ~ 2170 ~ 250
1 Piece(s)

12 Days or more

10106 ~ 8C50 ~ 2002 ~ 7.99-2 ~ 7.9950 ~ 249.5-1 ~ 2470 ~ 250
1 Piece(s)

12 Days or more

10117 ~ 9C50 ~ 2002 ~ 8.99-2 ~ 8.9950 ~ 249.5-1 ~ 2570 ~ 250
1 Piece(s)

12 Days or more

10127 ~ 10C50 ~ 2002 ~ 9.99-2 ~ 9.9950 ~ 249.5-1 ~ 2570 ~ 250
1 Piece(s)

12 Days or more

10137 ~ 10C50 ~ 2002 ~ 9.99-2 ~ 9.9950 ~ 249.5-1 ~ 2570 ~ 250
1 Piece(s)

12 Days or more

10147 ~ 12C50 ~ 2002 ~ 11.99-2 ~ 11.9950 ~ 249.5-1 ~ 2570 ~ 250
1 Piece(s)

12 Days or more

1041 ~ 2.5D50 ~ 1200.5 ~ 2.490.1 ~ 10.5 ~ 2.4950 ~ 219.5-1 ~ 7.570 ~ 220
1 Piece(s)

12 Days or more

1051 ~ 3.5D50 ~ 1500.5 ~ 3.490.1 ~ 10.5 ~ 3.4950 ~ 249.5-1 ~ 10.570 ~ 250
1 Piece(s)

12 Days or more

1062 ~ 4.5D50 ~ 1500.7 ~ 4.490.1 ~ 10.7 ~ 4.4950 ~ 249.5-1 ~ 13.570 ~ 250
1 Piece(s)

12 Days or more

1073 ~ 5.5D50 ~ 1501 ~ 5.490.1 ~ 11 ~ 5.4950 ~ 249.5-1 ~ 16.570 ~ 250
1 Piece(s)

12 Days or more

1084 ~ 6D50 ~ 2001 ~ 5.990.1 ~ 11 ~ 5.9950 ~ 249.5-1 ~ 1870 ~ 250
1 Piece(s)

12 Days or more

1095 ~ 7D50 ~ 2001.5 ~ 6.990.1 ~ 11.5 ~ 6.9950 ~ 249.5-1 ~ 2170 ~ 250
1 Piece(s)

12 Days or more

10106 ~ 8D50 ~ 2002 ~ 7.990.1 ~ 12 ~ 7.9950 ~ 249.5-1 ~ 2470 ~ 250
1 Piece(s)

12 Days or more

10117 ~ 9D50 ~ 2002 ~ 8.990.1 ~ 12 ~ 8.9950 ~ 249.5-1 ~ 2570 ~ 250
1 Piece(s)

12 Days or more

10127 ~ 10D50 ~ 2002 ~ 9.990.1 ~ 12 ~ 9.9950 ~ 249.5-1 ~ 2570 ~ 250
1 Piece(s)

12 Days or more

10137 ~ 10D50 ~ 2002 ~ 9.990.1 ~ 12 ~ 9.9950 ~ 249.5-1 ~ 2570 ~ 250
1 Piece(s)

12 Days or more

10147 ~ 12D50 ~ 2002 ~ 11.990.1 ~ 12 ~ 11.9950 ~ 249.5-1 ~ 2570 ~ 250
1 Piece(s)

12 Days or more

1041 ~ 2.5E50 ~ 1200.5 ~ 2.49-0.5 ~ 2.4950 ~ 219.50.3 ~ 0.81 ~ 7.570 ~ 220
1 Piece(s)

12 Days or more

1051 ~ 3.5E50 ~ 1500.5 ~ 3.49-0.5 ~ 3.4950 ~ 249.50.3 ~ 1.21 ~ 10.570 ~ 250
1 Piece(s)

12 Days or more

1062 ~ 4.5E50 ~ 1500.7 ~ 4.49-0.7 ~ 4.4950 ~ 249.50.3 ~ 1.41 ~ 13.570 ~ 250
1 Piece(s)

12 Days or more

1073 ~ 5.5E50 ~ 1501 ~ 5.49-1 ~ 5.4950 ~ 249.50.3 ~ 1.71 ~ 16.570 ~ 250
1 Piece(s)

12 Days or more

1084 ~ 6E50 ~ 2001 ~ 5.99-1 ~ 5.9950 ~ 249.50.3 ~ 1.91 ~ 1870 ~ 250
1 Piece(s)

12 Days or more

1095 ~ 7E50 ~ 2001.5 ~ 6.99-1.5 ~ 6.9950 ~ 249.50.3 ~ 2.41 ~ 2170 ~ 250
1 Piece(s)

12 Days or more

10106 ~ 8E50 ~ 2002 ~ 7.99-2 ~ 7.9950 ~ 249.50.3 ~ 2.91 ~ 2470 ~ 250
1 Piece(s)

12 Days or more

10117 ~ 9E50 ~ 2002 ~ 8.99-2 ~ 8.9950 ~ 249.50.3 ~ 3.41 ~ 2570 ~ 250
1 Piece(s)

12 Days or more

10127 ~ 10E50 ~ 2002 ~ 9.99-2 ~ 9.9950 ~ 249.50.3 ~ 3.91 ~ 2570 ~ 250
1 Piece(s)

12 Days or more

10137 ~ 10E50 ~ 2002 ~ 9.99-2 ~ 9.9950 ~ 249.50.3 ~ 3.91 ~ 2570 ~ 250
1 Piece(s)

12 Days or more

10147 ~ 12E50 ~ 2002 ~ 11.99-2 ~ 11.9950 ~ 249.50.3 ~ 4.91 ~ 2570 ~ 250
1 Piece(s)

12 Days or more

1041 ~ 2.5S50 ~ 120-----1 ~ 7.570 ~ 220
1 Piece(s)

12 Days or more

1051 ~ 3.5S50 ~ 150-----1 ~ 10.570 ~ 250
1 Piece(s)

12 Days or more

1062 ~ 4.5S50 ~ 150-----1 ~ 13.570 ~ 250
1 Piece(s)

12 Days or more

1073 ~ 5.5S50 ~ 150-----1 ~ 16.570 ~ 250
1 Piece(s)

12 Days or more

1084 ~ 6S50 ~ 200-----1 ~ 1870 ~ 250

Loading...

 

Basic Information

Product composition Center pin sets Material SKH51 Surface treatment No
Head thickness 4mm(T4) Shaft diameter tolerance 0/-0.005 Concentricity between the hole and shaft diameters ◎0.005
Inner dia. tolerance +0.005/0 Tapered or not No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.