(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Ejector Sleeves -SKD61+Nitriding/Concentricity0.03/4mm Head/Blank Type-

Straight Ejector Sleeves -SKD61+Nitriding/Concentricity0.03/4mm Head/Blank Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Material: SKD61
•Surface Treatment: Nitrided
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ESNV4-[75,​100,​125,​150,​175,​200]-[1.5,​2,​2.5]
ESNV4.5-[75,​100,​125,​150,​175,​200]-[1.5,​2,​2.5]
ESNV5-[75,​100,​125,​150,​175,​200]-[2,​2.5,​3]
ESNV5.5-[75,​100,​125,​150,​175,​200]-[2,​2.5,​3,​3.5]
ESNV6-[75,​100,​125,​150,​175,​200,​225,​250]-[2.5,​3,​3.5,​4]
ESNV6.5-[75,​100,​125,​150,​175,​200,​225,​250]-[2.5,​3,​3.5,​4]
ESNV7-[75,​100,​125,​150,​175,​200,​225,​250]-[2.5,​3,​3.5,​4,​4.5,​5]
ESNV7.5-[75,​100,​125,​150,​175,​200,​225,​250]-[3,​3.5,​4,​4.5,​5]
ESNV8-[75,​100,​125,​150,​175,​200,​225,​250]-[4,​4.5,​5,​5.5,​6]
ESNV9-[100,​125,​150,​175,​200,​225,​250,​275,​300]-[6,​6.5,​7]
ESNV10-[100,​125,​150,​175,​200,​225,​250,​275,​300]-[6,​7,​8]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD/P (Shaft diameter)
(mm)
V (Hole diameter)
(mm)
L (L dimension)
(mm)
1 Piece(s)

10 Days or more

1041.5 ~ 2.575 ~ 200
1 Piece(s)

10 Days or more

104.51.5 ~ 2.575 ~ 200
1 Piece(s)

10 Days or more

1052 ~ 375 ~ 200
1 Piece(s)

10 Days or more

105.52 ~ 3.575 ~ 200
1 Piece(s)

10 Days or more

1062.5 ~ 475 ~ 250
1 Piece(s)

10 Days or more

106.52.5 ~ 475 ~ 250
1 Piece(s)

10 Days or more

1072.5 ~ 575 ~ 250
1 Piece(s)

10 Days or more

107.53 ~ 575 ~ 250
1 Piece(s)

10 Days or more

1084 ~ 675 ~ 250
1 Piece(s)

10 Days or more

1096 ~ 7100 ~ 300
1 Piece(s)

10 Days or more

10106 ~ 8100 ~ 300

Loading...

  1. 1
 

Basic Information

Product composition Single sleeve Material SKD61 Surface treatment Nitrided
Head thickness 4mm(T4) Shaft diameter tolerance -0.01/-0.02 Concentricity between the hole and shaft diameters ◎0.03
Boring method Reaming Inner dia. tolerance H7 Tapered or not No
Center pin tip shape No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.