(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Ejector Sleeves & One-Step Center Pin Sets -SKD61+Nitriding/L Dimension Designation Type-

Straight Ejector Sleeves & One-Step Center Pin Sets -SKD61+Nitriding/L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Composition: Center pin sets
•Inner dia. Tolerance: H7
•Material: SKD61
•Surface Treatment: Nitrided
•Shaft Diameter Tolerance: -0.01/-0.02

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ESJS-A4-[80-200/0.01]-V[1.5,​2,​2.5]-X[100-300/0.01]-F[50-299.5/0.01]-E[0.7-2.49/0.01]
ESJS-A4.5-[80-200/0.01]-V[1.5,​2,​2.5]-X[100-300/0.01]-F[50-299.5/0.01]-E[1-2.49/0.01]
ESJS-A5-[80-275/0.01]-V[2,​2.5,​3]-X[100-375/0.01]-F[50-374.5/0.01]-E[1-2.99/0.01]
ESJS-A5.5-[80-275/0.01]-V[2,​2.5,​3]-X[100-375/0.01]-F[50-374.5/0.01]-E[1-2.99/0.01]
ESJS-A6-[80-400/0.01]-V[2,​2.5,​3,​3.5,​4]-X[100-500/0.01]-F[50-499.5/0.01]-E[1-3.99/0.01]
ESJS-A6.5-[80-400/0.01]-V[2,​2.5,​3,​3.5,​4]-X[100-500/0.01]-F[50-499.5/0.01]-E[1-3.99/0.01]
ESJS-A7-[80-400/0.01]-V[2,​2.5,​3,​3.5,​4,​4.5]-X[100-500/0.01]-F[50-499.5/0.01]-E[1-4.49/0.01]
ESJS-A7.5-[80-325/0.01]-V[3,​3.5,​4,​4.5]-X[100-425/0.01]-F[50-424.5/0.01]-E[1.5-4.49/0.01]
ESJS-A8-[80-400/0.01]-V[2-5/0.5]-X[100-500/0.01]-F[50-499.5/0.01]-E[2-4.99/0.01]
ESJS-A8-[80-400/0.01]-V[3,​3.5,​4,​4.5,​5]-X[100-500/0.01]-F[50-499.5/0.01]-E[2-4.99/0.01]
ESJS-A10-[80-400/0.01]-V[4-6.5/0.5]-X[100-500/0.01]-F[50-499.5/0.01]-E[2-6.49/0.01]
ESJS-A12-[80-400/0.01]-V[4-8.5/0.5]-X[100-500/0.01]-F[50-499.5/0.01]-E[2-8.49/0.01]
ESJS-B4-[80-200/0.01]-V[1.5,​2,​2.5]-X[100-300/0.01]-F[50-299.5/0.01]-A[0.7-2.49/0.01]-E[0.7-2.49/0.01]
ESJS-B4.5-[80-200/0.01]-V[1.5,​2,​2.5]-X[100-300/0.01]-F[50-299.5/0.01]-A[1-2.49/0.01]-E[1-2.49/0.01]
ESJS-B5-[80-275/0.01]-V[2,​2.5,​3]-X[100-375/0.01]-F[50-374.5/0.01]-A[1-2.99/0.01]-E[1-2.99/0.01]
ESJS-B5.5-[80-275/0.01]-V[2,​2.5,​3]-X[100-375/0.01]-F[50-374.5/0.01]-A[1-2.99/0.01]-E[1-2.99/0.01]
ESJS-B6-[80-400/0.01]-V[2,​2.5,​3,​3.5,​4]-X[100-500/0.01]-F[50-499.5/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]
ESJS-B6.5-[80-400/0.01]-V[2,​2.5,​3,​3.5,​4]-X[100-500/0.01]-F[50-499.5/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]
ESJS-B7-[80-400/0.01]-V[2,​2.5,​3,​3.5,​4,​4.5]-X[100-500/0.01]-F[50-499.5/0.01]-A[1-4.49/0.01]-E[1-4.49/0.01]
ESJS-B7.5-[80-325/0.01]-V[3,​3.5,​4,​4.5]-X[100-425/0.01]-F[50-424.5/0.01]-A[1.5-4.49/0.01]-E[1.5-4.49/0.01]
ESJS-B8-[80-400/0.01]-V[2-5/0.5]-X[100-500/0.01]-F[50-499.5/0.01]-A[2-4.99/0.01]-E[2-4.99/0.01]
ESJS-B8-[80-400/0.01]-V[3,​3.5,​4,​4.5,​5]-X[100-500/0.01]-F[50-499.5/0.01]-A[2-4.99/0.01]-E[2-4.99/0.01]
ESJS-B10-[80-400/0.01]-V[4,​4.5,​5,​5.5,​6,​6.5]-X[100-500/0.01]-F[50-499.5/0.01]-A[2-6.49/0.01]-E[2-6.49/0.01]
ESJS-B12-[80-400/0.01]-V[4-8.5/0.5]-X[100-500/0.01]-F[50-499.5/0.01]-A[2-8.49/0.01]-E[2-8.49/0.01]
ESJS-C4-[80-200/0.01]-V[1.5,​2,​2.5]-X[100-300/0.01]-F[50-299/0.01]-A[0.7-2.49/0.01]-E[0.7-2.49/0.01]
ESJS-C4.5-[80-200/0.01]-V[1.5,​2,​2.5]-X[100-300/0.01]-F[50-299.5/0.01]-A[1-2.49/0.01]-E[1-2.49/0.01]
ESJS-C5-[80-275/0.01]-V[2,​2.5,​3]-X[100-375/0.01]-F[50-374/0.01]-A[1-2.99/0.01]-E[1-2.99/0.01]
ESJS-C5.5-[80-275/0.01]-V[2,​2.5,​3]-X[100-375/0.01]-F[50-374/0.01]-A[1-2.99/0.01]-E[1-2.99/0.01]
ESJS-C6-[80-400/0.01]-V[2,​2.5,​3,​3.5,​4]-X[100-500/0.01]-F[50-499/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]
ESJS-C6.5-[80-400/0.01]-V[2,​2.5,​3,​3.5,​4]-X[100-500/0.01]-F[50-499/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]
ESJS-C7-[80-400/0.01]-V[2,​2.5,​3,​3.5,​4,​4.5]-X[100-500/0.01]-F[50-499/0.01]-A[1-4.49/0.01]-E[1-4.49/0.01]
ESJS-C7.5-[80-325/0.01]-V[3,​3.5,​4,​4.5]-X[100-425/0.01]-F[50-424/0.01]-A[1.5-4.49/0.01]-E[1.5-4.49/0.01]
ESJS-C8-[80-400/0.01]-V[2-5/0.5]-X[100-500/0.01]-F[50-499/0.01]-A[2-4.99/0.01]-E[2-4.99/0.01]
ESJS-C8-[80-400/0.01]-V[3,​3.5,​4,​4.5,​5]-X[100-500/0.01]-F[50-499/0.01]-A[2-4.99/0.01]-E[2-4.99/0.01]
ESJS-C10-[80-400/0.01]-V[4,​4.5,​5,​5.5,​6,​6.5]-X[100-500/0.01]-F[50-499/0.01]-A[2-6.49/0.01]-E[2-6.49/0.01]
ESJS-C12-[80-400/0.01]-V[4-8.5/0.5]-X[100-500/0.01]-F[50-499/0.01]-A[2-8.49/0.01]-E[2-8.49/0.01]
ESJS-D4-[80-200/0.01]-V[1.5,​2,​2.5]-X[100-300/0.01]-F[50-299/0.01]-A[0.7-2.49/0.01]-E[0.7-2.49/0.01]-C[0.1-1/0.1]
ESJS-D4.5-[80-200/0.01]-V[1.5,​2,​2.5]-X[100-300/0.01]-F[50-299.5/0.01]-A[1-2.49/0.01]-E[1-2.49/0.01]-C[0.1-0.7/0.1]
ESJS-D5-[80-275/0.01]-V[2,​2.5,​3]-X[100-375/0.01]-F[50-374/0.01]-A[1-2.99/0.01]-E[1-2.99/0.01]-C[0.1-1/0.1]
ESJS-D5.5-[80-275/0.01]-V[2,​2.5,​3]-X[100-375/0.01]-F[50-374/0.01]-A[1-2.99/0.01]-E[1-2.99/0.01]-C[0.1-1/0.1]
ESJS-D6-[80-400/0.01]-V[2,​2.5,​3,​3.5,​4]-X[100-500/0.01]-F[50-499/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]-C[0.1-1/0.1]
ESJS-D6.5-[80-400/0.01]-V[2,​2.5,​3,​3.5,​4]-X[100-500/0.01]-F[50-499/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]-C[0.1-1/0.1]
ESJS-D7-[80-400/0.01]-V[2,​2.5,​3,​3.5,​4,​4.5]-X[100-500/0.01]-F[50-499/0.01]-A[1-4.49/0.01]-E[1-4.49/0.01]-C[0.1-1/0.1]
ESJS-D7.5-[80-325/0.01]-V[3,​3.5,​4,​4.5]-X[100-425/0.01]-F[50-424/0.01]-A[1.5-4.49/0.01]-E[1.5-4.49/0.01]-C[0.1-1/0.1]
ESJS-D8-[80-400/0.01]-V[2-5/0.5]-X[100-500/0.01]-F[50-499/0.01]-A[2-4.99/0.01]-E[2-4.99/0.01]-C[0.1-1/0.1]
ESJS-D8-[80-400/0.01]-V[3,​3.5,​4,​4.5,​5]-X[100-500/0.01]-F[50-499/0.01]-A[2-4.99/0.01]-E[2-4.99/0.01]-C[0.1-1/0.1]
ESJS-D10-[80-400/0.01]-V[4,​4.5,​5,​5.5,​6,​6.5]-X[100-500/0.01]-F[50-499/0.01]-A[2-6.49/0.01]-E[2-6.49/0.01]-C[0.1-1/0.1]
ESJS-D12-[80-400/0.01]-V[4-8.5/0.5]-X[100-500/0.01]-F[50-499/0.01]-A[2-8.49/0.01]-E[2-8.49/0.01]-C[0.1-1/0.1]
ESJS-E4-[80-200/0.01]-V[1.5,​2,​2.5]-X[100-300/0.01]-F[50-299/0.01]-A[0.7-2.49/0.01]-E[0.7-2.49/0.01]-R[0.3-0.8/0.1]
ESJS-E4.5-[80-200/0.01]-V[2,​2.5]-X[100-300/0.01]-F[50-299.5/0.01]-A[1-2.49/0.01]-E[1-2.49/0.01]-C[0.1-0.7/0.1]
ESJS-E5-[80-275/0.01]-V[2,​2.5,​3]-X[100-375/0.01]-F[50-374/0.01]-A[1-2.99/0.01]-E[1-2.99/0.01]-R[0.3-0.9/0.1]
ESJS-E5.5-[80-275/0.01]-V[2,​2.5,​3]-X[100-375/0.01]-F[50-374/0.01]-A[1-2.99/0.01]-E[1-2.99/0.01]-R[0.3-0.9/0.1]
ESJS-E6-[80-400/0.01]-V[2,​2.5,​3,​3.5,​4]-X[100-500/0.01]-F[50-499/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]-R[0.3-1.4/0.1]
ESJS-E6.5-[80-400/0.01]-V[2,​2.5,​3,​3.5,​4]-X[100-500/0.01]-F[50-499/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]-R[0.3-1.4/0.1]
ESJS-E7-[80-400/0.01]-V[2,​2.5,​3,​3.5,​4,​4.5]-X[100-500/0.01]-F[50-499/0.01]-A[1-4.49/0.01]-E[1-4.49/0.01]-R[0.1-1.4/0.1]
ESJS-E7.5-[80-325/0.01]-V[3,​3.5,​4,​4.5]-X[100-425/0.01]-F[50-424/0.01]-A[1.5-4.49/0.01]-E[1.5-4.49/0.01]-R[0.1-1.4/0.1]
ESJS-E8-[80-400/0.01]-V[2-5/0.5]-X[100-500/0.01]-F[50-499/0.01]-A[2-4.99/0.01]-E[2-4.99/0.01]-R[0.1-1.4/0.1]
ESJS-E8-[80-400/0.01]-V[3,​3.5,​4,​4.5,​5]-X[100-500/0.01]-F[50-499/0.01]-A[2-4.99/0.01]-E[2-4.99/0.01]-R[0.1-1.4/0.1]
ESJS-E10-[80-400/0.01]-V[4,​4.5,​5,​5.5,​6,​6.5]-X[100-500/0.01]-F[50-499/0.01]-A[2-6.49/0.01]-E[2-6.49/0.01]-R[0.1-2.2/0.1]
ESJS-E12-[80-400/0.01]-V[4-8.5/0.5]-X[100-500/0.01]-F[50-499/0.01]-A[2-8.49/0.01]-E[2-8.49/0.01]-R[0.1-3.2/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness D/P (Shaft diameter)
(mm)
V (Hole diameter)
(mm)
Center pin tip shape L (L dimension)
(mm)
A (Center pin tip diameter)
(mm)
C (Recess diameter)
(mm)
E (Center pin tip diameter)
(mm)
F (Center pin shaft diameter length)
(mm)
R
(mm)
X (Full length of the center pin)
(mm)
1 Piece(s)

12 Days or more

106mm(JIS)41.5 ~ 2.5A80 ~ 200--0.7 ~ 2.4950 ~ 299.5-100 ~ 300
1 Piece(s)

12 Days or more

106mm(JIS)4.51.5 ~ 2.5A80 ~ 200--1 ~ 2.4950 ~ 299.5-100 ~ 300
1 Piece(s)

12 Days or more

106mm(JIS)52 ~ 3A80 ~ 275--1 ~ 2.9950 ~ 374.5-100 ~ 375
1 Piece(s)

12 Days or more

106mm(JIS)5.52 ~ 3A80 ~ 275--1 ~ 2.9950 ~ 374.5-100 ~ 375
1 Piece(s)

12 Days or more

106mm(JIS)62 ~ 4A80 ~ 400--1 ~ 3.9950 ~ 499.5-100 ~ 500
1 Piece(s)

12 Days or more

106mm(JIS)6.52 ~ 4A80 ~ 400--1 ~ 3.9950 ~ 499.5-100 ~ 500
1 Piece(s)

12 Days or more

106mm(JIS)72 ~ 4.5A80 ~ 400--1 ~ 4.4950 ~ 499.5-100 ~ 500
1 Piece(s)

12 Days or more

106mm(JIS)7.53 ~ 4.5A80 ~ 325--1.5 ~ 4.4950 ~ 424.5-100 ~ 425
1 Piece(s)

12 Days or more

108mm(JIS)82 ~ 5A80 ~ 400--2 ~ 4.9950 ~ 499.5-100 ~ 500
1 Piece(s)

12 Days or more

108mm(JIS)83 ~ 5A80 ~ 400--2 ~ 4.9950 ~ 499.5-100 ~ 500
1 Piece(s)

12 Days or more

108mm(JIS)104 ~ 6.5A80 ~ 400--2 ~ 6.4950 ~ 499.5-100 ~ 500
1 Piece(s)

12 Days or more

108mm(JIS)124 ~ 8.5A80 ~ 400--2 ~ 8.4950 ~ 499.5-100 ~ 500
1 Piece(s)

12 Days or more

106mm(JIS)41.5 ~ 2.5B80 ~ 2000.7 ~ 2.49-0.7 ~ 2.4950 ~ 299.5-100 ~ 300
1 Piece(s)

12 Days or more

106mm(JIS)4.51.5 ~ 2.5B80 ~ 2001 ~ 2.49-1 ~ 2.4950 ~ 299.5-100 ~ 300
1 Piece(s)

12 Days or more

106mm(JIS)52 ~ 3B80 ~ 2751 ~ 2.99-1 ~ 2.9950 ~ 374.5-100 ~ 375
1 Piece(s)

12 Days or more

106mm(JIS)5.52 ~ 3B80 ~ 2751 ~ 2.99-1 ~ 2.9950 ~ 374.5-100 ~ 375
1 Piece(s)

12 Days or more

106mm(JIS)62 ~ 4B80 ~ 4001 ~ 3.99-1 ~ 3.9950 ~ 499.5-100 ~ 500
1 Piece(s)

12 Days or more

106mm(JIS)6.52 ~ 4B80 ~ 4001 ~ 3.99-1 ~ 3.9950 ~ 499.5-100 ~ 500
1 Piece(s)

12 Days or more

106mm(JIS)72 ~ 4.5B80 ~ 4001 ~ 4.49-1 ~ 4.4950 ~ 499.5-100 ~ 500
1 Piece(s)

12 Days or more

106mm(JIS)7.53 ~ 4.5B80 ~ 3251.5 ~ 4.49-1.5 ~ 4.4950 ~ 424.5-100 ~ 425
1 Piece(s)

12 Days or more

108mm(JIS)82 ~ 5B80 ~ 4002 ~ 4.99-2 ~ 4.9950 ~ 499.5-100 ~ 500
1 Piece(s)

12 Days or more

108mm(JIS)83 ~ 5B80 ~ 4002 ~ 4.99-2 ~ 4.9950 ~ 499.5-100 ~ 500
1 Piece(s)

12 Days or more

108mm(JIS)104 ~ 6.5B80 ~ 4002 ~ 6.49-2 ~ 6.4950 ~ 499.5-100 ~ 500
1 Piece(s)

12 Days or more

108mm(JIS)124 ~ 8.5B80 ~ 4002 ~ 8.49-2 ~ 8.4950 ~ 499.5-100 ~ 500
1 Piece(s)

12 Days or more

106mm(JIS)41.5 ~ 2.5C80 ~ 2000.7 ~ 2.49-0.7 ~ 2.4950 ~ 299-100 ~ 300
1 Piece(s)

12 Days or more

106mm(JIS)4.51.5 ~ 2.5C80 ~ 2001 ~ 2.49-1 ~ 2.4950 ~ 299.5-100 ~ 300
1 Piece(s)

12 Days or more

106mm(JIS)52 ~ 3C80 ~ 2751 ~ 2.99-1 ~ 2.9950 ~ 374-100 ~ 375
1 Piece(s)

12 Days or more

106mm(JIS)5.52 ~ 3C80 ~ 2751 ~ 2.99-1 ~ 2.9950 ~ 374-100 ~ 375
1 Piece(s)

12 Days or more

106mm(JIS)62 ~ 4C80 ~ 4001 ~ 3.99-1 ~ 3.9950 ~ 499-100 ~ 500
1 Piece(s)

12 Days or more

106mm(JIS)6.52 ~ 4C80 ~ 4001 ~ 3.99-1 ~ 3.9950 ~ 499-100 ~ 500
1 Piece(s)

12 Days or more

106mm(JIS)72 ~ 4.5C80 ~ 4001 ~ 4.49-1 ~ 4.4950 ~ 499-100 ~ 500
1 Piece(s)

12 Days or more

106mm(JIS)7.53 ~ 4.5C80 ~ 3251.5 ~ 4.49-1.5 ~ 4.4950 ~ 424-100 ~ 425
1 Piece(s)

12 Days or more

108mm(JIS)82 ~ 5C80 ~ 4002 ~ 4.99-2 ~ 4.9950 ~ 499-100 ~ 500
1 Piece(s)

12 Days or more

108mm(JIS)83 ~ 5C80 ~ 4002 ~ 4.99-2 ~ 4.9950 ~ 499-100 ~ 500
1 Piece(s)

12 Days or more

108mm(JIS)104 ~ 6.5C80 ~ 4002 ~ 6.49-2 ~ 6.4950 ~ 499-100 ~ 500
1 Piece(s)

12 Days or more

108mm(JIS)124 ~ 8.5C80 ~ 4002 ~ 8.49-2 ~ 8.4950 ~ 499-100 ~ 500
1 Piece(s)

12 Days or more

106mm(JIS)41.5 ~ 2.5D80 ~ 2000.7 ~ 2.490.1 ~ 10.7 ~ 2.4950 ~ 299-100 ~ 300
1 Piece(s)

12 Days or more

106mm(JIS)4.51.5 ~ 2.5D80 ~ 2001 ~ 2.490.1 ~ 0.71 ~ 2.4950 ~ 299.5-100 ~ 300
1 Piece(s)

12 Days or more

106mm(JIS)52 ~ 3D80 ~ 2751 ~ 2.990.1 ~ 11 ~ 2.9950 ~ 374-100 ~ 375
1 Piece(s)

12 Days or more

106mm(JIS)5.52 ~ 3D80 ~ 2751 ~ 2.990.1 ~ 11 ~ 2.9950 ~ 374-100 ~ 375
1 Piece(s)

12 Days or more

106mm(JIS)62 ~ 4D80 ~ 4001 ~ 3.990.1 ~ 11 ~ 3.9950 ~ 499-100 ~ 500
1 Piece(s)

12 Days or more

106mm(JIS)6.52 ~ 4D80 ~ 4001 ~ 3.990.1 ~ 11 ~ 3.9950 ~ 499-100 ~ 500
1 Piece(s)

12 Days or more

106mm(JIS)72 ~ 4.5D80 ~ 4001 ~ 4.490.1 ~ 11 ~ 4.4950 ~ 499-100 ~ 500
1 Piece(s)

12 Days or more

106mm(JIS)7.53 ~ 4.5D80 ~ 3251.5 ~ 4.490.1 ~ 11.5 ~ 4.4950 ~ 424-100 ~ 425
1 Piece(s)

12 Days or more

108mm(JIS)82 ~ 5D80 ~ 4002 ~ 4.990.1 ~ 12 ~ 4.9950 ~ 499-100 ~ 500
1 Piece(s)

12 Days or more

108mm(JIS)83 ~ 5D80 ~ 4002 ~ 4.990.1 ~ 12 ~ 4.9950 ~ 499-100 ~ 500
1 Piece(s)

12 Days or more

108mm(JIS)104 ~ 6.5D80 ~ 4002 ~ 6.490.1 ~ 12 ~ 6.4950 ~ 499-100 ~ 500
1 Piece(s)

12 Days or more

108mm(JIS)124 ~ 8.5D80 ~ 4002 ~ 8.490.1 ~ 12 ~ 8.4950 ~ 499-100 ~ 500
1 Piece(s)

12 Days or more

106mm(JIS)41.5 ~ 2.5E80 ~ 2000.7 ~ 2.49-0.7 ~ 2.4950 ~ 2990.3 ~ 0.8100 ~ 300
1 Piece(s)

12 Days or more

106mm(JIS)4.52 ~ 2.5E80 ~ 2001 ~ 2.490.1 ~ 0.71 ~ 2.4950 ~ 299.5-100 ~ 300
1 Piece(s)

12 Days or more

106mm(JIS)52 ~ 3E80 ~ 2751 ~ 2.99-1 ~ 2.9950 ~ 3740.3 ~ 0.9100 ~ 375
1 Piece(s)

12 Days or more

106mm(JIS)5.52 ~ 3E80 ~ 2751 ~ 2.99-1 ~ 2.9950 ~ 3740.3 ~ 0.9100 ~ 375
1 Piece(s)

12 Days or more

106mm(JIS)62 ~ 4E80 ~ 4001 ~ 3.99-1 ~ 3.9950 ~ 4990.3 ~ 1.4100 ~ 500
1 Piece(s)

12 Days or more

106mm(JIS)6.52 ~ 4E80 ~ 4001 ~ 3.99-1 ~ 3.9950 ~ 4990.3 ~ 1.4100 ~ 500
1 Piece(s)

12 Days or more

106mm(JIS)72 ~ 4.5E80 ~ 4001 ~ 4.49-1 ~ 4.4950 ~ 4990.1 ~ 1.4100 ~ 500
1 Piece(s)

12 Days or more

106mm(JIS)7.53 ~ 4.5E80 ~ 3251.5 ~ 4.49-1.5 ~ 4.4950 ~ 4240.1 ~ 1.4100 ~ 425
1 Piece(s)

12 Days or more

108mm(JIS)82 ~ 5E80 ~ 4002 ~ 4.99-2 ~ 4.9950 ~ 4990.1 ~ 1.4100 ~ 500
1 Piece(s)

12 Days or more

108mm(JIS)83 ~ 5E80 ~ 4002 ~ 4.99-2 ~ 4.9950 ~ 4990.1 ~ 1.4100 ~ 500
1 Piece(s)

12 Days or more

108mm(JIS)104 ~ 6.5E80 ~ 4002 ~ 6.49-2 ~ 6.4950 ~ 4990.1 ~ 2.2100 ~ 500
1 Piece(s)

12 Days or more

108mm(JIS)124 ~ 8.5E80 ~ 4002 ~ 8.49-2 ~ 8.4950 ~ 4990.1 ~ 3.2100 ~ 500

Loading...

 

Basic Information

Product composition Center pin sets Material SKD61 Surface treatment Nitrided
Shaft diameter tolerance -0.01/-0.02 Concentricity between the hole and shaft diameters ◎0.06 Inner dia. tolerance H7
Tapered or not No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.