(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Ejector Sleeves (Bushings For Ejector Pins)

Short Ejector Sleeves (Bushings For Ejector Pins)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Material: SKD61
•Surface Treatment: Nitrided
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ECB4-[15-50/0.01]-V[1.5,​2,​2.5]
ECB5-[15-50/0.01]-V[2,​2.5,​3]
ECB6-[15-50/0.01]-V[3,​3.5,​4]
ECB7-[15-50/0.01]-V[3,​4]
ECB8-[15-50/0.01]-V[4,​5,​6]
ECB10-[15-50/0.01]-V[5,​6,​8]
ECBB4-[15-50/0.01]-V[1.6-1.9/0.1]
ECBB4-[15-50/0.01]-V[2.1-2.4/0.1]
ECBB5-[15-50/0.01]-V[2.1-2.4/0.1]
ECBB5-[15-50/0.01]-V[2.6-2.9/0.1]
ECBB6-[15-50/0.01]-V[3.1-3.4/0.1]
ECBB6-[15-50/0.01]-V[3.6-3.9/0.1]
ECBB7-[15-50/0.01]-V[3.1-3.9/0.1]
ECBB7-[15-50/0.01]-V[4.1-5/0.1]
ECBB8-[15-50/0.01]-V[4.1-4.9/0.1]
ECBB8-[15-50/0.01]-V[5.1-5.9/0.1]
ECBB10-[15-50/0.01]-V[5.1-5.9/0.1]
ECBB10-[15-50/0.01]-V[6.1-7.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD/P (Shaft diameter)
(mm)
V (Hole diameter)
(mm)
Shaft diameter designation method L (L dimension)
(mm)
1 Piece(s)

10 Days or more

1041.5 ~ 2.5V dimension selection15 ~ 50
1 Piece(s)

10 Days or more

1052 ~ 3V dimension selection15 ~ 50
1 Piece(s)

10 Days or more

1063 ~ 4V dimension selection15 ~ 50
1 Piece(s)

10 Days or more

1073 ~ 4V dimension selection15 ~ 50
1 Piece(s)

10 Days or more

1084 ~ 6V dimension selection15 ~ 50
1 Piece(s)

10 Days or more

10105 ~ 8V dimension selection15 ~ 50
1 Piece(s)

10 Days or more

1041.6 ~ 1.9V dimension designation15 ~ 50
1 Piece(s)

10 Days or more

1042.1 ~ 2.4V dimension designation15 ~ 50
1 Piece(s)

10 Days or more

1052.1 ~ 2.4V dimension designation15 ~ 50
1 Piece(s)

10 Days or more

1052.6 ~ 2.9V dimension designation15 ~ 50
1 Piece(s)

10 Days or more

1063.1 ~ 3.4V dimension designation15 ~ 50
1 Piece(s)

10 Days or more

1063.6 ~ 3.9V dimension designation15 ~ 50
1 Piece(s)

10 Days or more

1073.1 ~ 3.9V dimension designation15 ~ 50
1 Piece(s)

10 Days or more

1074.1 ~ 5V dimension designation15 ~ 50
1 Piece(s)

10 Days or more

1084.1 ~ 4.9V dimension designation15 ~ 50
1 Piece(s)

10 Days or more

1085.1 ~ 5.9V dimension designation15 ~ 50
1 Piece(s)

10 Days or more

10105.1 ~ 5.9V dimension designation15 ~ 50
1 Piece(s)

10 Days or more

10106.1 ~ 7.9V dimension designation15 ~ 50

Loading...

  1. 1
 

Basic Information

Product composition Single sleeve Material SKD61 Surface treatment Nitrided
Head thickness 4mm(T4) Shaft diameter tolerance -0.01/-0.02 Concentricity between the hole and shaft diameters ◎0.06
Boring method Reaming Inner dia. tolerance H7 Tapered or not No
Center pin tip shape No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.