(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepped Ejector Pins -Die Steel SKD61+Nitrided / L Dimension Designation Type_Tip Diameter・L Dimension Designation Type- (Part Numbers)

Stepped Ejector Pins -Die Steel SKD61+Nitrided / L Dimension Designation Type_Tip Diameter・L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKD61
•Tip Diameter Tolerance Reference: -0.01/-0.02
•Shaft Diameter Tolerance Reference: 0/-0.02
•Surface Treatment: Nitrided

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EJSF4-[50-500/0.01]-P[1.5-3.9/0.01]-N[17-490/1]
EJSF4.5-[50-500/0.01]-P[2.5-4.4/0.01]-N[17-490/1]
EJSF5-[50-500/0.01]-P[3-4.9/0.01]-N[17-590/1]
EJSF5-[500.1-600/0.1]-P[3-4.9/0.01]-N[17-590/1]
EJSF5.5-[50-500/0.01]-P[3.5-5.4/0.01]-N[17-490/1]
EJSF6-[50-500/0.01]-P[4-5.9/0.01]-N[17-690/1]
EJSF6-[500.1-1000/0.1]-P[4-5.9/0.01]-N[17-690/1]
EJSF6.5-[50-500/0.01]-P[4.5-6.4/0.01]-N[17-690/1]
EJSF6.5-[500.1-700/0.1]-P[4.5-6.4/0.01]-N[17-690/1]
EJSF7-[50-500/0.01]-P[4.9-6.9/0.01]-N[17-690/1]
EJSF7-[500.1-1000/0.1]-P[4.9-6.9/0.01]-N[17-690/1]
EJSF8-[50-500/0.01]-P[5.9-7.9/0.01]-N[17-790/1]
EJSF8-[500.1-1000/0.1]-P[5.9-7.9/0.01]-N[17-790/1]
EJSF10-[50-500/0.01]-P[7.9-9.9/0.01]-N[17-790/1]
EJSF10-[500.1-1000/0.1]-P[7.9-9.9/0.01]-N[17-790/1]
EJSF12-[50-500/0.01]-P[8.9-11.9/0.01]-N[17-990/1]
EJSF12-[500.1-1000/0.1]-P[8.9-11.9/0.01]-N[17-990/1]
EJSF15-[50-500/0.01]-P[10.9-14.9/0.01]-N[17-990/1]
EJSF15-[500.1-900/0.1]-P[10.9-14.9/0.01]-N[17-990/1]
EJSF16-[50-500/0.01]-P[11.9-15.9/0.01]-N[17-990/1]
EJSF16-[500.1-1000/0.1]-P[11.9-15.9/0.01]-N[17-990/1]
EJSF20-[50-500/0.01]-P[15.9-19.9/0.01]-N[17-990/1]
EJSF20-[500.1-1000/0.1]-P[15.9-19.9/0.01]-N[17-990/1]
EJSL4-[100-250/0.01]-P[1.5,​2,​2.5,​3]-N[50,​70,​100,​125]
EJSL5-[100-250/0.01]-P[3,​3.5,​4]-N[50,​70,​100,​125]
EJSL6-[100-250/0.01]-P4-N[50,​70,​100,​125]
ENSF1.5-[40-200/0.01]-P[0.8-1.5/0.01]-N[15-185/1]
ENSF2-[40-300/0.01]-P[0.8-1.9/0.01]-N[15-285/1]
ENSF2.5-[40-300/0.01]-P[0.8-2.4/0.01]-N[15-285/1]
ENSF3-[40-400/0.01]-P[1-2.9/0.01]-N[15-380/1]
ENSF3.5-[40-400/0.01]-P[1.5-3.4/0.01]-N[15-380/1]
ENSF4-[40-400/0.01]-P[1.5-3.9/0.01]-N[15-380/1]
ENSF4.5-[40-400/0.01]-P[2.5-4.4/0.01]-N[15-380/1]
ENSF5-[40-500/0.01]-P[3-4.9/0.01]-N[15-480/1]
ENSF5.5-[40-500/0.01]-P[3.5-5.4/0.01]-N[15-480/1]
ENSF6-[40-500/0.01]-P[4-5.9/0.01]-N[15-480/1]
ENSF6.5-[40-500/0.01]-P[4.5-6.4/0.01]-N[15-480/1]
ENSF7-[40-500/0.01]-P[4.9-6.9/0.01]-N[15-480/1]
ENSF8-[40-500/0.01]-P[5.9-7.9/0.01]-N[15-480/1]
ENSF10-[40-500/0.01]-P[7.9-9.9/0.01]-N[15-480/1]
ENSF12-[40-500/0.01]-P[8.9-11.9/0.01]-N[15-480/1]
ENSL1.5-[50-150/0.01]-P[0.8,​1]-N[40,​50,​70]
ENSL2-[50-200/0.01]-P[0.8,​1,​1.2,​1.5]-N[40,​50,​60,​70,​80,​90,​100]
ENSL2.5-[60-200/0.01]-P[1,​1.2,​1.5,​1.8,​2]-N[50,​60,​70,​80,​90,​100]
ENSL3-[60-200/0.01]-P[1.5,​1.8,​2,​2.5]-N[50,​60,​70,​80,​100]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness D (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
Type L (L dimension)
(mm)
N
(mm)
1 Piece(s)

12 Days or more

106mm(JIS)41.5 ~ 3.9Tip diameter・L dimension designation type50 ~ 50017 ~ 490
1 Piece(s)

12 Days or more

106mm(JIS)4.52.5 ~ 4.4Tip diameter・L dimension designation type50 ~ 50017 ~ 490
1 Piece(s)

12 Days or more

106mm(JIS)53 ~ 4.9Tip diameter・L dimension designation type50 ~ 50017 ~ 590
1 Piece(s)

12 Days or more

106mm(JIS)53 ~ 4.9Tip diameter・L dimension designation type500.1 ~ 60017 ~ 590
1 Piece(s)

12 Days or more

106mm(JIS)5.53.5 ~ 5.4Tip diameter・L dimension designation type50 ~ 50017 ~ 490
1 Piece(s)

12 Days or more

106mm(JIS)64 ~ 5.9Tip diameter・L dimension designation type50 ~ 50017 ~ 690
1 Piece(s)

12 Days or more

106mm(JIS)64 ~ 5.9Tip diameter・L dimension designation type500.1 ~ 100017 ~ 690
1 Piece(s)

12 Days or more

106mm(JIS)6.54.5 ~ 6.4Tip diameter・L dimension designation type50 ~ 50017 ~ 690
1 Piece(s)

12 Days or more

106mm(JIS)6.54.5 ~ 6.4Tip diameter・L dimension designation type500.1 ~ 70017 ~ 690
1 Piece(s)

12 Days or more

106mm(JIS)74.9 ~ 6.9Tip diameter・L dimension designation type50 ~ 50017 ~ 690
1 Piece(s)

12 Days or more

106mm(JIS)74.9 ~ 6.9Tip diameter・L dimension designation type500.1 ~ 100017 ~ 690
1 Piece(s)

12 Days or more

108mm(JIS)85.9 ~ 7.9Tip diameter・L dimension designation type50 ~ 50017 ~ 790
1 Piece(s)

12 Days or more

108mm(JIS)85.9 ~ 7.9Tip diameter・L dimension designation type500.1 ~ 100017 ~ 790
1 Piece(s)

12 Days or more

108mm(JIS)107.9 ~ 9.9Tip diameter・L dimension designation type50 ~ 50017 ~ 790
1 Piece(s)

12 Days or more

108mm(JIS)107.9 ~ 9.9Tip diameter・L dimension designation type500.1 ~ 100017 ~ 790
1 Piece(s)

12 Days or more

108mm(JIS)128.9 ~ 11.9Tip diameter・L dimension designation type50 ~ 50017 ~ 990
1 Piece(s)

12 Days or more

108mm(JIS)128.9 ~ 11.9Tip diameter・L dimension designation type500.1 ~ 100017 ~ 990
1 Piece(s)

12 Days or more

108mm(JIS)1510.9 ~ 14.9Tip diameter・L dimension designation type50 ~ 50017 ~ 990
1 Piece(s)

12 Days or more

108mm(JIS)1510.9 ~ 14.9Tip diameter・L dimension designation type500.1 ~ 90017 ~ 990
1 Piece(s)

12 Days or more

108mm(JIS)1611.9 ~ 15.9Tip diameter・L dimension designation type50 ~ 50017 ~ 990
1 Piece(s)

12 Days or more

108mm(JIS)1611.9 ~ 15.9Tip diameter・L dimension designation type500.1 ~ 100017 ~ 990
1 Piece(s)

12 Days or more

108mm(JIS)2015.9 ~ 19.9Tip diameter・L dimension designation type50 ~ 50017 ~ 990
1 Piece(s)

12 Days or more

108mm(JIS)2015.9 ~ 19.9Tip diameter・L dimension designation type500.1 ~ 100017 ~ 990
1 Piece(s)

8 Days or more

106mm(JIS)41.5 ~ 3L dimension designation type100 ~ 25050 ~ 125
1 Piece(s)

8 Days or more

106mm(JIS)53 ~ 4L dimension designation type100 ~ 25050 ~ 125
1 Piece(s)

8 Days or more

106mm(JIS)64L dimension designation type100 ~ 25050 ~ 125
1 Piece(s)

12 Days or more

104mm(T4)1.50.8 ~ 1.5Tip diameter・L dimension designation type40 ~ 20015 ~ 185
1 Piece(s)

12 Days or more

104mm(T4)20.8 ~ 1.9Tip diameter・L dimension designation type40 ~ 30015 ~ 285
1 Piece(s)

12 Days or more

104mm(T4)2.50.8 ~ 2.4Tip diameter・L dimension designation type40 ~ 30015 ~ 285
1 Piece(s)

12 Days or more

104mm(T4)31 ~ 2.9Tip diameter・L dimension designation type40 ~ 40015 ~ 380
1 Piece(s)

12 Days or more

104mm(T4)3.51.5 ~ 3.4Tip diameter・L dimension designation type40 ~ 40015 ~ 380
1 Piece(s)

12 Days or more

104mm(T4)41.5 ~ 3.9Tip diameter・L dimension designation type40 ~ 40015 ~ 380
1 Piece(s)

12 Days or more

104mm(T4)4.52.5 ~ 4.4Tip diameter・L dimension designation type40 ~ 40015 ~ 380
1 Piece(s)

12 Days or more

104mm(T4)53 ~ 4.9Tip diameter・L dimension designation type40 ~ 50015 ~ 480
1 Piece(s)

12 Days or more

104mm(T4)5.53.5 ~ 5.4Tip diameter・L dimension designation type40 ~ 50015 ~ 480
1 Piece(s)

12 Days or more

104mm(T4)64 ~ 5.9Tip diameter・L dimension designation type40 ~ 50015 ~ 480
1 Piece(s)

12 Days or more

104mm(T4)6.54.5 ~ 6.4Tip diameter・L dimension designation type40 ~ 50015 ~ 480
1 Piece(s)

12 Days or more

104mm(T4)74.9 ~ 6.9Tip diameter・L dimension designation type40 ~ 50015 ~ 480
1 Piece(s)

12 Days or more

104mm(T4)85.9 ~ 7.9Tip diameter・L dimension designation type40 ~ 50015 ~ 480
1 Piece(s)

12 Days or more

104mm(T4)107.9 ~ 9.9Tip diameter・L dimension designation type40 ~ 50015 ~ 480
1 Piece(s)

12 Days or more

104mm(T4)128.9 ~ 11.9Tip diameter・L dimension designation type40 ~ 50015 ~ 480
1 Piece(s)

8 Days or more

104mm(T4)1.50.8 ~ 1L dimension designation type50 ~ 15040 ~ 70
1 Piece(s)

8 Days or more

104mm(T4)20.8 ~ 1.5L dimension designation type50 ~ 20040 ~ 100
1 Piece(s)

8 Days or more

104mm(T4)2.51 ~ 2L dimension designation type60 ~ 20050 ~ 100
1 Piece(s)

8 Days or more

104mm(T4)31.5 ~ 2.5L dimension designation type60 ~ 20050 ~ 100

Loading...

  1. 1
 

Basic Information

Material SKD61 Tip diameter tolerance (Reference tolerance) -0.01/-0.02 Shaft diameter tolerance (Reference tolerance) 0/-0.02
Surface treatment Nitrided Tip shape No Character engraving type No
Number of engraving characters No Gas release shape No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.