(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepped Ejector Pins -Die Steel SKD61+Nitrided / Blank Type_Tip Diameter Designation・L Dimension Selection Type-

Stepped Ejector Pins -Die Steel SKD61+Nitrided / Blank Type_Tip Diameter Designation・L Dimension Selection Type-

Move the mouse over the image to zoom

  • Volume Discount

•Material: SKD61
•Tip Diameter Tolerance Reference: -0.01/-0.02
•Shaft Diameter Tolerance Reference: 0/-0.02
•Surface Treatment: Nitrided
•Alteration

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EJS4-[150,​200,​250]-P[1.5,​2,​2.5,​3]-N[50,​70,​100,​125]
EJS5-[150,​200,​250]-P[3,​3.5,​4]-N[50,​70,​100,​125]
EJS6-[150,​200,​250]-P[4,​4.5,​5]-N[50,​70,​100,​125]
EJSG4-[100,​150,​200,​250,​300]-P[1.5-3.9/0.01]-N[15-285/1]
EJSG4.5-[100,​150,​200,​250,​300]-P[2.5-4.4/0.01]-N[15-285/1]
EJSG5-[100,​150,​200,​250,​300]-P[3-4.9/0.01]-N[15-285/1]
EJSG5.5-[100,​150,​200,​250,​300]-P[3.5-5.4/0.01]-N[15-285/1]
EJSG6-[100,​150,​200,​250,​300]-P[4-5.9/0.01]-N[15-285/1]
ENS1.5-[100,​150]-[0.8,​1]-[40,​50,​70]
ENS2-150-0.8-90
ENS2-[100,​150,​200]-[0.8,​1,​1.1,​1.2,​1.5]-[40,​50,​60,​70,​80,​90,​100]
ENS2.5-[100,​150,​200]-[1,​1.1,​1.2,​1.5,​1.8,​2]-[50,​60,​70,​80,​90,​100]
ENS3-[100,​150,​200]-[1.5,​1.6,​1.8,​2,​2.1,​2.5]-[50,​60,​70,​80,​100]
ENSG1.5-[100,​150,​200]-P[0.6-1.4/0.01]-N[15-185/1]
ENSG2-[100,​150,​200]-P[0.8-1.9/0.01]-N[15-185/1]
ENSG2.5-[100,​150,​200,​250,​300]-P[0.8-2.4/0.01]-N[15-285/1]
ENSG3-[100,​150,​200,​250,​300]-P[1-2.9/0.01]-N[15-285/1]
ENSG3.5-[100,​150,​200,​250,​300]-P[1.5-3.4/0.01]-N[15-285/1]
ENSG4-[100,​150,​200,​250,​300]-P[1.5-3.9/0.01]-N[15-285/1]
ENSG4.5-[100,​150,​200,​250,​300]-P[2.5-4.4/0.01]-N[15-285/1]
ENSG5-[100,​150,​200,​250,​300]-P[3-4.9/0.01]-N[15-285/1]
ENSG5.5-[100,​150,​200,​250,​300]-P[3.5-5.4/0.01]-N[15-285/1]
ENSG6-[100,​150,​200,​250,​300]-P[4-5.9/0.01]-N[15-285/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness D (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
Type Alterations L (L dimension)
(mm)
N
(mm)
1 Piece(s)

10 Days or more

106mm(JIS)41.5 ~ 3Blank typeYes150 ~ 25050 ~ 125
1 Piece(s)

10 Days or more

106mm(JIS)53 ~ 4Blank typeYes150 ~ 25050 ~ 125
1 Piece(s)

10 Days or more

106mm(JIS)64 ~ 5Blank typeYes150 ~ 25050 ~ 125
1 Piece(s)

12 Days or more

106mm(JIS)41.5 ~ 3.9Tip diameter designation・L dimension selection typeYes100 ~ 30015 ~ 285
1 Piece(s)

12 Days or more

106mm(JIS)4.52.5 ~ 4.4Tip diameter designation・L dimension selection typeYes100 ~ 30015 ~ 285
1 Piece(s)

12 Days or more

106mm(JIS)53 ~ 4.9Tip diameter designation・L dimension selection typeYes100 ~ 30015 ~ 285
1 Piece(s)

12 Days or more

106mm(JIS)5.53.5 ~ 5.4Tip diameter designation・L dimension selection typeYes100 ~ 30015 ~ 285
1 Piece(s)

12 Days or more

106mm(JIS)64 ~ 5.9Tip diameter designation・L dimension selection typeYes100 ~ 30015 ~ 285
1 Piece(s)

10 Days or more

104mm(T4)1.50.8 ~ 1Blank typeYes100 ~ 15040 ~ 70
1 Piece(s)Available

10 Days or more

104mm(T4)20.8Blank typeNo15090
1 Piece(s)

10 Days or more

104mm(T4)20.8 ~ 1.5Blank typeYes100 ~ 20040 ~ 100
1 Piece(s)

10 Days or more

104mm(T4)2.51 ~ 2Blank typeYes100 ~ 20050 ~ 100
1 Piece(s)

10 Days or more

104mm(T4)31.5 ~ 2.5Blank typeYes100 ~ 20050 ~ 100
1 Piece(s)

12 Days or more

104mm(T4)1.50.6 ~ 1.4Tip diameter designation・L dimension selection typeYes100 ~ 20015 ~ 185
1 Piece(s)

12 Days or more

104mm(T4)20.8 ~ 1.9Tip diameter designation・L dimension selection typeYes100 ~ 20015 ~ 185
1 Piece(s)

12 Days or more

104mm(T4)2.50.8 ~ 2.4Tip diameter designation・L dimension selection typeYes100 ~ 30015 ~ 285
1 Piece(s)

12 Days or more

104mm(T4)31 ~ 2.9Tip diameter designation・L dimension selection typeYes100 ~ 30015 ~ 285
1 Piece(s)

12 Days or more

104mm(T4)3.51.5 ~ 3.4Tip diameter designation・L dimension selection typeYes100 ~ 30015 ~ 285
1 Piece(s)

12 Days or more

104mm(T4)41.5 ~ 3.9Tip diameter designation・L dimension selection typeYes100 ~ 30015 ~ 285
1 Piece(s)

12 Days or more

104mm(T4)4.52.5 ~ 4.4Tip diameter designation・L dimension selection typeYes100 ~ 30015 ~ 285
1 Piece(s)

12 Days or more

104mm(T4)53 ~ 4.9Tip diameter designation・L dimension selection typeYes100 ~ 30015 ~ 285
1 Piece(s)

12 Days or more

104mm(T4)5.53.5 ~ 5.4Tip diameter designation・L dimension selection typeYes100 ~ 30015 ~ 285
1 Piece(s)

12 Days or more

104mm(T4)64 ~ 5.9Tip diameter designation・L dimension selection typeYes100 ~ 30015 ~ 285

Loading...

  1. 1
 

Basic Information

Material SKD61 Tip diameter tolerance (Reference tolerance) -0.01/-0.02 Shaft diameter tolerance (Reference tolerance) 0/-0.02
Surface treatment Nitrided Tip shape No Character engraving type No
Number of engraving characters No Gas release shape No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.