(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pilot Punches Configurable type, Dicoat treatment

Pilot Punches Configurable type, Dicoat treatment

•Shank Type: Standard
•Tip shape: Tapered tip
•Material: SKD11 Equivalent (D2)
•Surface Treatment: Dicoat
•Mounting Plate: Punch plate

  • FLANGE
  • SKD11
  • DICOAT

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
T-RTP13-[70-150/1]-P[6-12.99/0.01]-B[20-100/1]-S[10-50/1]-A[20,​30,​45]
T-RTP16-[70-150/1]-P[8-15.99/0.01]-B[20-100/1]-S[10-50/1]-A[20,​30,​45]
T-RTP20-[70-150/1]-P[11-19.99/0.01]-B[20-100/1]-S[10-50/1]-A[20,​30,​45]
T-RTP25-[70-150/1]-P[16-24.99/0.01]-B[20-100/1]-S[10-50/1]-A[20,​30,​45]
T-RTPE13-[70-150/1]-P[6-12.99/0.01]-B[10-50/1]-S[8-45/1]
T-RTPE16-[70-150/1]-P[8-15.99/0.01]-B[10-50/1]-S[8-45/1]
T-RTPE20-[70-150/1]-P[11-19.99/0.01]-B[10-50/1]-S[8-45/1]
T-RTPE25-[70-150/1]-P[16-24.99/0.01]-B[10-50/1]-S[8-45/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType D (Shank diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
B (Tip length)
(mm)
S (Tip length)
(mm)
P (Tip dimension)
(mm)
1 Piece(s)

10 Days or more

10Standard type1320 ~ 4570 ~ 15020 ~ 10010 ~ 506 ~ 12.99
1 Piece(s)

10 Days or more

10Standard type1620 ~ 4570 ~ 15020 ~ 10010 ~ 508 ~ 15.99
1 Piece(s)

10 Days or more

10Standard type2020 ~ 4570 ~ 15020 ~ 10010 ~ 5011 ~ 19.99
1 Piece(s)

10 Days or more

10Standard type2520 ~ 4570 ~ 15020 ~ 10010 ~ 5016 ~ 24.99
1 Piece(s)

10 Days or more

10Economy type13-70 ~ 15010 ~ 508 ~ 456 ~ 12.99
1 Piece(s)

10 Days or more

10Economy type16-70 ~ 15010 ~ 508 ~ 458 ~ 15.99
1 Piece(s)

10 Days or more

10Economy type20-70 ~ 15010 ~ 508 ~ 4511 ~ 19.99
1 Piece(s)

10 Days or more

10Economy type25-70 ~ 15010 ~ 508 ~ 4516 ~ 24.99
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType D (Shank diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
B (Tip length)
(mm)
S (Tip length)
(mm)
P (Tip dimension)
(mm)

Loading...

  1. 1

Basic Information

Shank type Standard Tip shape Tapered tip Material SKD11 Equivalent (D2)
Surface treatment Dicoat Mounting plate Punch plate Shank (mounting part) shape With locating dowel hole
Shank diameter D tolerance m5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.