(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pilot Punches with Locating Dowel Holes Dicoat treatment

Pilot Punches with Locating Dowel Holes Dicoat treatment

•Shank Type: Standard
•Material: SKD11 Equivalent (D2)
•Surface Treatment: Dicoat
•Mounting Plate: Punch plate
•Shank Mounting Part Shape: With locating dowel hole

  • FLANGE
  • SKD11
  • DICOAT

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
T-STALC10-[52-142/10]-P[3-9.99/0.01]
T-STALC10-[52-142/10]-PC[1.5-2.99/0.01]
T-STALC10-LC[32-141.9/0.1]-P[3-9.99/0.01]
T-STALC10-LC[32-141.9/0.1]-PC[1.5-2.99/0.01]
T-STALC13-[52-142/10]-P[6-12.99/0.01]
T-STALC13-[52-142/10]-PC[3-5.99/0.01]
T-STALC13-LC[32-141.9/0.1]-P[6-12.99/0.01]
T-STALC13-LC[32-141.9/0.1]-PC[3-5.99/0.01]
T-STALC16-[62-142/10]-P[10-15.99/0.01]
T-STALC16-[62-142/10]-PC[5-9.99/0.01]
T-STALC16-LC[32-141.9/0.1]-P[10-15.99/0.01]
T-STALC16-LC[32-141.9/0.1]-PC[5-9.99/0.01]
T-STALC20-[62-142/10]-P[13-19.99/0.01]
T-STALC20-[62-142/10]-PC[6.5-12.99/0.01]
T-STALC20-LC[32-141.9/0.1]-P[13-19.99/0.01]
T-STALC20-LC[32-141.9/0.1]-PC[6.5-12.99/0.01]
T-STALC25-[62-142/10]-P[18-24.99/0.01]
T-STALC25-[62-142/10]-PC[9-17.99/0.01]
T-STALC25-LC[32-141.9/0.1]-P[18-24.99/0.01]
T-STALC25-LC[32-141.9/0.1]-PC[9-17.99/0.01]
T-STASC10-[42-142/10]-P[3-9.99/0.01]
T-STASC10-[42-142/10]-PC[1.5-2.99/0.01]
T-STASC10-LC[32-141.9/0.1]-P[3-9.99/0.01]
T-STASC10-LC[32-141.9/0.1]-PC[1.5-2.99/0.01]
T-STASC13-[42-142/10]-P[6-12.99/0.01]
T-STASC13-[42-142/10]-PC[3-5.99/0.01]
T-STASC13-LC[32-141.9/0.1]-P[6-12.99/0.01]
T-STASC13-LC[32-141.9/0.1]-PC[3-5.99/0.01]
T-STASC16-[42-142/10]-P[10-15.99/0.01]
T-STASC16-[42-142/10]-PC[5-9.99/0.01]
T-STASC16-LC[32-141.9/0.1]-P[10-15.99/0.01]
T-STASC16-LC[32-141.9/0.1]-PC[5-9.99/0.01]
T-STASC20-[42-142/10]-P[13-19.99/0.01]
T-STASC20-[42-142/10]-PC[6.5-12.99/0.01]
T-STASC20-LC[32-141.9/0.1]-P[13-19.99/0.01]
T-STASC20-LC[32-141.9/0.1]-PC[6.5-12.99/0.01]
T-STASC25-[42-142/10]-P[18-24.99/0.01]
T-STASC25-[42-142/10]-PC[9-17.99/0.01]
T-STASC25-LC[32-141.9/0.1]-P[18-24.99/0.01]
T-STASC25-LC[32-141.9/0.1]-PC[9-17.99/0.01]
T-STAXC10-[62-142/10]-P[3-9.99/0.01]
T-STAXC10-[62-142/10]-PC[1.5-2.99/0.01]
T-STAXC10-LC[32-141.9/0.1]-P[3-9.99/0.01]
T-STAXC10-LC[32-141.9/0.1]-PC[1.5-2.99/0.01]
T-STAXC13-[62-142/10]-P[6-12.99/0.01]
T-STAXC13-[62-142/10]-PC[3-5.99/0.01]
T-STAXC13-LC[32-141.9/0.1]-P[6-12.99/0.01]
T-STAXC13-LC[32-141.9/0.1]-PC[3-5.99/0.01]
T-STAXC16-[72-142/10]-P[10-15.99/0.01]
T-STAXC16-[72-142/10]-PC[5-9.99/0.01]
T-STAXC16-LC[32-141.9/0.1]-P[10-15.99/0.01]
T-STAXC16-LC[32-141.9/0.1]-PC[5-9.99/0.01]
T-STAXC20-[72-142/10]-P[13-19.99/0.01]
T-STAXC20-[72-142/10]-PC[6.5-12.99/0.01]
T-STAXC20-LC[32-141.9/0.1]-P[13-19.99/0.01]
T-STAXC20-LC[32-141.9/0.1]-PC[6.5-12.99/0.01]
T-STAXC25-[72-142/10]-P[18-24.99/0.01]
T-STAXC25-[72-142/10]-PC[9-17.99/0.01]
T-STAXC25-LC[32-141.9/0.1]-P[18-24.99/0.01]
T-STAXC25-LC[32-141.9/0.1]-PC[9-17.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape B (Tip length/tip length) D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
1 Piece(s)

8 Days or more

10Tip RL1052 ~ 142-3 ~ 9.99-
1 Piece(s)

8 Days or more

10Tip RL1052 ~ 142--1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Tip RL10-32 ~ 141.93 ~ 9.99-
1 Piece(s)

8 Days or more

10Tip RL10-32 ~ 141.9-1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Tip RL1352 ~ 142-6 ~ 12.99-
1 Piece(s)

8 Days or more

10Tip RL1352 ~ 142--3 ~ 5.99
1 Piece(s)

8 Days or more

10Tip RL13-32 ~ 141.96 ~ 12.99-
1 Piece(s)

8 Days or more

10Tip RL13-32 ~ 141.9-3 ~ 5.99
1 Piece(s)

8 Days or more

10Tip RL1662 ~ 142-10 ~ 15.99-
1 Piece(s)

8 Days or more

10Tip RL1662 ~ 142--5 ~ 9.99
1 Piece(s)

8 Days or more

10Tip RL16-32 ~ 141.910 ~ 15.99-
1 Piece(s)

8 Days or more

10Tip RL16-32 ~ 141.9-5 ~ 9.99
1 Piece(s)

8 Days or more

10Tip RL2062 ~ 142-13 ~ 19.99-
1 Piece(s)

8 Days or more

10Tip RL2062 ~ 142--6.5 ~ 12.99
1 Piece(s)

8 Days or more

10Tip RL20-32 ~ 141.913 ~ 19.99-
1 Piece(s)

8 Days or more

10Tip RL20-32 ~ 141.9-6.5 ~ 12.99
1 Piece(s)

8 Days or more

10Tip RL2562 ~ 142-18 ~ 24.99-
1 Piece(s)

8 Days or more

10Tip RL2562 ~ 142--9 ~ 17.99
1 Piece(s)

8 Days or more

10Tip RL25-32 ~ 141.918 ~ 24.99-
1 Piece(s)

8 Days or more

10Tip RL25-32 ~ 141.9-9 ~ 17.99
1 Piece(s)

8 Days or more

10Tip RS1042 ~ 142-3 ~ 9.99-
1 Piece(s)

8 Days or more

10Tip RS1042 ~ 142--1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Tip RS10-32 ~ 141.93 ~ 9.99-
1 Piece(s)

8 Days or more

10Tip RS10-32 ~ 141.9-1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Tip RS1342 ~ 142-6 ~ 12.99-
1 Piece(s)

8 Days or more

10Tip RS1342 ~ 142--3 ~ 5.99
1 Piece(s)

8 Days or more

10Tip RS13-32 ~ 141.96 ~ 12.99-
1 Piece(s)

8 Days or more

10Tip RS13-32 ~ 141.9-3 ~ 5.99
1 Piece(s)

8 Days or more

10Tip RS1642 ~ 142-10 ~ 15.99-
1 Piece(s)

8 Days or more

10Tip RS1642 ~ 142--5 ~ 9.99
1 Piece(s)

8 Days or more

10Tip RS16-32 ~ 141.910 ~ 15.99-
1 Piece(s)

8 Days or more

10Tip RS16-32 ~ 141.9-5 ~ 9.99
1 Piece(s)

8 Days or more

10Tip RS2042 ~ 142-13 ~ 19.99-
1 Piece(s)

8 Days or more

10Tip RS2042 ~ 142--6.5 ~ 12.99
1 Piece(s)

8 Days or more

10Tip RS20-32 ~ 141.913 ~ 19.99-
1 Piece(s)

8 Days or more

10Tip RS20-32 ~ 141.9-6.5 ~ 12.99
1 Piece(s)

8 Days or more

10Tip RS2542 ~ 142-18 ~ 24.99-
1 Piece(s)

8 Days or more

10Tip RS2542 ~ 142--9 ~ 17.99
1 Piece(s)

8 Days or more

10Tip RS25-32 ~ 141.918 ~ 24.99-
1 Piece(s)

8 Days or more

10Tip RS25-32 ~ 141.9-9 ~ 17.99
1 Piece(s)

8 Days or more

10Tip RX1062 ~ 142-3 ~ 9.99-
1 Piece(s)

8 Days or more

10Tip RX1062 ~ 142--1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Tip RX10-32 ~ 141.93 ~ 9.99-
1 Piece(s)

8 Days or more

10Tip RX10-32 ~ 141.9-1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Tip RX1362 ~ 142-6 ~ 12.99-
1 Piece(s)

8 Days or more

10Tip RX1362 ~ 142--3 ~ 5.99
1 Piece(s)

8 Days or more

10Tip RX13-32 ~ 141.96 ~ 12.99-
1 Piece(s)

8 Days or more

10Tip RX13-32 ~ 141.9-3 ~ 5.99
1 Piece(s)

8 Days or more

10Tip RX1672 ~ 142-10 ~ 15.99-
1 Piece(s)

8 Days or more

10Tip RX1672 ~ 142--5 ~ 9.99
1 Piece(s)

8 Days or more

10Tip RX16-32 ~ 141.910 ~ 15.99-
1 Piece(s)

8 Days or more

10Tip RX16-32 ~ 141.9-5 ~ 9.99
1 Piece(s)

8 Days or more

10Tip RX2072 ~ 142-13 ~ 19.99-
1 Piece(s)

8 Days or more

10Tip RX2072 ~ 142--6.5 ~ 12.99
1 Piece(s)

8 Days or more

10Tip RX20-32 ~ 141.913 ~ 19.99-
1 Piece(s)

8 Days or more

10Tip RX20-32 ~ 141.9-6.5 ~ 12.99
1 Piece(s)

8 Days or more

10Tip RX2572 ~ 142-18 ~ 24.99-
1 Piece(s)

8 Days or more

10Tip RX2572 ~ 142--9 ~ 17.99
1 Piece(s)

8 Days or more

10Tip RX25-32 ~ 141.918 ~ 24.99-
1 Piece(s)

8 Days or more

10Tip RX25-32 ~ 141.9-9 ~ 17.99

Loading...

 

Basic Information

Shank type Standard Material SKD11 Equivalent (D2) Surface treatment Dicoat
Mounting plate Punch plate Shank (mounting part) shape With locating dowel hole Shank diameter D tolerance m5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.