(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Movable Pilot Punches Normal, Lapping

Movable Pilot Punches Normal, Lapping

•Shank Type: Standard
•Mounting Plate: Punch plate
•Shank Mounting Part Shape: Movable

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-HUPT2.0-[32-42/10]-P[0.5-1.5/0.01]-B[2-23/0.1]
A-HUPT2.0-LC[11-41.9/0.1]-P[0.5-1.5/0.01]-B[2-23/0.1]
A-HUPT2.5-[32-42/10]-P[1-2/0.01]-B[2-23/0.1]
A-HUPT2.5-[32-42/10]-PC[0.5-0.99/0.01]-B[2-23/0.1]
A-HUPT2.5-LC[11-41.9/0.1]-P[1-2/0.01]-B[2-23/0.1]
A-HUPT2.5-LC[11-41.9/0.1]-PC[0.5-0.99/0.01]-B[2-23/0.1]
A-HUPT3-[42-72/10]-P[1-2.5/0.01]-B[2-23/0.1]
A-HUPT3-[42-72/10]-PC[0.5-0.99/0.01]-B[2-23/0.1]
A-HUPT3-LC[11-71.9/0.1]-P[1-2.5/0.01]-B[2-23/0.1]
A-HUPT3-LC[11-71.9/0.1]-PC[0.5-0.99/0.01]-B[2-23/0.1]
A-HUPT4-[42-72/10]-P[1.5-3.5/0.01]-B[2-23/0.1]
A-HUPT4-[42-72/10]-PC[0.75-1.49/0.01]-B[2-23/0.1]
A-HUPT4-LC[11-71.9/0.1]-P[1.5-3.5/0.01]-B[2-23/0.1]
A-HUPT4-LC[11-71.9/0.1]-PC[0.75-1.49/0.01]-B[2-23/0.1]
A-HUPT5-[42-72/10]-P[2-4.5/0.01]-B[2-23/0.1]
A-HUPT5-[42-72/10]-PC[1-1.99/0.01]-B[2-23/0.1]
A-HUPT5-LC[11-71.9/0.1]-P[2-4.5/0.01]-B[2-23/0.1]
A-HUPT5-LC[11-71.9/0.1]-PC[1-1.99/0.01]-B[2-23/0.1]
A-HUPT6-[42-72/10]-P[2.5-5.5/0.01]-B[2-23/0.1]
A-HUPT6-[42-72/10]-PC[1.25-2.49/0.01]-B[2-23/0.1]
A-HUPT6-LC[11-71.9/0.1]-P[2.5-5.5/0.01]-B[2-23/0.1]
A-HUPT6-LC[11-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-23/0.1]
A-HUPT8-[42-82/10]-P[3-7.5/0.01]-B[2-23/0.1]
A-HUPT8-[42-82/10]-PC[1.5-2.99/0.01]-B[2-23/0.1]
A-HUPT8-LC[11-81.9/0.1]-P[3-7.5/0.01]-B[2-23/0.1]
A-HUPT8-LC[11-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-23/0.1]
A-HUPTF2.0-[32-42/10]-P[1-1.5/0.01]-B[2-23/0.1]
A-HUPTF2.0-LC[11-41.9/0.1]-P[1-1.5/0.01]-B[2-23/0.1]
A-HUPTF2.5-[32-42/10]-P[1-2/0.01]-B[2-23/0.1]
A-HUPTF2.5-LC[11-41.9/0.1]-P[1-2/0.01]-B[2-23/0.1]
A-HUPTF3-[42-72/10]-P[1-2.5/0.01]-B[2-25/0.1]
A-HUPTF3-LC[11-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
A-HUPTF4-[42-72/10]-P[1.5-3.5/0.01]-B[2-25/0.1]
A-HUPTF4-[42-72/10]-PC[1-1.49/0.01]-B[2-25/0.1]
A-HUPTF4-LC[11-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
A-HUPTF4-LC[11-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
A-HUPTF5-[42-72/10]-P[2-4.5/0.01]-B[2-25/0.1]
A-HUPTF5-[42-72/10]-PC[1-1.99/0.01]-B[2-25/0.1]
A-HUPTF5-LC[11-71.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
A-HUPTF5-LC[11-71.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
A-HUPTF6-[42-72/10]-P[2.5-5.5/0.01]-B[2-25/0.1]
A-HUPTF6-[42-72/10]-PC[1.25-2.49/0.01]-B[2-25/0.1]
A-HUPTF6-LC[11-71.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
A-HUPTF6-LC[11-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
A-HUPTF8-[42-82/10]-P[3-7.5/0.01]-B[2-25/0.1]
A-HUPTF8-[42-82/10]-PC[1.5-2.99/0.01]-B[2-25/0.1]
A-HUPTF8-LC[11-81.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
A-HUPTF8-LC[11-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
A-PUPT2.0-[32-42/10]-P[0.5-1.5/0.01]-B[2-23/0.1]
A-PUPT2.0-LC[11-41.9/0.1]-P[0.5-1.5/0.01]-B[2-23/0.1]
A-PUPT2.5-[32-42/10]-P[1-2/0.01]-B[2-23/0.1]
A-PUPT2.5-[32-42/10]-PC[0.5-0.99/0.01]-B[2-23/0.1]
A-PUPT2.5-LC[11-41.9/0.1]-P[1-2/0.01]-B[2-23/0.1]
A-PUPT2.5-LC[11-41.9/0.1]-PC[0.5-0.99/0.01]-B[2-23/0.1]
A-PUPT3-[42-72/10]-P[1-2.5/0.01]-B[2-23/0.1]
A-PUPT3-[42-72/10]-PC[0.5-0.99/0.01]-B[2-23/0.1]
A-PUPT3-LC[11-71.9/0.1]-P[1-2.5/0.01]-B[2-23/0.1]
A-PUPT3-LC[11-71.9/0.1]-PC[0.5-0.99/0.01]-B[2-23/0.1]
A-PUPT4-[42-72/10]-P[1.5-3.5/0.01]-B[2-23/0.1]
A-PUPT4-[42-72/10]-PC[1-1.49/0.01]-B[2-23/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Surface treatment Shank diameter D tolerance D (Shank diameter)
(mm)
B (Tip length)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.0102.02 ~ 2332 ~ 42-0.5 ~ 1.5-
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.0102.02 ~ 23-11 ~ 41.90.5 ~ 1.5-
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.0102.52 ~ 2332 ~ 42-1 ~ 2-
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.0102.52 ~ 2332 ~ 42--0.5 ~ 0.99
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.0102.52 ~ 23-11 ~ 41.91 ~ 2-
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.0102.52 ~ 23-11 ~ 41.9-0.5 ~ 0.99
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.01032 ~ 2342 ~ 72-1 ~ 2.5-
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.01032 ~ 2342 ~ 72--0.5 ~ 0.99
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.01032 ~ 23-11 ~ 71.91 ~ 2.5-
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.01032 ~ 23-11 ~ 71.9-0.5 ~ 0.99
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.01042 ~ 2342 ~ 72-1.5 ~ 3.5-
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.01042 ~ 2342 ~ 72--0.75 ~ 1.49
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.01042 ~ 23-11 ~ 71.91.5 ~ 3.5-
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.01042 ~ 23-11 ~ 71.9-0.75 ~ 1.49
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.01052 ~ 2342 ~ 72-2 ~ 4.5-
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.01052 ~ 2342 ~ 72--1 ~ 1.99
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.01052 ~ 23-11 ~ 71.92 ~ 4.5-
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.01052 ~ 23-11 ~ 71.9-1 ~ 1.99
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.01062 ~ 2342 ~ 72-2.5 ~ 5.5-
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.01062 ~ 2342 ~ 72--1.25 ~ 2.49
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.01062 ~ 23-11 ~ 71.92.5 ~ 5.5-
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.01062 ~ 23-11 ~ 71.9-1.25 ~ 2.49
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.01082 ~ 2342 ~ 82-3 ~ 7.5-
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.01082 ~ 2342 ~ 82--1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.01082 ~ 23-11 ~ 81.93 ~ 7.5-
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 EquivalentNone-0.005/-0.01082 ~ 23-11 ~ 81.9-1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Tip RSKH51 EquivalentNone-0.005/-0.0102.02 ~ 2332 ~ 42-1 ~ 1.5-
1 Piece(s)

8 Days or more

10Tip RSKH51 EquivalentNone-0.005/-0.0102.02 ~ 23-11 ~ 41.91 ~ 1.5-
1 Piece(s)

8 Days or more

10Tip RSKH51 EquivalentNone-0.005/-0.0102.52 ~ 2332 ~ 42-1 ~ 2-
1 Piece(s)

8 Days or more

10Tip RSKH51 EquivalentNone-0.005/-0.0102.52 ~ 23-11 ~ 41.91 ~ 2-
1 Piece(s)

8 Days or more

10Tip RSKH51 EquivalentNone-0.005/-0.01032 ~ 2542 ~ 72-1 ~ 2.5-
1 Piece(s)

8 Days or more

10Tip RSKH51 EquivalentNone-0.005/-0.01032 ~ 25-11 ~ 71.91 ~ 2.5-
1 Piece(s)

8 Days or more

10Tip RSKH51 EquivalentNone-0.005/-0.01042 ~ 2542 ~ 72-1.5 ~ 3.5-
1 Piece(s)

8 Days or more

10Tip RSKH51 EquivalentNone-0.005/-0.01042 ~ 2542 ~ 72--1 ~ 1.49
1 Piece(s)

8 Days or more

10Tip RSKH51 EquivalentNone-0.005/-0.01042 ~ 25-11 ~ 71.91.5 ~ 3.5-
1 Piece(s)

8 Days or more

10Tip RSKH51 EquivalentNone-0.005/-0.01042 ~ 25-11 ~ 71.9-1 ~ 1.49
1 Piece(s)

8 Days or more

10Tip RSKH51 EquivalentNone-0.005/-0.01052 ~ 2542 ~ 72-2 ~ 4.5-
1 Piece(s)

8 Days or more

10Tip RSKH51 EquivalentNone-0.005/-0.01052 ~ 2542 ~ 72--1 ~ 1.99
1 Piece(s)

8 Days or more

10Tip RSKH51 EquivalentNone-0.005/-0.01052 ~ 25-11 ~ 71.92 ~ 4.5-
1 Piece(s)

8 Days or more

10Tip RSKH51 EquivalentNone-0.005/-0.01052 ~ 25-11 ~ 71.9-1 ~ 1.99
1 Piece(s)

8 Days or more

10Tip RSKH51 EquivalentNone-0.005/-0.01062 ~ 2542 ~ 72-2.5 ~ 5.5-
1 Piece(s)

8 Days or more

10Tip RSKH51 EquivalentNone-0.005/-0.01062 ~ 2542 ~ 72--1.25 ~ 2.49
1 Piece(s)

8 Days or more

10Tip RSKH51 EquivalentNone-0.005/-0.01062 ~ 25-11 ~ 71.92.5 ~ 5.5-
1 Piece(s)

8 Days or more

10Tip RSKH51 EquivalentNone-0.005/-0.01062 ~ 25-11 ~ 71.9-1.25 ~ 2.49
1 Piece(s)

8 Days or more

10Tip RSKH51 EquivalentNone-0.005/-0.01082 ~ 2542 ~ 82-3 ~ 7.5-
1 Piece(s)

8 Days or more

10Tip RSKH51 EquivalentNone-0.005/-0.01082 ~ 2542 ~ 82--1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Tip RSKH51 EquivalentNone-0.005/-0.01082 ~ 25-11 ~ 81.93 ~ 7.5-
1 Piece(s)

8 Days or more

10Tip RSKH51 EquivalentNone-0.005/-0.01082 ~ 25-11 ~ 81.9-1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steelNone-0.005/-0.0102.02 ~ 2332 ~ 42-0.5 ~ 1.5-
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steelNone-0.005/-0.0102.02 ~ 23-11 ~ 41.90.5 ~ 1.5-
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steelNone-0.005/-0.0102.52 ~ 2332 ~ 42-1 ~ 2-
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steelNone-0.005/-0.0102.52 ~ 2332 ~ 42--0.5 ~ 0.99
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steelNone-0.005/-0.0102.52 ~ 23-11 ~ 41.91 ~ 2-
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steelNone-0.005/-0.0102.52 ~ 23-11 ~ 41.9-0.5 ~ 0.99
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steelNone-0.005/-0.01032 ~ 2342 ~ 72-1 ~ 2.5-
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steelNone-0.005/-0.01032 ~ 2342 ~ 72--0.5 ~ 0.99
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steelNone-0.005/-0.01032 ~ 23-11 ~ 71.91 ~ 2.5-
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steelNone-0.005/-0.01032 ~ 23-11 ~ 71.9-0.5 ~ 0.99
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steelNone-0.005/-0.01042 ~ 2342 ~ 72-1.5 ~ 3.5-
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steelNone-0.005/-0.01042 ~ 2342 ~ 72--1 ~ 1.49

Loading...

 

Basic Information

Shank type Standard Mounting plate Punch plate Shank (mounting part) shape Movable

Additional Products in this Category

Complementary Products

Tech Support