(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pilot Punches for Fixing to Stripper Plates HW Coating (Part Numbers)

Pilot Punches for Fixing to Stripper Plates HW Coating

•Shank Type: Standard
•Surface Treatment: HW coating
•Mounting Plate: Stripper plate
•Shank Mounting Part Shape: Standard

  • FLANGE
  • SKH51
  • POWDER HSS
  • HW

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AHW-HTFPA1.6-[10-40/0.1]-P[1-1.59/0.01]-A[10,​15,​20,​25,​30]
AHW-HTFPA1.6-[10-40/0.1]-P[1-1.59/0.01]-AC[16-45/1]
AHW-HTFPA2.0-[10-40/0.1]-P[1-1.99/0.01]-A[10,​15,​20,​25,​30]
AHW-HTFPA2.0-[10-40/0.1]-P[1-1.99/0.01]-AC[16-45/1]
AHW-HTFPA2.5-[10-40/0.1]-P[1-2.49/0.01]-A[10,​15,​20,​25,​30]
AHW-HTFPA2.5-[10-40/0.1]-P[1-2.49/0.01]-AC[16-45/1]
AHW-HTFPA3-[10-40/0.1]-P[1-2.99/0.01]-A[10,​15,​20,​25,​30]
AHW-HTFPA3-[10-40/0.1]-P[1-2.99/0.01]-AC[16-45/1]
AHW-HTFPA4-[10-40/0.1]-P[2-3.99/0.01]-A[15,​20,​25,​30]
AHW-HTFPA4-[10-40/0.1]-P[2-3.99/0.01]-AC[16-45/1]
AHW-HTFPA5-[10-40/0.1]-P[2-4.99/0.01]-A[15,​20,​25,​30]
AHW-HTFPA5-[10-40/0.1]-P[2-4.99/0.01]-AC[16-45/1]
AHW-HTFPA6-[10-40/0.1]-P[2.5-5.99/0.01]-A[15,​20,​25,​30]
AHW-HTFPA6-[10-40/0.1]-P[2.5-5.99/0.01]-AC[16-45/1]
AHW-HTFPA8-[10-40/0.1]-P[5-7.99/0.01]-A[15,​20,​25,​30]
AHW-HTFPA8-[10-40/0.1]-P[5-7.99/0.01]-AC[16-45/1]
AHW-HTFPA10-[10-40/0.1]-P[7-9.99/0.01]-A[15,​20,​25,​30]
AHW-HTFPA10-[10-40/0.1]-P[7-9.99/0.01]-AC[16-45/1]
AHW-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-A[15,​20,​25,​30]
AHW-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[16-19/1]
AHW-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[21-24/1]
AHW-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[26-29/1]
AHW-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[31-45/1]
AHW-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-A[15,​20,​25,​30]
AHW-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[16-19/1]
AHW-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[21-24/1]
AHW-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[26-29/1]
AHW-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[31-45/1]
AHW-HTFPR1.6-[10-40/0.1]-P[1-1.59/0.01]
AHW-HTFPR2.0-[10-40/0.1]-P[1-1.99/0.01]
AHW-HTFPR2.5-[10-40/0.1]-P[1-2.49/0.01]
AHW-HTFPR3-[10-40/0.1]-P[1-2.99/0.01]
AHW-HTFPR4-[10-40/0.1]-P[2-3.99/0.01]
AHW-HTFPR5-[10-40/0.1]-P[2-4.99/0.01]
AHW-HTFPR6-[10-40/0.1]-P[2.5-5.99/0.01]
AHW-HTFPR8-[10-40/0.1]-P[5-7.99/0.01]
AHW-HTFPR10-[10-40/0.1]-P[7-9.99/0.01]
AHW-HTFPR13-[10-40/0.1]-P[10-12.99/0.01]
AHW-HTFPR16-[10-40/0.1]-P[13-15.99/0.01]
AHW-HTFPT1.6-[10-40/0.1]-P[1-1.59/0.01]
AHW-HTFPT2.0-[10-40/0.1]-P[1-1.99/0.01]
AHW-HTFPT2.5-[10-40/0.1]-P[1-2.49/0.01]
AHW-HTFPT3-[10-40/0.1]-P[1-2.99/0.01]
AHW-HTFPT4-[10-40/0.1]-P[2-3.99/0.01]
AHW-HTFPT5-[10-40/0.1]-P[2-4.99/0.01]
AHW-HTFPT6-[10-40/0.1]-P[2.5-5.99/0.01]
AHW-HTFPT8-[10-40/0.1]-P[5-7.99/0.01]
AHW-HTFPT10-[10-40/0.1]-P[7-9.99/0.01]
AHW-HTFPT13-[10-40/0.1]-P[10-12.99/0.01]
AHW-HTFPT16-[10-40/0.1]-P[13-15.99/0.01]
AHW-PTFPA1.6-[10-40/0.1]-P[1-1.59/0.01]-A[10,​15,​20,​25,​30]
AHW-PTFPA1.6-[10-40/0.1]-P[1-1.59/0.01]-AC[16-45/1]
AHW-PTFPA2.0-[10-40/0.1]-P[1-1.99/0.01]-A[10,​15,​20,​25,​30]
AHW-PTFPA2.0-[10-40/0.1]-P[1-1.99/0.01]-AC[16-45/1]
AHW-PTFPA2.5-[10-40/0.1]-P[1-2.49/0.01]-A[10,​15,​20,​25,​30]
AHW-PTFPA2.5-[10-40/0.1]-P[1-2.49/0.01]-AC[16-45/1]
AHW-PTFPA3-[10-40/0.1]-P[1-2.99/0.01]-A[10,​15,​20,​25,​30]
AHW-PTFPA3-[10-40/0.1]-P[1-2.99/0.01]-AC[16-45/1]
AHW-PTFPA4-[10-40/0.1]-P[2-3.99/0.01]-A[15,​20,​25,​30]
AHW-PTFPA4-[10-40/0.1]-P[2-3.99/0.01]-AC[16-45/1]
AHW-PTFPA5-[10-40/0.1]-P[2-4.99/0.01]-A[15,​20,​25,​30]
AHW-PTFPA5-[10-40/0.1]-P[2-4.99/0.01]-AC[16-45/1]
AHW-PTFPA6-[10-40/0.1]-P[2.5-5.99/0.01]-A[15,​20,​25,​30]
AHW-PTFPA6-[10-40/0.1]-P[2.5-5.99/0.01]-AC[16-45/1]
AHW-PTFPA8-[10-40/0.1]-P[5-7.99/0.01]-A[15,​20,​25,​30]
AHW-PTFPA8-[10-40/0.1]-P[5-7.99/0.01]-AC[16-45/1]
AHW-PTFPA10-[10-40/0.1]-P[7-9.99/0.01]-A[15,​20,​25,​30]
AHW-PTFPA10-[10-40/0.1]-P[7-9.99/0.01]-AC[16-45/1]
AHW-PTFPA13-[10-40/0.1]-P[10-12.99/0.01]-A[15,​20,​25,​30]
AHW-PTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[16-19/1]
AHW-PTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[21-24/1]
AHW-PTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[26-29/1]
AHW-PTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[31-45/1]
AHW-PTFPA16-[10-40/0.1]-P[13-15.99/0.01]-A[15,​20,​25,​30]
AHW-PTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[16-19/1]
AHW-PTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[21-24/1]
AHW-PTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[26-29/1]
AHW-PTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[31-45/1]
AHW-PTFPR1.6-[10-40/0.1]-P[1-1.59/0.01]
AHW-PTFPR2.0-[10-40/0.1]-P[1-1.99/0.01]
AHW-PTFPR2.5-[10-40/0.1]-P[1-2.49/0.01]
AHW-PTFPR3-[10-40/0.1]-P[1-2.99/0.01]
AHW-PTFPR4-[10-40/0.1]-P[2-3.99/0.01]
AHW-PTFPR5-[10-40/0.1]-P[2-4.99/0.01]
AHW-PTFPR6-[10-40/0.1]-P[2.5-5.99/0.01]
AHW-PTFPR8-[10-40/0.1]-P[5-7.99/0.01]
AHW-PTFPR10-[10-40/0.1]-P[7-9.99/0.01]
AHW-PTFPR13-[10-40/0.1]-P[10-12.99/0.01]
AHW-PTFPR16-[10-40/0.1]-P[13-15.99/0.01]
AHW-PTFPT1.6-[10-40/0.1]-P[1-1.59/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance D (Shank diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
Tip angle change [AC]
(°)
P (Tip dimension)
(mm)
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/01.610 ~ 4010 ~ 30-1 ~ 1.59
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/01.610 ~ 40-16 ~ 451 ~ 1.59
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/02.010 ~ 4010 ~ 30-1 ~ 1.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/02.010 ~ 40-16 ~ 451 ~ 1.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/02.510 ~ 4010 ~ 30-1 ~ 2.49
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/02.510 ~ 40-16 ~ 451 ~ 2.49
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0310 ~ 4010 ~ 30-1 ~ 2.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0310 ~ 40-16 ~ 451 ~ 2.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0410 ~ 4015 ~ 30-2 ~ 3.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0410 ~ 40-16 ~ 452 ~ 3.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0510 ~ 4015 ~ 30-2 ~ 4.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0510 ~ 40-16 ~ 452 ~ 4.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0610 ~ 4015 ~ 30-2.5 ~ 5.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0610 ~ 40-16 ~ 452.5 ~ 5.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0810 ~ 4015 ~ 30-5 ~ 7.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0810 ~ 40-16 ~ 455 ~ 7.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/01010 ~ 4015 ~ 30-7 ~ 9.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/01010 ~ 40-16 ~ 457 ~ 9.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/01310 ~ 4015 ~ 30-10 ~ 12.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/01310 ~ 40-16 ~ 1910 ~ 12.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/01310 ~ 40-21 ~ 2410 ~ 12.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/01310 ~ 40-26 ~ 2910 ~ 12.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/01310 ~ 40-31 ~ 4510 ~ 12.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/01610 ~ 4015 ~ 30-13 ~ 15.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/01610 ~ 40-16 ~ 1913 ~ 15.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/01610 ~ 40-21 ~ 2413 ~ 15.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/01610 ~ 40-26 ~ 2913 ~ 15.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/01610 ~ 40-31 ~ 4513 ~ 15.99
1 Piece(s)

10 Days or more

10Tip RSKH51 Equivalent (M2)+0.005/01.610 ~ 40--1 ~ 1.59
1 Piece(s)

10 Days or more

10Tip RSKH51 Equivalent (M2)+0.005/02.010 ~ 40--1 ~ 1.99
1 Piece(s)

10 Days or more

10Tip RSKH51 Equivalent (M2)+0.005/02.510 ~ 40--1 ~ 2.49
1 Piece(s)

10 Days or more

10Tip RSKH51 Equivalent (M2)+0.005/0310 ~ 40--1 ~ 2.99
1 Piece(s)

10 Days or more

10Tip RSKH51 Equivalent (M2)+0.005/0410 ~ 40--2 ~ 3.99
1 Piece(s)

10 Days or more

10Tip RSKH51 Equivalent (M2)+0.005/0510 ~ 40--2 ~ 4.99
1 Piece(s)

10 Days or more

10Tip RSKH51 Equivalent (M2)+0.005/0610 ~ 40--2.5 ~ 5.99
1 Piece(s)

10 Days or more

10Tip RSKH51 Equivalent (M2)+0.005/0810 ~ 40--5 ~ 7.99
1 Piece(s)

10 Days or more

10Tip RSKH51 Equivalent (M2)+0.005/01010 ~ 40--7 ~ 9.99
1 Piece(s)

10 Days or more

10Tip RSKH51 Equivalent (M2)+0.005/01310 ~ 40--10 ~ 12.99
1 Piece(s)

10 Days or more

10Tip RSKH51 Equivalent (M2)+0.005/01610 ~ 40--13 ~ 15.99
1 Piece(s)

10 Days or more

10Tapered tipSKH51 Equivalent (M2)+0.005/01.610 ~ 40--1 ~ 1.59
1 Piece(s)

10 Days or more

10Tapered tipSKH51 Equivalent (M2)+0.005/02.010 ~ 40--1 ~ 1.99
1 Piece(s)

10 Days or more

10Tapered tipSKH51 Equivalent (M2)+0.005/02.510 ~ 40--1 ~ 2.49
1 Piece(s)

10 Days or more

10Tapered tipSKH51 Equivalent (M2)+0.005/0310 ~ 40--1 ~ 2.99
1 Piece(s)

10 Days or more

10Tapered tipSKH51 Equivalent (M2)+0.005/0410 ~ 40--2 ~ 3.99
1 Piece(s)

10 Days or more

10Tapered tipSKH51 Equivalent (M2)+0.005/0510 ~ 40--2 ~ 4.99
1 Piece(s)

10 Days or more

10Tapered tipSKH51 Equivalent (M2)+0.005/0610 ~ 40--2.5 ~ 5.99
1 Piece(s)

10 Days or more

10Tapered tipSKH51 Equivalent (M2)+0.005/0810 ~ 40--5 ~ 7.99
1 Piece(s)

10 Days or more

10Tapered tipSKH51 Equivalent (M2)+0.005/01010 ~ 40--7 ~ 9.99
1 Piece(s)

10 Days or more

10Tapered tipSKH51 Equivalent (M2)+0.005/01310 ~ 40--10 ~ 12.99
1 Piece(s)

10 Days or more

10Tapered tipSKH51 Equivalent (M2)+0.005/01610 ~ 40--13 ~ 15.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/01.610 ~ 4010 ~ 30-1 ~ 1.59
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/01.610 ~ 40-16 ~ 451 ~ 1.59
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/02.010 ~ 4010 ~ 30-1 ~ 1.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/02.010 ~ 40-16 ~ 451 ~ 1.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/02.510 ~ 4010 ~ 30-1 ~ 2.49
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/02.510 ~ 40-16 ~ 451 ~ 2.49
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/0310 ~ 4010 ~ 30-1 ~ 2.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/0310 ~ 40-16 ~ 451 ~ 2.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/0410 ~ 4015 ~ 30-2 ~ 3.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/0410 ~ 40-16 ~ 452 ~ 3.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/0510 ~ 4015 ~ 30-2 ~ 4.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/0510 ~ 40-16 ~ 452 ~ 4.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/0610 ~ 4015 ~ 30-2.5 ~ 5.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/0610 ~ 40-16 ~ 452.5 ~ 5.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/0810 ~ 4015 ~ 30-5 ~ 7.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/0810 ~ 40-16 ~ 455 ~ 7.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/01010 ~ 4015 ~ 30-7 ~ 9.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/01010 ~ 40-16 ~ 457 ~ 9.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/01310 ~ 4015 ~ 30-10 ~ 12.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/01310 ~ 40-16 ~ 1910 ~ 12.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/01310 ~ 40-21 ~ 2410 ~ 12.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/01310 ~ 40-26 ~ 2910 ~ 12.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/01310 ~ 40-31 ~ 4510 ~ 12.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/01610 ~ 4015 ~ 30-13 ~ 15.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/01610 ~ 40-16 ~ 1913 ~ 15.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/01610 ~ 40-21 ~ 2413 ~ 15.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/01610 ~ 40-26 ~ 2913 ~ 15.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/01610 ~ 40-31 ~ 4513 ~ 15.99
1 Piece(s)

10 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/01.610 ~ 40--1 ~ 1.59
1 Piece(s)

10 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/02.010 ~ 40--1 ~ 1.99
1 Piece(s)

10 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/02.510 ~ 40--1 ~ 2.49
1 Piece(s)

10 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0310 ~ 40--1 ~ 2.99
1 Piece(s)

10 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0410 ~ 40--2 ~ 3.99
1 Piece(s)

10 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0510 ~ 40--2 ~ 4.99
1 Piece(s)

10 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0610 ~ 40--2.5 ~ 5.99
1 Piece(s)

10 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/0810 ~ 40--5 ~ 7.99
1 Piece(s)

10 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/01010 ~ 40--7 ~ 9.99
1 Piece(s)

10 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/01310 ~ 40--10 ~ 12.99
1 Piece(s)

10 Days or more

10Tip RSKH40 Equivalent (Powdered high-speed steel)+0.005/01610 ~ 40--13 ~ 15.99
1 Piece(s)

10 Days or more

10Tapered tipSKH40 Equivalent (Powdered high-speed steel)+0.005/01.610 ~ 40--1 ~ 1.59

Loading...

 

Basic Information

Shank type Standard Surface treatment HW coating Mounting plate Stripper plate
Shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support