(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Shaped Pilot Punches for Fixing to Stripper Plates

Shaped Pilot Punches for Fixing to Stripper Plates

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Standard
•Tip shape: Tapered tip deformation
•Material: SKD11 Equivalent (D2)
•Mounting Plate: Stripper plate
•Shank Mounting Part Shape: Standard

  • FLANGE
  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-TPDP2.0-[12-32/0.1]-P[0.3-1.95/0.01]-W[0.3-1.95/0.01]-A[5,​10,​15]
A-TPDP2.5-[12-32/0.1]-P[0.5-2.45/0.01]-W[0.5-2.45/0.01]-A[5,​10,​15]
A-TPDP3-[12-32/0.1]-P[0.7-2.95/0.01]-W[0.7-2.95/0.01]-A[5,​10,​15]
A-TPDP4-[12-32/0.1]-P[1-3.95/0.01]-W[1-3.95/0.01]-A[5,​10,​15]
A-TPEP2.0-[12-32/0.1]-P[0.3-1.95/0.01]-W[0.3-1.95/0.01]-A[5,​10,​15]
A-TPEP2.5-[12-32/0.1]-P[0.5-2.45/0.01]-W[0.5-2.45/0.01]-A[5,​10,​15]
A-TPEP3-[12-32/0.1]-P[0.7-2.95/0.01]-W[0.7-2.95/0.01]-A[5,​10,​15]
A-TPEP4-[12-32/0.1]-P[1-3.95/0.01]-W[1-3.95/0.01]-A[5,​10,​15]
TPDP2.0-[12-32/0.1]-P[0.3-1.95/0.01]-W[0.3-1.95/0.001]-A[5,​10,​15]
TPDP2.5-[12-32/0.1]-P[0.5-2.45/0.001]-W[0.5-2.45/0.001]-A[5,​10,​15]
TPDP3-[12-32/0.1]-P[0.7-2.95/0.001]-W[0.7-2.95/0.001]-A[5,​10,​15]
TPDP4-[12-32/0.1]-P[1-3.95/0.001]-W[1-3.95/0.001]-A[5,​10,​15]
TPEP2.0-[12-32/0.1]-P[0.3-1.95/0.01]-W[0.3-1.95/0.01]-A[5,​10,​15]
TPEP2.5-[12-32/0.1]-P[0.5-2.45/0.01]-W[0.5-2.45/0.01]-A[5,​10,​15]
TPEP3-[12-32/0.1]-P[0.7-2.95/0.01]-W[0.7-2.95/0.01]-A[5,​10,​15]
TPEP4-[12-32/0.1]-P[1-3.95/0.01]-W[1-3.95/0.01]-A[5,​10,​15]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShank diameter D tolerance Tip shape D (Shank diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
P (Tip dimension)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

8 Days or more

10+0.005/0D2.05 ~ 1512 ~ 320.3 ~ 1.950.3 ~ 1.95
1 Piece(s)

8 Days or more

10+0.005/0D2.55 ~ 1512 ~ 320.5 ~ 2.450.5 ~ 2.45
1 Piece(s)

8 Days or more

10+0.005/0D35 ~ 1512 ~ 320.7 ~ 2.950.7 ~ 2.95
1 Piece(s)

8 Days or more

10+0.005/0D45 ~ 1512 ~ 321 ~ 3.951 ~ 3.95
1 Piece(s)

8 Days or more

10+0.005/0E2.05 ~ 1512 ~ 320.3 ~ 1.950.3 ~ 1.95
1 Piece(s)

8 Days or more

10+0.005/0E2.55 ~ 1512 ~ 320.5 ~ 2.450.5 ~ 2.45
1 Piece(s)

8 Days or more

10+0.005/0E35 ~ 1512 ~ 320.7 ~ 2.950.7 ~ 2.95
1 Piece(s)

8 Days or more

10+0.005/0E45 ~ 1512 ~ 321 ~ 3.951 ~ 3.95
1 Piece(s)

8 Days or more

10m5D2.05 ~ 1512 ~ 320.3 ~ 1.950.3 ~ 1.95
1 Piece(s)

8 Days or more

10m5D2.55 ~ 1512 ~ 320.5 ~ 2.450.5 ~ 2.45
1 Piece(s)

8 Days or more

10m5D35 ~ 1512 ~ 320.7 ~ 2.950.7 ~ 2.95
1 Piece(s)

8 Days or more

10m5D45 ~ 1512 ~ 321 ~ 3.951 ~ 3.95
1 Piece(s)

8 Days or more

10m5E2.05 ~ 1512 ~ 320.3 ~ 1.950.3 ~ 1.95
1 Piece(s)

8 Days or more

10m5E2.55 ~ 1512 ~ 320.5 ~ 2.450.5 ~ 2.45
1 Piece(s)

8 Days or more

10m5E35 ~ 1512 ~ 320.7 ~ 2.950.7 ~ 2.95
1 Piece(s)

8 Days or more

10m5E45 ~ 1512 ~ 321 ~ 3.951 ~ 3.95

Loading...

  1. 1
 

Basic Information

Shank type Standard Tip shape Tapered tip deformation Material SKD11 Equivalent (D2)
Surface treatment None Mounting plate Stripper plate Shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.