(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined type, Minus Head tolerance, Normal, Lapping

Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined type, Minus Head tolerance, Normal, Lapping

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Standard
•Tip shape: Tip R & taper
•Mounting Plate: Stripper plate
•Shank Mounting Part Shape: Standard
•Shank Diameter D Tolerance: m5

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HTFPRF1.6-[10-40/0.1]-P[1-1.59/0.01]
HTFPRF2.0-[10-40/0.1]-P[1-1.99/0.01]
HTFPRF2.5-[10-40/0.1]-P[1.5-2.49/0.01]
HTFPRF3-[10-40/0.1]-P[2-2.99/0.01]
HTFPRF4-[10-40/0.1]-P[2-3.99/0.01]
HTFPRF4-[10-40/0.1]-PC[1-1.99/0.01]
HTFPRF5-[10-40/0.1]-P[2-4.99/0.01]
HTFPRF5-[10-40/0.1]-PC[1-1.99/0.01]
HTFPRF6-[10-40/0.1]-P[2.5-5.99/0.01]
HTFPRF6-[10-40/0.1]-PC[1.25-2.49/0.01]
HTFPRF8-[10-40/0.1]-P[5-7.99/0.01]
HTFPRF8-[10-40/0.1]-PC[2.5-4.99/0.01]
L-HTFPRF1.6-[10-40/0.1]-P[1-1.59/0.001]
L-HTFPRF2.0-[10-40/0.1]-P[1-1.99/0.001]
L-HTFPRF2.5-[10-40/0.1]-P[1.5-2.49/0.001]
L-HTFPRF3-[10-40/0.1]-P[2-2.99/0.001]
L-HTFPRF4-[10-40/0.1]-P[2-3.99/0.001]
L-HTFPRF4-[10-40/0.1]-PC[1-1.999/0.001]
L-HTFPRF5-[10-40/0.1]-P[2-4.99/0.001]
L-HTFPRF5-[10-40/0.1]-PC[1-1.999/0.001]
L-HTFPRF6-[10-40/0.1]-P[2.5-5.99/0.001]
L-HTFPRF6-[10-40/0.1]-PC[1.25-2.499/0.001]
L-HTFPRF8-[10-40/0.1]-P[5-7.99/0.001]
L-HTFPRF8-[10-40/0.1]-PC[2.5-4.999/0.001]
L-PTFPRF1.6-[10-40/0.1]-P[1-1.59/0.001]
L-PTFPRF2.0-[10-40/0.1]-P[1-1.99/0.001]
L-PTFPRF2.5-[10-40/0.1]-P[1.5-2.49/0.001]
L-PTFPRF3-[10-40/0.1]-P[2-2.99/0.001]
L-PTFPRF4-[10-40/0.1]-P[2-3.99/0.001]
L-PTFPRF4-[10-40/0.1]-PC[1-1.999/0.001]
L-PTFPRF5-[10-40/0.1]-P[2-4.99/0.001]
L-PTFPRF5-[10-40/0.1]-PC[1-1.999/0.001]
L-PTFPRF6-[10-40/0.1]-P[2.5-5.99/0.001]
L-PTFPRF6-[10-40/0.1]-PC[1.25-2.499/0.001]
L-PTFPRF8-[10-40/0.1]-P[5-7.99/0.001]
L-PTFPRF8-[10-40/0.1]-PC[2.5-4.999/0.001]
L-SPTPF1.6-[10-40/0.1]-P[1-1.59/0.001]
L-SPTPF2.0-[10-40/0.1]-P[1-1.99/0.001]
L-SPTPF2.5-[10-40/0.1]-P[1.5-2.49/0.001]
L-SPTPF3-[10-40/0.1]-P[2-2.99/0.001]
L-SPTPF4-[10-40/0.1]-P[2-3.99/0.001]
L-SPTPF4-[10-40/0.1]-PC[1-1.999/0.001]
L-SPTPF5-[10-40/0.1]-P[2-4.99/0.001]
L-SPTPF5-[10-40/0.1]-PC[1-1.999/0.001]
L-SPTPF6-[10-40/0.1]-P[2.5-5.99/0.001]
L-SPTPF6-[10-40/0.1]-PC[1.25-2.499/0.001]
L-SPTPF8-[10-40/0.1]-P[5-7.99/0.001]
L-SPTPF8-[10-40/0.1]-PC[2.5-4.999/0.001]
PTFPRF1.6-[10-40/0.1]-P[1-1.59/0.01]
PTFPRF2.0-[10-40/0.1]-P[1-1.99/0.01]
PTFPRF2.5-[10-40/0.1]-P[1.5-2.49/0.01]
PTFPRF3-[10-40/0.1]-P[2-2.99/0.01]
PTFPRF4-[10-40/0.1]-P[2-3.99/0.01]
PTFPRF4-[10-40/0.1]-PC[1-1.99/0.01]
PTFPRF5-[10-40/0.1]-P[2-4.99/0.01]
PTFPRF5-[10-40/0.1]-PC[1-1.99/0.01]
PTFPRF6-[10-40/0.1]-P[2.5-5.99/0.01]
PTFPRF6-[10-40/0.1]-PC[1.25-2.49/0.01]
PTFPRF8-[10-40/0.1]-P[5-7.99/0.01]
PTFPRF8-[10-40/0.1]-PC[2.5-4.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface treatment D (Shank diameter)
(mm)
L (L dimension)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)None1.610 ~ 401 ~ 1.59-
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)None2.010 ~ 401 ~ 1.99-
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)None2.510 ~ 401.5 ~ 2.49-
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)None310 ~ 402 ~ 2.99-
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)None410 ~ 402 ~ 3.99-
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)None410 ~ 40-1 ~ 1.99
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)None510 ~ 402 ~ 4.99-
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)None510 ~ 40-1 ~ 1.99
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)None610 ~ 402.5 ~ 5.99-
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)None610 ~ 40-1.25 ~ 2.49
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)None810 ~ 405 ~ 7.99-
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)None810 ~ 40-2.5 ~ 4.99
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)Lapping1.610 ~ 401 ~ 1.59-
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)Lapping2.010 ~ 401 ~ 1.99-
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)Lapping2.510 ~ 401.5 ~ 2.49-
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)Lapping310 ~ 402 ~ 2.99-
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)Lapping410 ~ 402 ~ 3.99-
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)Lapping410 ~ 40-1 ~ 1.999
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)Lapping510 ~ 402 ~ 4.99-
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)Lapping510 ~ 40-1 ~ 1.999
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)Lapping610 ~ 402.5 ~ 5.99-
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)Lapping610 ~ 40-1.25 ~ 2.499
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)Lapping810 ~ 405 ~ 7.99-
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)Lapping810 ~ 40-2.5 ~ 4.999
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping1.610 ~ 401 ~ 1.59-
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping2.010 ~ 401 ~ 1.99-
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping2.510 ~ 401.5 ~ 2.49-
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping310 ~ 402 ~ 2.99-
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping410 ~ 402 ~ 3.99-
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping410 ~ 40-1 ~ 1.999
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping510 ~ 402 ~ 4.99-
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping510 ~ 40-1 ~ 1.999
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping610 ~ 402.5 ~ 5.99-
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping610 ~ 40-1.25 ~ 2.499
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping810 ~ 405 ~ 7.99-
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping810 ~ 40-2.5 ~ 4.999
1 Piece(s)

8 Days or more

10SKD11 Equivalent (D2)Lapping1.610 ~ 401 ~ 1.59-
1 Piece(s)

8 Days or more

10SKD11 Equivalent (D2)Lapping2.010 ~ 401 ~ 1.99-
1 Piece(s)

8 Days or more

10SKD11 Equivalent (D2)Lapping2.510 ~ 401.5 ~ 2.49-
1 Piece(s)

8 Days or more

10SKD11 Equivalent (D2)Lapping310 ~ 402 ~ 2.99-
1 Piece(s)

8 Days or more

10SKD11 Equivalent (D2)Lapping410 ~ 402 ~ 3.99-
1 Piece(s)

8 Days or more

10SKD11 Equivalent (D2)Lapping410 ~ 40-1 ~ 1.999
1 Piece(s)

8 Days or more

10SKD11 Equivalent (D2)Lapping510 ~ 402 ~ 4.99-
1 Piece(s)

8 Days or more

10SKD11 Equivalent (D2)Lapping510 ~ 40-1 ~ 1.999
1 Piece(s)

8 Days or more

10SKD11 Equivalent (D2)Lapping610 ~ 402.5 ~ 5.99-
1 Piece(s)

8 Days or more

10SKD11 Equivalent (D2)Lapping610 ~ 40-1.25 ~ 2.499
1 Piece(s)

8 Days or more

10SKD11 Equivalent (D2)Lapping810 ~ 405 ~ 7.99-
1 Piece(s)

8 Days or more

10SKD11 Equivalent (D2)Lapping810 ~ 40-2.5 ~ 4.999
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)None1.610 ~ 401 ~ 1.59-
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)None2.010 ~ 401 ~ 1.99-
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)None2.510 ~ 401.5 ~ 2.49-
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)None310 ~ 402 ~ 2.99-
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)None410 ~ 402 ~ 3.99-
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)None410 ~ 40-1 ~ 1.99
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)None510 ~ 402 ~ 4.99-
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)None510 ~ 40-1 ~ 1.99
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)None610 ~ 402.5 ~ 5.99-
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)None610 ~ 40-1.25 ~ 2.49
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)None810 ~ 405 ~ 7.99-
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)None810 ~ 40-2.5 ~ 4.99

Loading...

 

Basic Information

Shank type Standard Tip shape Tip R & taper Mounting plate Stripper plate
Shank (mounting part) shape Standard Shank diameter D tolerance m5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.