(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pilot Punches for Fixing to Stripper Plates DLC Coating

Pilot Punches for Fixing to Stripper Plates DLC Coating

•Shank Type: Standard
•Surface Treatment: DLC (XCD) coating
•Mounting Plate: Stripper plate
•Shank Mounting Part Shape: Standard

  • FLANGE
  • SKH51
  • POWDER HSS
  • DLC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AN-HTFPA1.6-[10-40/0.1]-P[1-1.59/0.01]-A[10,​15,​20,​25,​30]
AN-HTFPA1.6-[10-40/0.1]-P[1-1.59/0.01]-AC[16-45/1]
AN-HTFPA2.0-[10-40/0.1]-P[1-1.99/0.01]-A[10,​15,​20,​25,​30]
AN-HTFPA2.0-[10-40/0.1]-P[1-1.99/0.01]-AC[16-45/1]
AN-HTFPA2.5-[10-40/0.1]-P[1-2.49/0.01]-A[10,​15,​20,​25,​30]
AN-HTFPA2.5-[10-40/0.1]-P[1-2.49/0.01]-AC[16-45/1]
AN-HTFPA3-[10-40/0.1]-P[1-2.99/0.01]-A[10,​15,​20,​25,​30]
AN-HTFPA3-[10-40/0.1]-P[1-2.99/0.01]-AC[16-45/1]
AN-HTFPA4-[10-40/0.1]-P[2-3.99/0.01]-A[15,​20,​25,​30]
AN-HTFPA4-[10-40/0.1]-P[2-3.99/0.01]-AC[16-45/1]
AN-HTFPA5-[10-40/0.1]-P[2-4.99/0.01]-A[15,​20,​25,​30]
AN-HTFPA5-[10-40/0.1]-P[2-4.99/0.01]-AC[16-45/1]
AN-HTFPA6-[10-40/0.1]-P[2.5-5.99/0.01]-A[15,​20,​25,​30]
AN-HTFPA6-[10-40/0.1]-P[2.5-5.99/0.01]-AC[16-45/1]
AN-HTFPA8-[10-40/0.1]-P[5-7.99/0.01]-A[15,​20,​25,​30]
AN-HTFPA8-[10-40/0.1]-P[5-7.99/0.01]-AC[16-45/1]
AN-HTFPA10-[10-40/0.1]-P[7-9.99/0.01]-A[15,​20,​25,​30]
AN-HTFPA10-[10-40/0.1]-P[7-9.99/0.01]-AC[16-45/1]
AN-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-A[15,​20,​25,​30]
AN-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[16-19/1]
AN-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[21-24/1]
AN-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[26-29/1]
AN-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[31-45/1]
AN-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-A[15,​20,​25,​30]
AN-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[16-19/1]
AN-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[21-24/1]
AN-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[26-29/1]
AN-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[31-45/1]
AN-HTFPR1.6-[10-40/0.1]-P[1-1.59/0.01]
AN-HTFPR2.0-[10-40/0.1]-P[1-1.99/0.01]
AN-HTFPR2.5-[10-40/0.1]-P[1-2.49/0.01]
AN-HTFPR3-[10-40/0.1]-P[1-2.99/0.01]
AN-HTFPR4-[10-40/0.1]-P[2-3.99/0.01]
AN-HTFPR5-[10-40/0.1]-P[2-4.99/0.01]
AN-HTFPR6-[10-40/0.1]-P[2.5-5.99/0.01]
AN-HTFPR8-[10-40/0.1]-P[5-7.99/0.01]
AN-HTFPR10-[10-40/0.1]-P[7-9.99/0.01]
AN-HTFPR13-[10-40/0.1]-P[10-12.99/0.01]
AN-HTFPR16-[10-40/0.1]-P[13-15.99/0.01]
AN-HTFPT1.6-[10-40/0.1]-P[1-1.59/0.01]
AN-HTFPT2.0-[10-40/0.1]-P[1-1.99/0.01]
AN-HTFPT2.5-[10-40/0.1]-P[1-2.49/0.01]
AN-HTFPT3-[10-40/0.1]-P[1-2.99/0.01]
AN-HTFPT4-[10-40/0.1]-P[2-3.99/0.01]
AN-HTFPT5-[10-40/0.1]-P[2-4.99/0.01]
AN-HTFPT6-[10-40/0.1]-P[2.5-5.99/0.01]
AN-HTFPT8-[10-40/0.1]-P[5-7.99/0.01]
AN-HTFPT10-[10-40/0.1]-P[7-9.99/0.01]
AN-HTFPT13-[10-40/0.1]-P[10-12.99/0.01]
AN-HTFPT16-[10-40/0.1]-P[13-15.99/0.01]
AN-PTFPA1.6-[10-40/0.1]-P[1-1.59/0.01]-A[10,​15,​20,​25,​30]
AN-PTFPA1.6-[10-40/0.1]-P[1-1.59/0.01]-AC[16-45/1]
AN-PTFPA2.0-[10-40/0.1]-P[1-1.99/0.01]-A[10,​15,​20,​25,​30]
AN-PTFPA2.0-[10-40/0.1]-P[1-1.99/0.01]-AC[16-45/1]
AN-PTFPA2.5-[10-40/0.1]-P[1-2.49/0.01]-A[10,​15,​20,​25,​30]
AN-PTFPA2.5-[10-40/0.1]-P[1-2.49/0.01]-AC[16-45/1]
AN-PTFPA3-[10-40/0.1]-P[1-2.99/0.01]-A[10,​15,​20,​25,​30]
AN-PTFPA3-[10-40/0.1]-P[1-2.99/0.01]-AC[16-45/1]
AN-PTFPA4-[10-40/0.1]-P[2-3.99/0.01]-A[15,​20,​25,​30]
AN-PTFPA4-[10-40/0.1]-P[2-3.99/0.01]-AC[16-45/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance D (Shank diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
Tip angle change [AC]
(°)
P (Tip dimension)
(mm)
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/01.610 ~ 3010 ~ 40-1 ~ 1.59
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/01.6-10 ~ 4016 ~ 451 ~ 1.59
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/02.010 ~ 3010 ~ 40-1 ~ 1.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/02.0-10 ~ 4016 ~ 451 ~ 1.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/02.510 ~ 3010 ~ 40-1 ~ 2.49
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/02.5-10 ~ 4016 ~ 451 ~ 2.49
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0310 ~ 3010 ~ 40-1 ~ 2.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/03-10 ~ 4016 ~ 451 ~ 2.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0415 ~ 3010 ~ 40-2 ~ 3.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/04-10 ~ 4016 ~ 452 ~ 3.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0515 ~ 3010 ~ 40-2 ~ 4.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/05-10 ~ 4016 ~ 452 ~ 4.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0615 ~ 3010 ~ 40-2.5 ~ 5.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/06-10 ~ 4016 ~ 452.5 ~ 5.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0815 ~ 3010 ~ 40-5 ~ 7.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/08-10 ~ 4016 ~ 455 ~ 7.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/01015 ~ 3010 ~ 40-7 ~ 9.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/010-10 ~ 4016 ~ 457 ~ 9.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/01315 ~ 3010 ~ 40-10 ~ 12.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/013-10 ~ 4016 ~ 1910 ~ 12.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/013-10 ~ 4021 ~ 2410 ~ 12.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/013-10 ~ 4026 ~ 2910 ~ 12.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/013-10 ~ 4031 ~ 4510 ~ 12.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/01615 ~ 3010 ~ 40-13 ~ 15.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/016-10 ~ 4016 ~ 1913 ~ 15.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/016-10 ~ 4021 ~ 2413 ~ 15.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/016-10 ~ 4026 ~ 2913 ~ 15.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/016-10 ~ 4031 ~ 4513 ~ 15.99
1 Piece(s)

15 Days or more

10Tip RSKH51 Equivalent (M2)+0.005/01.6-10 ~ 40-1 ~ 1.59
1 Piece(s)

15 Days or more

10Tip RSKH51 Equivalent (M2)+0.005/02.0-10 ~ 40-1 ~ 1.99
1 Piece(s)

15 Days or more

10Tip RSKH51 Equivalent (M2)+0.005/02.5-10 ~ 40-1 ~ 2.49
1 Piece(s)

15 Days or more

10Tip RSKH51 Equivalent (M2)+0.005/03-10 ~ 40-1 ~ 2.99
1 Piece(s)

15 Days or more

10Tip RSKH51 Equivalent (M2)+0.005/04-10 ~ 40-2 ~ 3.99
1 Piece(s)

15 Days or more

10Tip RSKH51 Equivalent (M2)+0.005/05-10 ~ 40-2 ~ 4.99
1 Piece(s)

15 Days or more

10Tip RSKH51 Equivalent (M2)+0.005/06-10 ~ 40-2.5 ~ 5.99
1 Piece(s)

15 Days or more

10Tip RSKH51 Equivalent (M2)+0.005/08-10 ~ 40-5 ~ 7.99
1 Piece(s)

15 Days or more

10Tip RSKH51 Equivalent (M2)+0.005/010-10 ~ 40-7 ~ 9.99
1 Piece(s)

15 Days or more

10Tip RSKH51 Equivalent (M2)+0.005/013-10 ~ 40-10 ~ 12.99
1 Piece(s)

15 Days or more

10Tip RSKH51 Equivalent (M2)+0.005/016-10 ~ 40-13 ~ 15.99
1 Piece(s)

15 Days or more

10Tapered tipSKH51 Equivalent (M2)+0.005/01.6-10 ~ 40-1 ~ 1.59
1 Piece(s)

15 Days or more

10Tapered tipSKH51 Equivalent (M2)+0.005/02.0-10 ~ 40-1 ~ 1.99
1 Piece(s)

15 Days or more

10Tapered tipSKH51 Equivalent (M2)+0.005/02.5-10 ~ 40-1 ~ 2.49
1 Piece(s)

15 Days or more

10Tapered tipSKH51 Equivalent (M2)+0.005/03-10 ~ 40-1 ~ 2.99
1 Piece(s)

15 Days or more

10Tapered tipSKH51 Equivalent (M2)+0.005/04-10 ~ 40-2 ~ 3.99
1 Piece(s)

15 Days or more

10Tapered tipSKH51 Equivalent (M2)+0.005/05-10 ~ 40-2 ~ 4.99
1 Piece(s)

15 Days or more

10Tapered tipSKH51 Equivalent (M2)+0.005/06-10 ~ 40-2.5 ~ 5.99
1 Piece(s)

15 Days or more

10Tapered tipSKH51 Equivalent (M2)+0.005/08-10 ~ 40-5 ~ 7.99
1 Piece(s)

15 Days or more

10Tapered tipSKH51 Equivalent (M2)+0.005/010-10 ~ 40-7 ~ 9.99
1 Piece(s)

15 Days or more

10Tapered tipSKH51 Equivalent (M2)+0.005/013-10 ~ 40-10 ~ 12.99
1 Piece(s)

15 Days or more

10Tapered tipSKH51 Equivalent (M2)+0.005/016-10 ~ 40-13 ~ 15.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/01.610 ~ 3010 ~ 40-1 ~ 1.59
1 Piece(s)

15 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/01.6-10 ~ 4016 ~ 451 ~ 1.59
1 Piece(s)

15 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/02.010 ~ 3010 ~ 40-1 ~ 1.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/02.0-10 ~ 4016 ~ 451 ~ 1.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/02.510 ~ 3010 ~ 40-1 ~ 2.49
1 Piece(s)

15 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/02.5-10 ~ 4016 ~ 451 ~ 2.49
1 Piece(s)

15 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/0310 ~ 3010 ~ 40-1 ~ 2.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/03-10 ~ 4016 ~ 451 ~ 2.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/0415 ~ 3010 ~ 40-2 ~ 3.99
1 Piece(s)

15 Days or more

10Sharp tip angleSKH40 Equivalent (Powdered high-speed steel)+0.005/04-10 ~ 4016 ~ 452 ~ 3.99

Loading...

 

Basic Information

Shank type Standard Surface treatment DLC (XCD) coating Mounting plate Stripper plate
Shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support