(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined, Minus Head Tolerance, TiCN Coating, HW Coating, DLC Coating, NW Coating

Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined, Minus Head Tolerance, TiCN Coating, HW Coating, DLC Coating, NW Coating

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Standard
•Tip shape: Tip R & taper
•Mounting Plate: Stripper plate
•Shank Mounting Part Shape: Standard
•Shank Diameter D Tolerance: m5

  • FLANGE
  • SKH51
  • POWDER HSS
  • TiCN
  • HW
  • DLC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
H-HTFPRF1.6-[10-40/0.1]-P[1-1.59/0.01]
H-HTFPRF2.0-[10-40/0.1]-P[1-1.99/0.01]
H-HTFPRF2.5-[10-40/0.1]-P[1.5-2.49/0.01]
H-HTFPRF3-[10-40/0.1]-P[2-2.99/0.01]
H-HTFPRF4-[10-40/0.1]-P[2-3.99/0.01]
H-HTFPRF4-[10-40/0.1]-PC[1-1.99/0.01]
H-HTFPRF5-[10-40/0.1]-P[2-4.99/0.01]
H-HTFPRF5-[10-40/0.1]-PC[1-1.99/0.01]
H-HTFPRF6-[10-40/0.1]-P[2.5-5.99/0.01]
H-HTFPRF6-[10-40/0.1]-PC[1.25-2.49/0.01]
H-HTFPRF8-[10-40/0.1]-P[5-7.99/0.01]
H-HTFPRF8-[10-40/0.1]-PC[2.5-4.99/0.01]
H-PTFPRF1.6-[10-40/0.1]-P[1-1.59/0.01]
H-PTFPRF2.0-[10-40/0.1]-P[1-1.99/0.01]
H-PTFPRF2.5-[10-40/0.1]-P[1.5-2.49/0.01]
H-PTFPRF3-[10-40/0.1]-P[2-2.99/0.01]
H-PTFPRF4-[10-40/0.1]-P[2-3.99/0.01]
H-PTFPRF4-[10-40/0.1]-PC[1-1.99/0.01]
H-PTFPRF5-[10-40/0.1]-P[2-4.99/0.01]
H-PTFPRF5-[10-40/0.1]-PC[1-1.99/0.01]
H-PTFPRF6-[10-40/0.1]-P[2.5-5.99/0.01]
H-PTFPRF6-[10-40/0.1]-PC[1.25-2.49/0.01]
H-PTFPRF8-[10-40/0.1]-P[5-7.99/0.01]
H-PTFPRF8-[10-40/0.1]-PC[2.5-4.99/0.01]
HW-HTFPRF1.6-[10-40/0.1]-P[1-1.59/0.01]
HW-HTFPRF2.0-[10-40/0.1]-P[1-1.99/0.01]
HW-HTFPRF2.5-[10-40/0.1]-P[1.5-2.49/0.01]
HW-HTFPRF3-[10-40/0.1]-P[2-2.99/0.01]
HW-HTFPRF4-[10-40/0.1]-P[2-3.99/0.01]
HW-HTFPRF4-[10-40/0.1]-PC[1-1.99/0.01]
HW-HTFPRF5-[10-40/0.1]-P[2-4.99/0.01]
HW-HTFPRF5-[10-40/0.1]-PC[1-1.99/0.01]
HW-HTFPRF6-[10-40/0.1]-P[2.5-5.99/0.01]
HW-HTFPRF6-[10-40/0.1]-PC[1.25-2.49/0.01]
HW-HTFPRF8-[10-40/0.1]-P[5-7.99/0.01]
HW-HTFPRF8-[10-40/0.1]-PC[2.5-4.99/0.01]
HW-PTFPRF1.6-[10-40/0.1]-P[1-1.59/0.01]
HW-PTFPRF2.0-[10-40/0.1]-P[1-1.99/0.01]
HW-PTFPRF2.5-[10-40/0.1]-P[1.5-2.49/0.01]
HW-PTFPRF3-[10-40/0.1]-P[2-2.99/0.01]
HW-PTFPRF4-[10-40/0.1]-P[2-3.99/0.01]
HW-PTFPRF4-[10-40/0.1]-PC[1-1.99/0.01]
HW-PTFPRF5-[10-40/0.1]-P[2-4.99/0.01]
HW-PTFPRF5-[10-40/0.1]-PC[1-1.99/0.01]
HW-PTFPRF6-[10-40/0.1]-P[2.5-5.99/0.01]
HW-PTFPRF6-[10-40/0.1]-PC[1.25-2.49/0.01]
HW-PTFPRF8-[10-40/0.1]-P[5-7.99/0.01]
HW-PTFPRF8-[10-40/0.1]-PC[2.5-4.99/0.01]
N-HTFPRF1.6-[10-40/0.1]-P[1-1.59/0.01]
N-HTFPRF2.0-[10-40/0.1]-P[1-1.99/0.01]
N-HTFPRF2.5-[10-40/0.1]-P[1.5-2.49/0.01]
N-HTFPRF3-[10-40/0.1]-P[2-2.99/0.01]
N-HTFPRF4-[10-40/0.1]-P[2-3.99/0.01]
N-HTFPRF4-[10-40/0.1]-PC[1-1.99/0.01]
N-HTFPRF5-[10-40/0.1]-P[2-4.99/0.01]
N-HTFPRF5-[10-40/0.1]-PC[1-1.99/0.01]
N-HTFPRF6-[10-40/0.1]-P[2.5-5.99/0.01]
N-HTFPRF6-[10-40/0.1]-PC[1.25-2.49/0.01]
N-HTFPRF8-[10-40/0.1]-P[5-7.99/0.01]
N-HTFPRF8-[10-40/0.1]-PC[2.5-4.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface treatment D (Shank diameter)
(mm)
L (L dimension)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)TiCN (XCN) coating1.610 ~ 401 ~ 1.59-
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)TiCN (XCN) coating2.010 ~ 401 ~ 1.99-
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)TiCN (XCN) coating2.510 ~ 401.5 ~ 2.49-
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)TiCN (XCN) coating310 ~ 402 ~ 2.99-
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)TiCN (XCN) coating410 ~ 402 ~ 3.99-
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)TiCN (XCN) coating410 ~ 40-1 ~ 1.99
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)TiCN (XCN) coating510 ~ 402 ~ 4.99-
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)TiCN (XCN) coating510 ~ 40-1 ~ 1.99
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)TiCN (XCN) coating610 ~ 402.5 ~ 5.99-
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)TiCN (XCN) coating610 ~ 40-1.25 ~ 2.49
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)TiCN (XCN) coating810 ~ 405 ~ 7.99-
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)TiCN (XCN) coating810 ~ 40-2.5 ~ 4.99
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)TiCN (XCN) coating1.610 ~ 401 ~ 1.59-
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)TiCN (XCN) coating2.010 ~ 401 ~ 1.99-
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)TiCN (XCN) coating2.510 ~ 401.5 ~ 2.49-
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)TiCN (XCN) coating310 ~ 402 ~ 2.99-
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)TiCN (XCN) coating410 ~ 402 ~ 3.99-
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)TiCN (XCN) coating410 ~ 40-1 ~ 1.99
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)TiCN (XCN) coating510 ~ 402 ~ 4.99-
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)TiCN (XCN) coating510 ~ 40-1 ~ 1.99
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)TiCN (XCN) coating610 ~ 402.5 ~ 5.99-
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)TiCN (XCN) coating610 ~ 40-1.25 ~ 2.49
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)TiCN (XCN) coating810 ~ 405 ~ 7.99-
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)TiCN (XCN) coating810 ~ 40-2.5 ~ 4.99
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)HW coating1.610 ~ 401 ~ 1.59-
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)HW coating2.010 ~ 401 ~ 1.99-
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)HW coating2.510 ~ 401.5 ~ 2.49-
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)HW coating310 ~ 402 ~ 2.99-
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)HW coating410 ~ 402 ~ 3.99-
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)HW coating410 ~ 40-1 ~ 1.99
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)HW coating510 ~ 402 ~ 4.99-
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)HW coating510 ~ 40-1 ~ 1.99
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)HW coating610 ~ 402.5 ~ 5.99-
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)HW coating610 ~ 40-1.25 ~ 2.49
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)HW coating810 ~ 405 ~ 7.99-
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)HW coating810 ~ 40-2.5 ~ 4.99
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)HW coating1.610 ~ 401 ~ 1.59-
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)HW coating2.010 ~ 401 ~ 1.99-
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)HW coating2.510 ~ 401.5 ~ 2.49-
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)HW coating310 ~ 402 ~ 2.99-
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)HW coating410 ~ 402 ~ 3.99-
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)HW coating410 ~ 40-1 ~ 1.99
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)HW coating510 ~ 402 ~ 4.99-
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)HW coating510 ~ 40-1 ~ 1.99
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)HW coating610 ~ 402.5 ~ 5.99-
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)HW coating610 ~ 40-1.25 ~ 2.49
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)HW coating810 ~ 405 ~ 7.99-
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)HW coating810 ~ 40-2.5 ~ 4.99
1 Piece(s)

15 Days or more

10SKH51 Equivalent (M2)DLC (XCD) coating1.610 ~ 401 ~ 1.59-
1 Piece(s)

15 Days or more

10SKH51 Equivalent (M2)DLC (XCD) coating2.010 ~ 401 ~ 1.99-
1 Piece(s)

15 Days or more

10SKH51 Equivalent (M2)DLC (XCD) coating2.510 ~ 401.5 ~ 2.49-
1 Piece(s)

15 Days or more

10SKH51 Equivalent (M2)DLC (XCD) coating310 ~ 402 ~ 2.99-
1 Piece(s)

15 Days or more

10SKH51 Equivalent (M2)DLC (XCD) coating410 ~ 402 ~ 3.99-
1 Piece(s)

15 Days or more

10SKH51 Equivalent (M2)DLC (XCD) coating410 ~ 40-1 ~ 1.99
1 Piece(s)

15 Days or more

10SKH51 Equivalent (M2)DLC (XCD) coating510 ~ 402 ~ 4.99-
1 Piece(s)

15 Days or more

10SKH51 Equivalent (M2)DLC (XCD) coating510 ~ 40-1 ~ 1.99
1 Piece(s)

15 Days or more

10SKH51 Equivalent (M2)DLC (XCD) coating610 ~ 402.5 ~ 5.99-
1 Piece(s)

15 Days or more

10SKH51 Equivalent (M2)DLC (XCD) coating610 ~ 40-1.25 ~ 2.49
1 Piece(s)

15 Days or more

10SKH51 Equivalent (M2)DLC (XCD) coating810 ~ 405 ~ 7.99-
1 Piece(s)

15 Days or more

10SKH51 Equivalent (M2)DLC (XCD) coating810 ~ 40-2.5 ~ 4.99

Loading...

 

Basic Information

Shank type Standard Tip shape Tip R & taper Mounting plate Stripper plate
Shank (mounting part) shape Standard Shank diameter D tolerance m5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.