(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Shaped Punches, Normal

Special Shaped Punches, Normal

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Expansion

•Type: Shoulder punch
For complete product overview and details on Special Shaped Punches - Normal see the sections below:

  • SKH51
  • SKD11
  • POWDER HSS
  • TiCN
  • HW
  • WPC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AP2H5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]
AP2H5-LC[44-79.9/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]
AP2H6-[40-80/10]-P[2-5.9/0.01]-W[2-5.9/0.01]
AP2H6-LC[44-79.9/0.1]-P[2-5.9/0.01]-W[2-5.9/0.01]
AP2H8-[40-100/10]-P[2-7.9/0.01]-W[2-7.9/0.01]
AP2H8-LC[44-99.9/0.1]-P[2-7.9/0.01]-W[2-7.9/0.01]
AP2H10-[40-100/10]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]
AP2H10-LC[44-99.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]
AP2H13-[40-100/10]-P[3-12.9/0.01]-W[3-12.9/0.01]
AP2H13-LC[44-99.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]
AP2H16-[40-100/10]-P[4-15.9/0.01]-W[4-15.9/0.01]
AP2H16-LC[44-99.9/0.1]-P[4-15.9/0.01]-W[4-15.9/0.01]
AP2H20-[40-100/10]-P[5-19.9/0.01]-W[5-19.9/0.01]
AP2H20-LC[44-99.9/0.1]-P[5-19.9/0.01]-W[5-19.9/0.01]
AP2H25-[40-100/10]-P[6-24.9/0.01]-W[6-24.9/0.01]
AP2H25-LC[44-99.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]
AP2J5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]-R0-S0
AP2J5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]-R0-S[0.2-2.44/0.01]
AP2J5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]-R[0.2-40/0.01]-S0
AP2J5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]-R[0.2-40/0.01]-S[0.2-2.44/0.01]
AP2J5-LC[44-79.9/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]-R0-S0
AP2J5-LC[44-79.9/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]-R0-S[0.2-2.44/0.01]
AP2J5-LC[44-79.9/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]-R[0.2-40/0.01]-S0
AP2J5-LC[44-79.9/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]-R[0.2-40/0.01]-S[0.2-2.44/0.01]
AP2J6-[40-80/10]-P[2-5.9/0.01]-W[2-5.9/0.01]-R0-S0
AP2J6-[40-80/10]-P[2-5.9/0.01]-W[2-5.9/0.01]-R0-S[0.2-2.94/0.01]
AP2J6-[40-80/10]-P[2-5.9/0.01]-W[2-5.9/0.01]-R[0.2-40/0.01]-S0
AP2J6-[40-80/10]-P[2-5.9/0.01]-W[2-5.9/0.01]-R[0.2-40/0.01]-S[0.2-2.94/0.01]
AP2J6-LC[44-79.9/0.1]-P[2-5.9/0.01]-W[2-5.9/0.01]-R0-S0
AP2J6-LC[44-79.9/0.1]-P[2-5.9/0.01]-W[2-5.9/0.01]-R0-S[0.2-2.94/0.01]
AP2J6-LC[44-79.9/0.1]-P[2-5.9/0.01]-W[2-5.9/0.01]-R[0.2-40/0.01]-S0
AP2J6-LC[44-79.9/0.1]-P[2-5.9/0.01]-W[2-5.9/0.01]-R[0.2-40/0.01]-S[0.2-2.94/0.01]
AP2J8-[40-100/10]-P[2-7.9/0.01]-W[2-7.9/0.01]-R0-S0
AP2J8-[40-100/10]-P[2-7.9/0.01]-W[2-7.9/0.01]-R0-S[0.2-3.94/0.01]
AP2J8-[40-100/10]-P[2-7.9/0.01]-W[2-7.9/0.01]-R[0.2-40/0.01]-S0
AP2J8-[40-100/10]-P[2-7.9/0.01]-W[2-7.9/0.01]-R[0.2-40/0.01]-S[0.2-3.94/0.01]
AP2J8-LC[44-99.9/0.1]-P[2-7.9/0.01]-W[2-7.9/0.01]-R0-S0
AP2J8-LC[44-99.9/0.1]-P[2-7.9/0.01]-W[2-7.9/0.01]-R0-S[0.2-3.94/0.01]
AP2J8-LC[44-99.9/0.1]-P[2-7.9/0.01]-W[2-7.9/0.01]-R[0.2-40/0.01]-S0
AP2J8-LC[44-99.9/0.1]-P[2-7.9/0.01]-W[2-7.9/0.01]-R[0.2-40/0.01]-S[0.2-3.94/0.01]
AP2J10-[40-100/10]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R0-S0
AP2J10-[40-100/10]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R0-S[0.2-4.94/0.01]
AP2J10-[40-100/10]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R[0.2-40/0.01]-S0
AP2J10-[40-100/10]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R[0.2-40/0.01]-S[0.2-4.94/0.01]
AP2J10-LC[44-99.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R0-S0
AP2J10-LC[44-99.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R0-S[0.2-4.94/0.01]
AP2J10-LC[44-99.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R[0.2-40/0.01]-S0
AP2J10-LC[44-99.9/0.1]-P[2.5-9.9/0.01]-W[2.5-9.9/0.01]-R[0.2-40/0.01]-S[0.2-4.94/0.01]
AP2J13-[40-100/10]-P[3-12.9/0.01]-W[3-12.9/0.01]-R0-S0
AP2J13-[40-100/10]-P[3-12.9/0.01]-W[3-12.9/0.01]-R0-S[0.2-6.44/0.01]
AP2J13-[40-100/10]-P[3-12.9/0.01]-W[3-12.9/0.01]-R[0.2-40/0.01]-S0
AP2J13-[40-100/10]-P[3-12.9/0.01]-W[3-12.9/0.01]-R[0.2-40/0.01]-S[0.2-6.44/0.01]
AP2J13-LC[44-99.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]-R0-S0
AP2J13-LC[44-99.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]-R0-S[0.2-6.44/0.01]
AP2J13-LC[44-99.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]-R[0.2-40/0.01]-S0
AP2J13-LC[44-99.9/0.1]-P[3-12.9/0.01]-W[3-12.9/0.01]-R[0.2-40/0.01]-S[0.2-6.44/0.01]
AP2J16-[40-100/10]-P[4-15.9/0.01]-W[4-15.9/0.01]-R0-S0
AP2J16-[40-100/10]-P[4-15.9/0.01]-W[4-15.9/0.01]-R0-S[0.2-7.94/0.01]
AP2J16-[40-100/10]-P[4-15.9/0.01]-W[4-15.9/0.01]-R[0.2-40/0.01]-S0
AP2J16-[40-100/10]-P[4-15.9/0.01]-W[4-15.9/0.01]-R[0.2-40/0.01]-S[0.2-7.94/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Punch shank (mounting part) shape D (Outer diameter)
(mm)
A
(mm)
B
(mm)
C
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P
(mm)
Q
(mm)
R
(mm)
S
(mm)
W
(mm)
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load5---40 ~ 80-2 ~ 4.9---2 ~ 4.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load5----44 ~ 79.92 ~ 4.9---2 ~ 4.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load6---40 ~ 80-2 ~ 5.9---2 ~ 5.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load6----44 ~ 79.92 ~ 5.9---2 ~ 5.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load8---40 ~ 100-2 ~ 7.9---2 ~ 7.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load8----44 ~ 99.92 ~ 7.9---2 ~ 7.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load10---40 ~ 100-2.5 ~ 9.9---2.5 ~ 9.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load10----44 ~ 99.92.5 ~ 9.9---2.5 ~ 9.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load13---40 ~ 100-3 ~ 12.9---3 ~ 12.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load13----44 ~ 99.93 ~ 12.9---3 ~ 12.9
1 Piece(s)

12 Days or more

10SKH51 EquivalentHeavy load16---40 ~ 100-4 ~ 15.9---4 ~ 15.9
1 Piece(s)

12 Days or more

10SKH51 EquivalentHeavy load16----44 ~ 99.94 ~ 15.9---4 ~ 15.9
1 Piece(s)

12 Days or more

10SKH51 EquivalentHeavy load20---40 ~ 100-5 ~ 19.9---5 ~ 19.9
1 Piece(s)

12 Days or more

10SKH51 EquivalentHeavy load20----44 ~ 99.95 ~ 19.9---5 ~ 19.9
1 Piece(s)

12 Days or more

10SKH51 EquivalentHeavy load25---40 ~ 100-6 ~ 24.9---6 ~ 24.9
1 Piece(s)

12 Days or more

10SKH51 EquivalentHeavy load25----44 ~ 99.96 ~ 24.9---6 ~ 24.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load5---40 ~ 80-2 ~ 4.9-002 ~ 4.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load5---40 ~ 80-2 ~ 4.9-00.2 ~ 2.442 ~ 4.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load5---40 ~ 80-2 ~ 4.9-0.2 ~ 4002 ~ 4.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load5---40 ~ 80-2 ~ 4.9-0.2 ~ 400.2 ~ 2.442 ~ 4.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load5----44 ~ 79.92 ~ 4.9-002 ~ 4.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load5----44 ~ 79.92 ~ 4.9-00.2 ~ 2.442 ~ 4.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load5----44 ~ 79.92 ~ 4.9-0.2 ~ 4002 ~ 4.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load5----44 ~ 79.92 ~ 4.9-0.2 ~ 400.2 ~ 2.442 ~ 4.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load6---40 ~ 80-2 ~ 5.9-002 ~ 5.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load6---40 ~ 80-2 ~ 5.9-00.2 ~ 2.942 ~ 5.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load6---40 ~ 80-2 ~ 5.9-0.2 ~ 4002 ~ 5.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load6---40 ~ 80-2 ~ 5.9-0.2 ~ 400.2 ~ 2.942 ~ 5.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load6----44 ~ 79.92 ~ 5.9-002 ~ 5.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load6----44 ~ 79.92 ~ 5.9-00.2 ~ 2.942 ~ 5.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load6----44 ~ 79.92 ~ 5.9-0.2 ~ 4002 ~ 5.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load6----44 ~ 79.92 ~ 5.9-0.2 ~ 400.2 ~ 2.942 ~ 5.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load8---40 ~ 100-2 ~ 7.9-002 ~ 7.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load8---40 ~ 100-2 ~ 7.9-00.2 ~ 3.942 ~ 7.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load8---40 ~ 100-2 ~ 7.9-0.2 ~ 4002 ~ 7.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load8---40 ~ 100-2 ~ 7.9-0.2 ~ 400.2 ~ 3.942 ~ 7.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load8----44 ~ 99.92 ~ 7.9-002 ~ 7.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load8----44 ~ 99.92 ~ 7.9-00.2 ~ 3.942 ~ 7.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load8----44 ~ 99.92 ~ 7.9-0.2 ~ 4002 ~ 7.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load8----44 ~ 99.92 ~ 7.9-0.2 ~ 400.2 ~ 3.942 ~ 7.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load10---40 ~ 100-2.5 ~ 9.9-002.5 ~ 9.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load10---40 ~ 100-2.5 ~ 9.9-00.2 ~ 4.942.5 ~ 9.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load10---40 ~ 100-2.5 ~ 9.9-0.2 ~ 4002.5 ~ 9.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load10---40 ~ 100-2.5 ~ 9.9-0.2 ~ 400.2 ~ 4.942.5 ~ 9.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load10----44 ~ 99.92.5 ~ 9.9-002.5 ~ 9.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load10----44 ~ 99.92.5 ~ 9.9-00.2 ~ 4.942.5 ~ 9.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load10----44 ~ 99.92.5 ~ 9.9-0.2 ~ 4002.5 ~ 9.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load10----44 ~ 99.92.5 ~ 9.9-0.2 ~ 400.2 ~ 4.942.5 ~ 9.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load13---40 ~ 100-3 ~ 12.9-003 ~ 12.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load13---40 ~ 100-3 ~ 12.9-00.2 ~ 6.443 ~ 12.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load13---40 ~ 100-3 ~ 12.9-0.2 ~ 4003 ~ 12.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load13---40 ~ 100-3 ~ 12.9-0.2 ~ 400.2 ~ 6.443 ~ 12.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load13----44 ~ 99.93 ~ 12.9-003 ~ 12.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load13----44 ~ 99.93 ~ 12.9-00.2 ~ 6.443 ~ 12.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load13----44 ~ 99.93 ~ 12.9-0.2 ~ 4003 ~ 12.9
1 Piece(s)

14 Days or more

10SKH51 EquivalentHeavy load13----44 ~ 99.93 ~ 12.9-0.2 ~ 400.2 ~ 6.443 ~ 12.9
1 Piece(s)

12 Days or more

10SKH51 EquivalentHeavy load16---40 ~ 100-4 ~ 15.9-004 ~ 15.9
1 Piece(s)

12 Days or more

10SKH51 EquivalentHeavy load16---40 ~ 100-4 ~ 15.9-00.2 ~ 7.944 ~ 15.9
1 Piece(s)

12 Days or more

10SKH51 EquivalentHeavy load16---40 ~ 100-4 ~ 15.9-0.2 ~ 4004 ~ 15.9
1 Piece(s)

12 Days or more

10SKH51 EquivalentHeavy load16---40 ~ 100-4 ~ 15.9-0.2 ~ 400.2 ~ 7.944 ~ 15.9

Loading...

 

Basic Information

Type Shoulder punch Surface treatment None

Additional Products in this Category

Complementary Products

Tech Support