(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Shaped Punch Guide Bushings

Special Shaped Punch Guide Bushings

Click this image to zoom it.

Move the mouse over the image to zoom

•Type: Punch guide bushings
•Material: SKD11 Equivalent
•Punch Shank Mounting Part Shape: Standard

  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HG2H8-[10,​13,​16,​20,​22,​25]-P[2-4/0.01]-W[2-4/0.01]
HG2H8-[10,​13,​16,​20,​22,​25]-P[2-4/0.01]-WC[1-1.99/0.01]
HG2H8-[10,​13,​16,​20,​22,​25]-P[2-4/0.01]-WC[4.01-4.2/0.01]
HG2H8-[10,​13,​16,​20,​22,​25]-PC[1-1.99/0.01]-W[2-4/0.01]
HG2H8-[10,​13,​16,​20,​22,​25]-PC[1-1.99/0.01]-WC[1-1.99/0.01]
HG2H8-[10,​13,​16,​20,​22,​25]-PC[1-1.99/0.01]-WC[4.01-4.2/0.01]
HG2H8-[10,​13,​16,​20,​22,​25]-PC[4.01-4.2/0.01]-W[2-4/0.01]
HG2H8-[10,​13,​16,​20,​22,​25]-PC[4.01-4.2/0.01]-WC[1-1.99/0.01]
HG2H8-[10,​13,​16,​20,​22,​25]-PC[4.01-4.2/0.01]-WC[4.01-4.2/0.01]
HG2H8-LC[7-9.9/0.1]-P[2-4/0.01]-W[2-4/0.01]
HG2H8-LC[7-9.9/0.1]-P[2-4/0.01]-WC[1-1.99/0.01]
HG2H8-LC[7-9.9/0.1]-P[2-4/0.01]-WC[4.01-4.2/0.01]
HG2H8-LC[7-9.9/0.1]-PC[1-1.99/0.01]-W[2-4/0.01]
HG2H8-LC[7-9.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01]
HG2H8-LC[7-9.9/0.1]-PC[1-1.99/0.01]-WC[4.01-4.2/0.01]
HG2H8-LC[7-9.9/0.1]-PC[4.01-4.2/0.01]-W[2-4/0.01]
HG2H8-LC[7-9.9/0.1]-PC[4.01-4.2/0.01]-WC[1-1.99/0.01]
HG2H8-LC[7-9.9/0.1]-PC[4.01-4.2/0.01]-WC[4.01-4.2/0.01]
HG2H8-LC[10.1-12.9/0.1]-P[2-4/0.01]-W[2-4/0.01]
HG2H8-LC[10.1-12.9/0.1]-P[2-4/0.01]-WC[1-1.99/0.01]
HG2H8-LC[10.1-12.9/0.1]-P[2-4/0.01]-WC[4.01-4.2/0.01]
HG2H8-LC[10.1-12.9/0.1]-PC[1-1.99/0.01]-W[2-4/0.01]
HG2H8-LC[10.1-12.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01]
HG2H8-LC[10.1-12.9/0.1]-PC[1-1.99/0.01]-WC[4.01-4.2/0.01]
HG2H8-LC[10.1-12.9/0.1]-PC[4.01-4.2/0.01]-W[2-4/0.01]
HG2H8-LC[10.1-12.9/0.1]-PC[4.01-4.2/0.01]-WC[1-1.99/0.01]
HG2H8-LC[10.1-12.9/0.1]-PC[4.01-4.2/0.01]-WC[4.01-4.2/0.01]
HG2H8-LC[13.1-15.9/0.1]-P[2-4/0.01]-W[2-4/0.01]
HG2H8-LC[13.1-15.9/0.1]-P[2-4/0.01]-WC[1-1.99/0.01]
HG2H8-LC[13.1-15.9/0.1]-P[2-4/0.01]-WC[4.01-4.2/0.01]
HG2H8-LC[13.1-15.9/0.1]-PC[1-1.99/0.01]-W[2-4/0.01]
HG2H8-LC[13.1-15.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01]
HG2H8-LC[13.1-15.9/0.1]-PC[1-1.99/0.01]-WC[4.01-4.2/0.01]
HG2H8-LC[13.1-15.9/0.1]-PC[4.01-4.2/0.01]-W[2-4/0.01]
HG2H8-LC[13.1-15.9/0.1]-PC[4.01-4.2/0.01]-WC[1-1.99/0.01]
HG2H8-LC[13.1-15.9/0.1]-PC[4.01-4.2/0.01]-WC[4.01-4.2/0.01]
HG2H8-LC[16.1-19.9/0.1]-P[2-4/0.01]-W[2-4/0.01]
HG2H8-LC[16.1-19.9/0.1]-P[2-4/0.01]-WC[1-1.99/0.01]
HG2H8-LC[16.1-19.9/0.1]-P[2-4/0.01]-WC[4.01-4.2/0.01]
HG2H8-LC[16.1-19.9/0.1]-PC[1-1.99/0.01]-W[2-4/0.01]
HG2H8-LC[16.1-19.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01]
HG2H8-LC[16.1-19.9/0.1]-PC[1-1.99/0.01]-WC[4.01-4.2/0.01]
HG2H8-LC[16.1-19.9/0.1]-PC[4.01-4.2/0.01]-W[2-4/0.01]
HG2H8-LC[16.1-19.9/0.1]-PC[4.01-4.2/0.01]-WC[1-1.99/0.01]
HG2H8-LC[16.1-19.9/0.1]-PC[4.01-4.2/0.01]-WC[4.01-4.2/0.01]
HG2H8-LC[20.1-24.9/0.1]-P[2-4/0.01]-W[2-4/0.01]
HG2H8-LC[20.1-24.9/0.1]-P[2-4/0.01]-WC[1-1.99/0.01]
HG2H8-LC[20.1-24.9/0.1]-P[2-4/0.01]-WC[4.01-4.2/0.01]
HG2H8-LC[20.1-24.9/0.1]-PC[1-1.99/0.01]-W[2-4/0.01]
HG2H8-LC[20.1-24.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01]
HG2H8-LC[20.1-24.9/0.1]-PC[1-1.99/0.01]-WC[4.01-4.2/0.01]
HG2H8-LC[20.1-24.9/0.1]-PC[4.01-4.2/0.01]-W[2-4/0.01]
HG2H8-LC[20.1-24.9/0.1]-PC[4.01-4.2/0.01]-WC[1-1.99/0.01]
HG2H8-LC[20.1-24.9/0.1]-PC[4.01-4.2/0.01]-WC[4.01-4.2/0.01]
HG2H10-[10,​13,​16,​20,​22,​25]-P[2-6/0.01]-W[2-6/0.01]
HG2H10-[10,​13,​16,​20,​22,​25]-P[2-6/0.01]-WC[1-1.99/0.01]
HG2H10-[10,​13,​16,​20,​22,​25]-P[2-6/0.01]-WC[6.01-6.2/0.01]
HG2H10-[10,​13,​16,​20,​22,​25]-PC[1-1.99/0.01]-W[2-6/0.01]
HG2H10-[10,​13,​16,​20,​22,​25]-PC[1-1.99/0.01]-WC[1-1.99/0.01]
HG2H10-[10,​13,​16,​20,​22,​25]-PC[1-1.99/0.01]-WC[6.01-6.2/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Punch shank (mounting part) shape Die (mounting part) shape D (Outer diameter)
(mm)
A
(mm)
B
(mm)
C
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P
(mm)
Q
(mm)
R
(mm)
S
(mm)
Tip dimension alteration [PC]
(mm)
W
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

8 Days or more

102H-Headed type8---10 ~ 25-2 ~ 4----2 ~ 4-
1 Piece(s)

8 Days or more

102H-Headed type8---10 ~ 25-2 ~ 4-----1 ~ 1.99
1 Piece(s)

8 Days or more

102H-Headed type8---10 ~ 25-2 ~ 4-----4.01 ~ 4.2
1 Piece(s)

8 Days or more

102H-Headed type8---10 ~ 25-----1 ~ 1.992 ~ 4-
1 Piece(s)

8 Days or more

102H-Headed type8---10 ~ 25-----1 ~ 1.99-1 ~ 1.99
1 Piece(s)

8 Days or more

102H-Headed type8---10 ~ 25-----1 ~ 1.99-4.01 ~ 4.2
1 Piece(s)

8 Days or more

102H-Headed type8---10 ~ 25-----4.01 ~ 4.22 ~ 4-
1 Piece(s)

8 Days or more

102H-Headed type8---10 ~ 25-----4.01 ~ 4.2-1 ~ 1.99
1 Piece(s)

8 Days or more

102H-Headed type8---10 ~ 25-----4.01 ~ 4.2-4.01 ~ 4.2
1 Piece(s)

8 Days or more

102H-Headed type8----7 ~ 9.92 ~ 4----2 ~ 4-
1 Piece(s)

8 Days or more

102H-Headed type8----7 ~ 9.92 ~ 4-----1 ~ 1.99
1 Piece(s)

8 Days or more

102H-Headed type8----7 ~ 9.92 ~ 4-----4.01 ~ 4.2
1 Piece(s)

8 Days or more

102H-Headed type8----7 ~ 9.9----1 ~ 1.992 ~ 4-
1 Piece(s)

8 Days or more

102H-Headed type8----7 ~ 9.9----1 ~ 1.99-1 ~ 1.99
1 Piece(s)

8 Days or more

102H-Headed type8----7 ~ 9.9----1 ~ 1.99-4.01 ~ 4.2
1 Piece(s)

8 Days or more

102H-Headed type8----7 ~ 9.9----4.01 ~ 4.22 ~ 4-
1 Piece(s)

8 Days or more

102H-Headed type8----7 ~ 9.9----4.01 ~ 4.2-1 ~ 1.99
1 Piece(s)

8 Days or more

102H-Headed type8----7 ~ 9.9----4.01 ~ 4.2-4.01 ~ 4.2
1 Piece(s)

8 Days or more

102H-Headed type8----10.1 ~ 12.92 ~ 4----2 ~ 4-
1 Piece(s)

8 Days or more

102H-Headed type8----10.1 ~ 12.92 ~ 4-----1 ~ 1.99
1 Piece(s)

8 Days or more

102H-Headed type8----10.1 ~ 12.92 ~ 4-----4.01 ~ 4.2
1 Piece(s)

8 Days or more

102H-Headed type8----10.1 ~ 12.9----1 ~ 1.992 ~ 4-
1 Piece(s)

8 Days or more

102H-Headed type8----10.1 ~ 12.9----1 ~ 1.99-1 ~ 1.99
1 Piece(s)

8 Days or more

102H-Headed type8----10.1 ~ 12.9----1 ~ 1.99-4.01 ~ 4.2
1 Piece(s)

8 Days or more

102H-Headed type8----10.1 ~ 12.9----4.01 ~ 4.22 ~ 4-
1 Piece(s)

8 Days or more

102H-Headed type8----10.1 ~ 12.9----4.01 ~ 4.2-1 ~ 1.99
1 Piece(s)

8 Days or more

102H-Headed type8----10.1 ~ 12.9----4.01 ~ 4.2-4.01 ~ 4.2
1 Piece(s)

8 Days or more

102H-Headed type8----13.1 ~ 15.92 ~ 4----2 ~ 4-
1 Piece(s)

8 Days or more

102H-Headed type8----13.1 ~ 15.92 ~ 4-----1 ~ 1.99
1 Piece(s)

8 Days or more

102H-Headed type8----13.1 ~ 15.92 ~ 4-----4.01 ~ 4.2
1 Piece(s)

8 Days or more

102H-Headed type8----13.1 ~ 15.9----1 ~ 1.992 ~ 4-
1 Piece(s)

8 Days or more

102H-Headed type8----13.1 ~ 15.9----1 ~ 1.99-1 ~ 1.99
1 Piece(s)

8 Days or more

102H-Headed type8----13.1 ~ 15.9----1 ~ 1.99-4.01 ~ 4.2
1 Piece(s)

8 Days or more

102H-Headed type8----13.1 ~ 15.9----4.01 ~ 4.22 ~ 4-
1 Piece(s)

8 Days or more

102H-Headed type8----13.1 ~ 15.9----4.01 ~ 4.2-1 ~ 1.99
1 Piece(s)

8 Days or more

102H-Headed type8----13.1 ~ 15.9----4.01 ~ 4.2-4.01 ~ 4.2
1 Piece(s)

8 Days or more

102H-Headed type8----16.1 ~ 19.92 ~ 4----2 ~ 4-
1 Piece(s)

8 Days or more

102H-Headed type8----16.1 ~ 19.92 ~ 4-----1 ~ 1.99
1 Piece(s)

8 Days or more

102H-Headed type8----16.1 ~ 19.92 ~ 4-----4.01 ~ 4.2
1 Piece(s)

8 Days or more

102H-Headed type8----16.1 ~ 19.9----1 ~ 1.992 ~ 4-
1 Piece(s)

8 Days or more

102H-Headed type8----16.1 ~ 19.9----1 ~ 1.99-1 ~ 1.99
1 Piece(s)

8 Days or more

102H-Headed type8----16.1 ~ 19.9----1 ~ 1.99-4.01 ~ 4.2
1 Piece(s)

8 Days or more

102H-Headed type8----16.1 ~ 19.9----4.01 ~ 4.22 ~ 4-
1 Piece(s)

8 Days or more

102H-Headed type8----16.1 ~ 19.9----4.01 ~ 4.2-1 ~ 1.99
1 Piece(s)

8 Days or more

102H-Headed type8----16.1 ~ 19.9----4.01 ~ 4.2-4.01 ~ 4.2
1 Piece(s)

8 Days or more

102H-Headed type8----20.1 ~ 24.92 ~ 4----2 ~ 4-
1 Piece(s)

8 Days or more

102H-Headed type8----20.1 ~ 24.92 ~ 4-----1 ~ 1.99
1 Piece(s)

8 Days or more

102H-Headed type8----20.1 ~ 24.92 ~ 4-----4.01 ~ 4.2
1 Piece(s)

8 Days or more

102H-Headed type8----20.1 ~ 24.9----1 ~ 1.992 ~ 4-
1 Piece(s)

8 Days or more

102H-Headed type8----20.1 ~ 24.9----1 ~ 1.99-1 ~ 1.99
1 Piece(s)

8 Days or more

102H-Headed type8----20.1 ~ 24.9----1 ~ 1.99-4.01 ~ 4.2
1 Piece(s)

8 Days or more

102H-Headed type8----20.1 ~ 24.9----4.01 ~ 4.22 ~ 4-
1 Piece(s)

8 Days or more

102H-Headed type8----20.1 ~ 24.9----4.01 ~ 4.2-1 ~ 1.99
1 Piece(s)

8 Days or more

102H-Headed type8----20.1 ~ 24.9----4.01 ~ 4.2-4.01 ~ 4.2
1 Piece(s)

8 Days or more

102H-Headed type10---10 ~ 25-2 ~ 6----2 ~ 6-
1 Piece(s)

8 Days or more

102H-Headed type10---10 ~ 25-2 ~ 6-----1 ~ 1.99
1 Piece(s)

8 Days or more

102H-Headed type10---10 ~ 25-2 ~ 6-----6.01 ~ 6.2
1 Piece(s)

8 Days or more

102H-Headed type10---10 ~ 25-----1 ~ 1.992 ~ 6-
1 Piece(s)

8 Days or more

102H-Headed type10---10 ~ 25-----1 ~ 1.99-1 ~ 1.99
1 Piece(s)

8 Days or more

102H-Headed type10---10 ~ 25-----1 ~ 1.99-6.01 ~ 6.2

Loading...

 

Basic Information

Type Punch guide bushings Material SKD11 Equivalent Surface treatment None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.