(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shim for Cam Dwell Wear Plates (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SPCSP75-130-0.05
SPCSP75-130-0.1
SPCSP75-150-0.05
SPCSP75-150-0.1
SPCSP100-130-0.05
SPCSP100-130-0.1
SPCSP100-150-0.05
SPCSP100-150-0.1
SPCSP125-130-0.05
SPCSP125-130-0.1
SPCSP125-150-0.05
SPCSP125-150-0.1
SPCSP150-130-0.05
SPCSP150-130-0.1
SPCSP150-150-0.05
SPCSP150-150-0.1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (width)
(mm)
L (length)
(mm)
T (thickness)
(mm)
1 Piece(s)Available

14 Days or more

10751300.05
1 Piece(s)Available

14 Days or more

10751300.1
1 Piece(s)Available

14 Days or more

10751500.05
1 Piece(s)Available

14 Days or more

10751500.1
1 Piece(s)Available

14 Days or more

101001300.05
1 Piece(s)Available

14 Days or more

101001300.1
1 Piece(s)Available

14 Days or more

101001500.05
1 Piece(s)Available

14 Days or more

101001500.1
1 Piece(s)Available

14 Days or more

101251300.05
1 Piece(s)Available

14 Days or more

101251300.1
1 Piece(s)Available

14 Days or more

101251500.05
1 Piece(s)Available

14 Days or more

101251500.1
1 Piece(s)Available

14 Days or more

101501300.05
1 Piece(s)Available

14 Days or more

101501300.1
1 Piece(s)Available

14 Days or more

101501500.05
1 Piece(s)Available

14 Days or more

101501500.1
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (width)
(mm)
L (length)
(mm)
T (thickness)
(mm)

Loading...

  1. 1

Basic Information

Material S45C Tilt angle(°) 30 Oil groove No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.