(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Cam Stroke Plates -30° Steel Type without oil groove-

Cam Stroke Plates -30° Steel Type without oil groove-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: S45C
•Tilt angle (°): 30

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CS30FN75-130
CS30FN75-150
CS30FN75-170
CS30FN75-200
CS30FN100-130
CS30FN100-150
CS30FN100-170
CS30FN100-200
CS30FN125-130
CS30FN125-150
CS30FN125-170
CS30FN125-200
CS30FN150-130
CS30FN150-150
CS30FN150-170
CS30FN150-200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (width)
(mm)
L (length)
(mm)
T (thickness)
(mm)
1 Piece(s)Available

8 Days or more

107513030
1 Piece(s)Available

8 Days or more

107515045
1 Piece(s)Available

8 Days or more

107517060
1 Piece(s)Available

8 Days or more

107520060
1 Piece(s)Available

8 Days or more

1010013030
1 Piece(s)Available

8 Days or more

1010015045
1 Piece(s)Available

8 Days or more

1010017060
1 Piece(s)Available

8 Days or more

1010020060
1 Piece(s)Available

8 Days or more

1012513030
1 Piece(s)Available

8 Days or more

1012515045
1 Piece(s)Available

8 Days or more

1012517060
1 Piece(s)Available

8 Days or more

1012520060
1 Piece(s)Available

8 Days or more

1015013030
1 Piece(s)Available

8 Days or more

1015015045
1 Piece(s)Available

8 Days or more

1015017060
1 Piece(s)Available

8 Days or more

1015020060

Loading...

  1. 1
 

Basic Information

Material S45C Tilt angle(°) 30 Oil groove No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.