(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Stroke Plates - 25°/30°, Compact, Steel

Cam Stroke Plates - 25°/30°, Compact, Steel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: S45C
•L Dimension (length) (mm): 75
•Dimension T (thickness) (mm): 35

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CSCHS100-75-25
CSCHS100-75-30
CSCHS150-75-25
CSCHS150-75-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTilt angle
(°)
W (width)
(mm)
1 Piece(s)Available

8 Days or more

1025100
1 Piece(s)Available

8 Days or more

1030100
1 Piece(s)Available

8 Days or more

1025150
1 Piece(s)Available

8 Days or more

1030150

Loading...

  1. 1
 

Basic Information

Material S45C Oil groove No L (length)(mm) 75
T (thickness)(mm) 35

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.