(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Bottom Slide Plates -CBPL-

Cam Bottom Slide Plates -CBPL-

Click this image to zoom it.

  • Volume Discount

•Material: S45C
•Special Solid Lubricant: With
•W Dimension (width) (mm): 65

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CBPL65-100
CBPL65-125
CBPL65-150
CBPL65-200
CBPL65-250
CBPL65-300
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL (length)
(mm)
1 Piece(s)Available

8 Days or more

10100
1 Piece(s)Available

8 Days or more

10125
1 Piece(s)Available

8 Days or more

10150
1 Piece(s)Available

8 Days or more

10200
1 Piece(s)Available

8 Days or more

10250
1 Piece(s)Available

8 Days or more

10300
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL (length)
(mm)

Loading...

  1. 1

Basic Information

Material Copper alloy Special solid lubricant With W (width)(mm) 65

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.