(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flying Cam Unit for High Tensile Steel T8-MGFV65(θ=00-45)

Flying Cam Unit for High Tensile Steel T8-MGFV65(θ=00-45)
  • New Products
  • Volume Discount

Flying cam unit for piercing high tensile steel. Cam width=65mm, angle (θ)=00-45

Part Number

Configured Part Number is shown.

T8-MGFV65-40

Outline Drawing / Product Specifications

Flying Cam Unit for High Tensile Steel T8-MGFV65 (θ=00-45)
 

■Rear removal space

Flying Cam Unit for High Tensile Steel T8-MGFV65 (θ=00-45)

When mounting on a die, ensure sufficient space for rear removal.

* Dowel hole center is datum for tolerance

Specifications

WθABCEFGHJLV1x
650017011060531271806033246533
05171.41116.415560.27119.7358222244
10177.16122.1663.06116.94612048
15177.2127.25066.33113.676519
20176.51136.514070.01109.99701857
25172.94137.943575.64104.3673
30177.78147.783078.32101.68791765
35173.29153.292083.25 96.7583
40170.78160.781082.44 97.569475
45165.51632.586.51 93.4997
Slide Stroke
S
Working Force (kN) (tonf)Spring Load (N) (kgf)Total Weight
(kg)
Part NumberWθ
Standard Working Force
(1 million strokes)
Max. Working Force
(300,000 strokes)
Preload5 mm before bottom dead centerMax. Load
15.439.2
(4.0)
78.5
(8.0)
5000
(510)
5448
(556)
7629
(778)
10.0T8-MGFV6500
15.65409
(552)
7309
(746)
9.805
15.65371
(548)
7014
(716)
9.710
16.15356
(547)
7245
(739)
9.515
16.65342
(545)
7077
(722)
9.420
17.25347
(546)
7077
(722)
9.325
18.5 5336
(544)
6918
(706)
9.130
19.55342
(545)
9.135
21.95356
(547)
8.940
23.75365
(547)
8.845

Ordering Example

Flying Cam Unit for High Tensile Steel T8-MGFV65 (θ=00-45)

Alterations

Flying Cam Unit for High Tensile Steel T8-MGFV65 (θ=00-45)

Related Information

■Features of the T-MGFV Series
·Supports High Working Force
Working force is increased by reviewing material for each component, sliding surface area, tucking angle, and improving wear resistance.
·Mounting Compatibility
Has mounting compatibility with standard flying cam units (MGFV65, 80) because the mounting surface position, shut height, mounting surface area, and mounting hole location are the same.
·Bite Prevention
Generates a sufficient cam return force (approx. 9% of the allowable machining force) by adopting a gas spring.
This resolves the lack of stripper force of conventional cam units.

■Cam Diagram
[T8-MGFV]
■Component List
No.Part NameMaterial / NoteQuantity
Cam holderFCD4501
Cam sliderFCD4501
Cam driverFC2501
Wear plateCopper alloy + Special solid lubricant2
Cam positive return plate AS45C1
Cam positive return plate BS45C1
Cam slider guideCopper alloy + Special solid lubricant1
Stopper plateSS4001
Safety plateSS4001
Nitrogen gas springGSP32-25 (θ = 00 to 10)
GSP32-20 (θ = 15 to 70)
1
Silent stopperUrethane2
Dowel pinφ8 × 302
Hexagon socket head cap screwM6 × 152
Low head hexagon socket head cap screwM 8 × 206
Hexagon socket head cap screwM6 × 102
Hexagon socket head cap screwM10 × 252
Hexagon socket head cap screwM 8 × 202

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
T8-MGFV65-40
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

29 Days or more

Loading...

  1. 1

Basic Information

Cam Types Standard Type for Piercing Capacity(tonf) 8 Installation space(mm) 65
Tilt angle(°) 40 Alterations With

Additional Products in this Category

Complementary Products

Tech Support