(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rigid Flying Cam Units MGFLL / MEFLL 150 (θ=00-30)

Rigid Flying Cam Units MGFLL / MEFLL 150 (θ=00-30)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Cam Type: High Rigidity
•Capacity (tonf): 30
•Installation space (mm): 150
•Type: High precision / High durability

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGFLL150-00
MGFLL150-05
MGFLL150-10
MGFLL150-15
MGFLL150-20
MGFLL150-25
MGFLL150-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTilt angle
(°)
1 Piece(s)Available

21 Days

100
1 Piece(s)Available

21 Days

105
1 Piece(s)Available

21 Days

1010
1 Piece(s)Available

21 Days

1015
1 Piece(s)Available

21 Days

1020
1 Piece(s)Available

21 Days

1025
1 Piece(s)Available

21 Days

1030

Loading...

  1. 1
 

Basic Information

Type High precision / High durability Cam Types High Rigidity Capacity(tonf) 30
Installation space(mm) 150

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.