(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined·Minus Head Tolerance·TiCN Coating·DLC Coating

Straight Pilot Punches for Fixing to Stripper Plates  Tip R and Taper Combined·Minus Head Tolerance·TiCN Coating·DLC Coating

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products

•Shank Type: Straight
•Tip shape: Tip R & taper
•Mounting Plate: Stripper plate
•Shank Mounting Part Shape: Standard

  • FLANGE
  • SKH51
  • POWDER HSS
  • DLC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
H-HTFRF1.6-[10-40/0.1]-P[1-1.6/0.01]
H-HTFRF2.0-[10-40/0.1]-P[1-2/0.01]
H-HTFRF2.5-[10-40/0.1]-P[1.5-2.5/0.01]
H-HTFRF3-[10-40/0.1]-P[2-3/0.01]
H-HTFRF4-[10-40/0.1]-P[3-4/0.01]
H-HTFRF5-[10-40/0.1]-P[4-5/0.01]
H-HTFRF6-[10-40/0.1]-P[5-6/0.01]
H-HTFRF8-[10-40/0.1]-P[6-8/0.01]
H-PTFRF1.6-[10-40/0.1]-P[1-1.6/0.01]
H-PTFRF2.0-[10-40/0.1]-P[1-2/0.01]
H-PTFRF2.5-[10-40/0.1]-P[1.5-2.5/0.01]
H-PTFRF3-[10-40/0.1]-P[2-3/0.01]
H-PTFRF4-[10-40/0.1]-P[3-4/0.01]
H-PTFRF5-[10-40/0.1]-P[4-5/0.01]
H-PTFRF6-[10-40/0.1]-P[5-6/0.01]
H-PTFRF8-[10-40/0.1]-P[6-8/0.01]
N-HTFRF1.6-[10-40/0.1]-P[1-1.6/0.01]
N-HTFRF2.0-[10-40/0.1]-P[1-2/0.01]
N-HTFRF2.5-[10-40/0.1]-P[1.5-2.5/0.01]
N-HTFRF3-[10-40/0.1]-P[2-3/0.01]
N-HTFRF4-[10-40/0.1]-P[3-4/0.01]
N-HTFRF5-[10-40/0.1]-P[4-5/0.01]
N-HTFRF6-[10-40/0.1]-P[5-6/0.01]
N-HTFRF8-[10-40/0.1]-P[6-8/0.01]
N-PTFRF1.6-[10-40/0.1]-P[1-1.6/0.01]
N-PTFRF2.0-[10-40/0.1]-P[1-2/0.01]
N-PTFRF2.5-[10-40/0.1]-P[1.5-2.5/0.01]
N-PTFRF3-[10-40/0.1]-P[2-3/0.01]
N-PTFRF4-[10-40/0.1]-P[3-4/0.01]
N-PTFRF5-[10-40/0.1]-P[4-5/0.01]
N-PTFRF6-[10-40/0.1]-P[5-6/0.01]
N-PTFRF8-[10-40/0.1]-P[6-8/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface treatment No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
P (Tip dimension)
(mm)
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)TiCN (XCN) coating1.610 ~ 401 ~ 1.6
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)TiCN (XCN) coating2.010 ~ 401 ~ 2
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)TiCN (XCN) coating2.510 ~ 401.5 ~ 2.5
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)TiCN (XCN) coating310 ~ 402 ~ 3
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)TiCN (XCN) coating410 ~ 403 ~ 4
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)TiCN (XCN) coating510 ~ 404 ~ 5
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)TiCN (XCN) coating610 ~ 405 ~ 6
1 Piece(s)

10 Days or more

10SKH51 Equivalent (M2)TiCN (XCN) coating810 ~ 406 ~ 8
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)TiCN (XCN) coating1.610 ~ 401 ~ 1.6
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)TiCN (XCN) coating2.010 ~ 401 ~ 2
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)TiCN (XCN) coating2.510 ~ 401.5 ~ 2.5
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)TiCN (XCN) coating310 ~ 402 ~ 3
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)TiCN (XCN) coating410 ~ 403 ~ 4
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)TiCN (XCN) coating510 ~ 404 ~ 5
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)TiCN (XCN) coating610 ~ 405 ~ 6
1 Piece(s)

10 Days or more

10SKH40 Equivalent (Powdered high-speed steel)TiCN (XCN) coating810 ~ 406 ~ 8
1 Piece(s)

15 Days or more

10SKH51 Equivalent (M2)DLC (XCD) coating1.610 ~ 401 ~ 1.6
1 Piece(s)

15 Days or more

10SKH51 Equivalent (M2)DLC (XCD) coating2.010 ~ 401 ~ 2
1 Piece(s)

15 Days or more

10SKH51 Equivalent (M2)DLC (XCD) coating2.510 ~ 401.5 ~ 2.5
1 Piece(s)

15 Days or more

10SKH51 Equivalent (M2)DLC (XCD) coating310 ~ 402 ~ 3
1 Piece(s)

15 Days or more

10SKH51 Equivalent (M2)DLC (XCD) coating410 ~ 403 ~ 4
1 Piece(s)

15 Days or more

10SKH51 Equivalent (M2)DLC (XCD) coating510 ~ 404 ~ 5
1 Piece(s)

15 Days or more

10SKH51 Equivalent (M2)DLC (XCD) coating610 ~ 405 ~ 6
1 Piece(s)

15 Days or more

10SKH51 Equivalent (M2)DLC (XCD) coating810 ~ 406 ~ 8
1 Piece(s)

15 Days or more

10SKH40 Equivalent (Powdered high-speed steel)DLC (XCD) coating1.610 ~ 401 ~ 1.6
1 Piece(s)

15 Days or more

10SKH40 Equivalent (Powdered high-speed steel)DLC (XCD) coating2.010 ~ 401 ~ 2
1 Piece(s)

15 Days or more

10SKH40 Equivalent (Powdered high-speed steel)DLC (XCD) coating2.510 ~ 401.5 ~ 2.5
1 Piece(s)

15 Days or more

10SKH40 Equivalent (Powdered high-speed steel)DLC (XCD) coating310 ~ 402 ~ 3
1 Piece(s)

15 Days or more

10SKH40 Equivalent (Powdered high-speed steel)DLC (XCD) coating410 ~ 403 ~ 4
1 Piece(s)

15 Days or more

10SKH40 Equivalent (Powdered high-speed steel)DLC (XCD) coating510 ~ 404 ~ 5
1 Piece(s)

15 Days or more

10SKH40 Equivalent (Powdered high-speed steel)DLC (XCD) coating610 ~ 405 ~ 6
1 Piece(s)

15 Days or more

10SKH40 Equivalent (Powdered high-speed steel)DLC (XCD) coating810 ~ 406 ~ 8

Loading...

  1. 1
 

Basic Information

Shank type Straight Tip shape Tip R & taper Mounting plate Stripper plate
Shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.