(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PRECISION Carbide Limit Gauges Both-Ends Stepped Type

PRECISION Carbide Limit Gauges Both-Ends Stepped Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • PRECISION Carbide Limit Gauges Both-Ends Stepped Type
  • PRECISION Carbide Limit Gauges Both-Ends Stepped Type

For complete product overview and details on Precision Carbide Limit Gauges - Both-Ends Stepped see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VGWA1.6-P[0.3-1.6/0.001]-S[0.3-1.7/0.001]-T[0.3-1.7/0.001]
VGWA2.0-P[1.601-2/0.001]-S[1.501-2.1/0.001]-T[1.501-2.1/0.001]
VGWA2.5-P[2.001-2.5/0.001]-S[1.901-2.6/0.001]-T[1.901-2.6/0.001]
VGWA3-P[2.501-3/0.001]-S[2.401-3.1/0.001]-T[2.401-3.1/0.001]
VGWA4-P[3.001-4/0.001]-S[2.901-4.1/0.001]-T[2.901-4.1/0.001]
VGWA5-P[4.001-5/0.001]-S[3.901-5.1/0.001]-T[3.901-5.1/0.001]
VGWA6-P[5.001-6/0.001]-S[4.901-6.1/0.001]-T[4.901-6.1/0.001]
VGWA8-P[6.001-8/0.001]-S[5.901-8.1/0.001]-T[5.901-8.1/0.001]
VGWA10-P[8.001-10/0.001]-S[7.901-10.1/0.001]-T[7.901-10.1/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNo. (Nominal diameter)
(mm)
P (Applicable nominal value)
(mm)
S (Gauge diameter)
(mm)
T (Gauge diameter)
(mm)
1 Piece(s)

12 Days or more

101.60.3 ~ 1.60.3 ~ 1.70.3 ~ 1.7
1 Piece(s)

12 Days or more

102.01.601 ~ 21.501 ~ 2.11.501 ~ 2.1
1 Piece(s)

12 Days or more

102.52.001 ~ 2.51.901 ~ 2.61.901 ~ 2.6
1 Piece(s)

12 Days or more

1032.501 ~ 32.401 ~ 3.12.401 ~ 3.1
1 Piece(s)

12 Days or more

1043.001 ~ 42.901 ~ 4.12.901 ~ 4.1
1 Piece(s)

12 Days or more

1054.001 ~ 53.901 ~ 5.13.901 ~ 5.1
1 Piece(s)

12 Days or more

1065.001 ~ 64.901 ~ 6.14.901 ~ 6.1
1 Piece(s)

12 Days or more

1086.001 ~ 85.901 ~ 8.15.901 ~ 8.1
1 Piece(s)

12 Days or more

10108.001 ~ 107.901 ~ 10.17.901 ~ 10.1

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.