(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Limit Gauges Standard Grade, Both Ends Type

Limit Gauges Standard Grade, Both Ends Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Limit Gauges Standard Grade, Both Ends Type
  • Limit Gauges Standard Grade, Both Ends Type

For complete product overview and details on Limit Gauges - Standard Grade, Both Ends see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGWA3-S[1-3/0.001]-T[1-3/0.001]
SGWA4-S[2.5-4/0.001]-T[2.5-4/0.001]
SGWA5-S[3.5-5/0.001]-T[3.5-5/0.001]
SGWA6-S[4.5-6/0.001]-T[4.5-6/0.001]
SGWA8-S[5.5-8/0.001]-T[5.5-8/0.001]
SGWA10-S[7.5-10/0.001]-T[7.5-10/0.001]
SGWA13-S[9.5-13/0.001]-T[9.5-13/0.001]
SGWA16-S[12.5-16/0.001]-T[12.5-16/0.001]
SGWA20-S[15.5-20/0.001]-T[15.5-20/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNo. (Nominal diameter)
(mm)
S (Gauge diameter)
(mm)
T (Gauge diameter)
(mm)
1 Piece(s)

8 Days or more

1031 ~ 31 ~ 3
1 Piece(s)

8 Days or more

1042.5 ~ 42.5 ~ 4
1 Piece(s)

8 Days or more

1053.5 ~ 53.5 ~ 5
1 Piece(s)

8 Days or more

1064.5 ~ 64.5 ~ 6
1 Piece(s)

8 Days or more

1085.5 ~ 85.5 ~ 8
1 Piece(s)

8 Days or more

10107.5 ~ 107.5 ~ 10
1 Piece(s)

8 Days or more

10139.5 ~ 139.5 ~ 13
1 Piece(s)

8 Days or more

101612.5 ~ 1612.5 ~ 16
1 Piece(s)

8 Days or more

102015.5 ~ 2015.5 ~ 20

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.