(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plug Gauges for Checking Fixtures - Oblong, Double Stepped, Hardened

Plug Gauges for Checking Fixtures - Oblong, Double Stepped, Hardened

Click this image to zoom it.

Move the mouse over the image to zoom

•Quench: With
For complete product overview and details on Plug Gauges for Checking Fixtures - Oblong, Double Stepped, Hardened see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGOEH10-P[4.01-8/0.01]-W[4-7.99/0.01]-S[3-7.9/0.1]
BGOEH13-P[6.01-10/0.01]-W[6-9.99/0.01]-S[3-9.9/0.1]
BGOEH16-P[8.01-13/0.01]-W[8-12.99/0.01]-S[5-12.9/0.1]
BGOEH21-P[10.01-17/0.01]-W[10-16.99/0.01]-S[9-16.9/0.1]
BGOEH26-P[16.01-21/0.01]-W[16-20.99/0.01]-S[9-20.9/0.1]
BGOEH32-P[20.01-28/0.01]-W[20-27.99/0.01]-S[9-27.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSH (Width across flats)
(mm)
P (Gauge dimension)
(mm)
S (Gauge dimension)
(mm)
W (Gauge dimension)
(mm)
1 Piece(s)

12 Days or more

10104.01 ~ 83 ~ 7.94 ~ 7.99
1 Piece(s)

12 Days or more

10136.01 ~ 103 ~ 9.96 ~ 9.99
1 Piece(s)

12 Days or more

10168.01 ~ 135 ~ 12.98 ~ 12.99
1 Piece(s)

12 Days or more

102110.01 ~ 179 ~ 16.910 ~ 16.99
1 Piece(s)

12 Days or more

102616.01 ~ 219 ~ 20.916 ~ 20.99
1 Piece(s)

12 Days or more

103220.01 ~ 289 ~ 27.920 ~ 27.99

Loading...

  1. 1
 

Basic Information

Quench With

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.