(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plug Gauges for Checking Fixtures - Double Stepped, Fixed Gauge Length, 2nd Step S Dimension Tolerance=h7

Plug Gauges for Checking Fixtures - Double Stepped, Fixed Gauge Length, 2nd Step S Dimension Tolerance=h7

Click this image to zoom it.

Move the mouse over the image to zoom

  • Plug Gauges for Checking Fixtures - Double Stepped, Fixed Gauge Length, 2nd Step S Dimension Tolerance=h7
  • Plug Gauges for Checking Fixtures - Double Stepped, Fixed Gauge Length, 2nd Step S Dimension Tolerance=h7

For complete product overview and details on Plug Gauges for Checking Fixtures - Double Stepped, Fixed Gauge Length, 2nd Step S Dimension Tolerance=h7 see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGU10-P[4-7/0.01]-S[5-8/1]
BGU13-P[7.01-9/0.01]-S[8-10/1]
BGU16-P[9.01-12/0.01]-S[10-13/1]
BGU21-P[12.01-15/0.01]-S[14-17/1]
BGU26-P[15.01-17/0.01]-S[18-21/1]
BGU32-P[17.01-24/0.01]-S[21-28/1]
BGUH10-P[4-7/0.01]-S[5-8/1]
BGUH13-P[7.01-9/0.01]-S[8-10/1]
BGUH16-P[9.01-12/0.01]-S[10-13/1]
BGUH21-P[12.01-15/0.01]-S[14-17/1]
BGUH26-P[15.01-17/0.01]-S[18-21/1]
BGUH32-P[17.01-24/0.01]-S[21-28/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSQuench H (Width across flats)
(mm)
P (Gauge dimension)
(mm)
S (Gauge dimension)
(mm)
1 Piece(s)

10 Days or more

10W/O104 ~ 75 ~ 8
1 Piece(s)

10 Days or more

10W/O137.01 ~ 98 ~ 10
1 Piece(s)

10 Days or more

10W/O169.01 ~ 1210 ~ 13
1 Piece(s)

10 Days or more

10W/O2112.01 ~ 1514 ~ 17
1 Piece(s)

10 Days or more

10W/O2615.01 ~ 1718 ~ 21
1 Piece(s)

10 Days or more

10W/O3217.01 ~ 2421 ~ 28
1 Piece(s)

10 Days or more

10With104 ~ 75 ~ 8
1 Piece(s)

10 Days or more

10With137.01 ~ 98 ~ 10
1 Piece(s)

10 Days or more

10With169.01 ~ 1210 ~ 13
1 Piece(s)

10 Days or more

10With2112.01 ~ 1514 ~ 17
1 Piece(s)

10 Days or more

10With2615.01 ~ 1718 ~ 21
1 Piece(s)

10 Days or more

10With3217.01 ~ 2421 ~ 28

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.