(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plug Gauges for Checking Fixtures - Double Stepped, Configurable Gauge Length, 1st Step S Dimension Tolerance=h7

Plug Gauges for Checking Fixtures - Double Stepped, Configurable Gauge Length, 1st Step S Dimension Tolerance=h7

Click this image to zoom it.

Move the mouse over the image to zoom

  • Plug Gauges for Checking Fixtures - Double Stepped, Configurable Gauge Length, 1st Step S Dimension Tolerance=h7
  • Plug Gauges for Checking Fixtures - Double Stepped, Configurable Gauge Length, 1st Step S Dimension Tolerance=h7

For complete product overview and details on Plug Gauges for Checking Fixtures - Double Stepped, Configurable Gauge Length, 1st Step S Dimension Tolerance=h7 see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGOPH10-P[4-8/0.01]-A[5-15/1]-B[5-15/1]
BGOPH13-P[8.01-10/0.01]-A[8-20/1]-B[8-20/1]
BGOPH16-P[10.01-13/0.01]-A[8-20/1]-B[8-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSH (Width across flats)
(mm)
A (Gauge dimension)
(mm)
B (Gauge dimension)
(mm)
P (Gauge dimension)
(mm)
1 Piece(s)

10 Days or more

10105 ~ 155 ~ 154 ~ 8
1 Piece(s)

10 Days or more

10138 ~ 208 ~ 208.01 ~ 10
1 Piece(s)

10 Days or more

10168 ~ 208 ~ 2010.01 ~ 13

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.