(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Economy Urethanes -AE- (AE15-25)

Economy Urethanes -AE- AE15-25

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Urethane Type: Urethanes for heavy loads, shore A90
•Shape: Pillar shape
•Hole/Counterbore: Hole
•Max. Elongation (%): 25

Part Number

Configured Part Number is shown.

AE15-25

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AE15-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum load
(N)
L Dimension (L)
(mm)
D (Outer diameter)
(mm)
1 Piece(s)Available

8 Days or more

9322515

Loading...

  1. 1
 

Basic Information

Urethane type Urethanes for heavy loads, shore A90 Shape Pillar shape Hole/counterbore Hole
Max. Elongation(%) 25

Please check the type/dimensions/specifications of the part AE15-25 in the Economy Urethanes -AE- series.

Products like this...

Part Number
AE15-30
AE15-35
AE15-40
AE20-25
AE20-30
AE20-35
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum load
(N)
L Dimension (L)
(mm)
D (Outer diameter)
(mm)
1 Piece(s)Available

8 Days or more

9323015
1 Piece(s)Available

8 Days or more

9323515
1 Piece(s)Available

8 Days or more

9324015
1 Piece(s)Available

8 Days or more

16672520
1 Piece(s)Available

8 Days or more

16673020
1 Piece(s)Available

8 Days or more

16673520

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.