(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Urethanes for Heavy Loads (Part Numbers)

Square Urethanes for Heavy Loads

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Urethane Type: Urethanes for heavy loads, shore A90
•Shape: Rectangular hourglass shape
•Hole/Counterbore: Hole
•Max. Elongation (%): 30

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
QX60-62
QX60-82
QX70-62
QX70-82
QX70-92
QX95-82
QX95-103
QX95-123
QX120-103
QX120-123
QX120-143
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum load
(N)
L Dimension (L)
(mm)
A (Width)
(mm)
1 Piece(s)Available

8 Days or more

186336260
1 Piece(s)Available

8 Days or more

186338260
1 Piece(s)Available

8 Days or more

254976270
1 Piece(s)Available

8 Days or more

254978270
1 Piece(s)Available

8 Days or more

254979270
1 Piece(s)Available

8 Days or more

490338295
1 Piece(s)Available

8 Days or more

4903310395
1 Piece(s)Available

8 Days or more

4903312395
1 Piece(s)Available

8 Days or more

73550103120
1 Piece(s)Available

8 Days or more

73550123120
1 Piece(s)Available

8 Days or more

73550143120

Loading...

  1. 1
 

Basic Information

Urethane type Urethanes for heavy loads, shore A90 Shape Rectangular hourglass shape Hole/counterbore Hole
Max. Elongation(%) 30

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.