(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Urethane Die Pads Configurable Full Length Type

Urethane Die Pads Configurable Full Length Type

Click this image to zoom it.

Move the mouse over the image to zoom

•Urethane Type: Urethanes for heavy loads, shore A90
•Shape: Pad

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UDH25-[25-1000/1]
UDH50-[25-1000/1]
UDH75-[25-1000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship L Dimension (L)
(mm)
A (Width)
(mm)
B (Width)
(mm)
1 Piece(s)

8 Days or more

25 ~ 10002525
1 Piece(s)

8 Days or more

25 ~ 10005050
1 Piece(s)

8 Days or more

25 ~ 10007550

Loading...

  1. 1
 

Basic Information

Urethane type Urethanes for heavy loads, shore A90 Shape Pad

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.