(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Low Repulsion Urethane Die Pads

Low Repulsion Urethane Die Pads

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Urethane Type: Low repulsion urethanes, shore A70
•Shape: Pad

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UDN25-50
UDN25-100
UDN25-300
UDN50-50
UDN50-100
UDN50-300
Part NumberMinimum order quantityVolume DiscountDays to Ship L Dimension (L)
(mm)
A (Width)
(mm)
B (Width)
(mm)
1 Piece(s)Available

8 Days or more

502525
1 Piece(s)Available

8 Days or more

1002525
1 Piece(s)Available

8 Days or more

3002525
1 Piece(s)Available

8 Days or more

505050
1 Piece(s)Available

8 Days or more

1005050
1 Piece(s)Available

8 Days or more

3005050

Loading...

  1. 1
 

Basic Information

Urethane type Low repulsion urethanes, shore A70 Shape Pad

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.