(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nest Guide Blanks -Long Type-

Nest Guide Blanks -Long Type-

Move the mouse over the image to zoom

•Specification: Nest guide blanks -long type-
•Material: S45C
•Thickness T (mm): 16

Part Number

Configured Part Number is shown.

NBBCL16-50-[200-350/10]-[20-60/10]

Part Number 

Loading...
Part Number
NBBCL16-50-[200-350/10]-[20-60/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSH (Tapered part)
(mm)
L (Height)
(mm)
1 Piece(s)

10 Days or more

1020 ~ 60200 ~ 350
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSH (Tapered part)
(mm)
L (Height)
(mm)
  1. 1

Basic Information

Specification Nest guide blanks -long type- Material S45C Thickness T(mm) 16
S (Width)(mm) 50

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.