(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nest Guides (with Mounting Plates, Configurable Shape) -Economy Type-

Nest Guides (with Mounting Plates, Configurable Shape) -Economy Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Nest Guides (with Mounting Plates, Configurable Shape) -Economy Type-
  • Nest Guides (with Mounting Plates, Configurable Shape) -Economy Type-
  • Nest Guides (with Mounting Plates, Configurable Shape) -Economy Type-

Part Number

Configured Part Number is shown.

ENSTD-[65-200/5]-[20-40/5]-M10

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ENSTD-[65-200/5]-[20-40/5]-M10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL (Guide height)
(mm)
H (Tapered part)
(mm)
M (Mounting bolt hole)
(mm)
1 Piece(s)

10 Days or more

1065 ~ 20020 ~ 4010

Loading...

  1. 1
 

Basic Information

Mounting plate width(mm) 20

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.