(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stripper Guide Bushings -Oil-Free, Gray Cast Iron, LOCTITE Adhesive, Headed Type-

Stripper Guide Bushings -Oil-Free, Gray Cast Iron, LOCTITE Adhesive, Headed Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Bushings
•Tolerance Range (mm): 5μm
•Bushing Type: For plain (Oil-free type)
•Bushing Mounting Method: Loctite adhesive
•Material: FC250

  • PLAIN
  • OIL-FREE
  • STANDARD

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGHZ8-16
SGHZ8-[10,​13,​16,​20]
SGHZ8-LC[8-20/0.1]
SGHZ10-10
SGHZ10-20
SGHZ10-[10,​13,​16,​20,​22,​25]
SGHZ10-LC[8-25/0.1]
SGHZ13-20
SGHZ13-25
SGHZ13-30
SGHZ13-[13,​16,​20,​22,​25,​30]
SGHZ13-LC[10-30/0.1]
SGHZ16-13
SGHZ16-20
SGHZ16-25
SGHZ16-30
SGHZ16-35
SGHZ16-[13,​16,​20,​22,​25,​30,​35]
SGHZ16-LC[13-35/0.1]
SGHZ20-20
SGHZ20-22
SGHZ20-25
SGHZ20-30
SGHZ20-35
SGHZ20-[16,​20,​22,​25,​30,​35]
SGHZ20-LC[16-35/0.1]
SGHZ25-22
SGHZ25-25
SGHZ25-30
SGHZ25-35
SGHZ25-[20,​22,​25,​30,​35]
SGHZ25-LC[20-35/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAlterations d (Bushing inner diameter)
(mm)
L (L dimension)
(mm)
LC (L dimension alteration)
(mm)
1 Piece(s)Available

8 Days or more

-No816-
1 Piece(s)

8 Days or more

10Yes810 ~ 20-
1 Piece(s)

8 Days or more

10Yes8-8 ~ 20
1 Piece(s)Available

44 Days

Stock

10No1010-
1 Piece(s)Available

Same day

Stock

10No1020-
1 Piece(s)

8 Days or more

10Yes1010 ~ 25-
1 Piece(s)

8 Days or more

10Yes10-8 ~ 25
1 Piece(s)Available

Same day

Stock

10No1320-
1 Piece(s)Available

Same day

Stock

10No1325-
1 Piece(s)Available

Same day

Stock

10No1330-
1 Piece(s)

8 Days or more

10Yes1313 ~ 30-
1 Piece(s)

8 Days or more

10Yes13-10 ~ 30
1 Piece(s)Available

Same day

Stock

10No1613-
1 Piece(s)Available

44 Days or more

10No1620-
1 Piece(s)Available

Same day

Stock

10No1625-
1 Piece(s)Available

Same day

Stock

10No1630-
1 Piece(s)Available

44 Days or more

10No1635-
1 Piece(s)

8 Days or more

10Yes1613 ~ 35-
1 Piece(s)

8 Days or more

10Yes16-13 ~ 35
1 Piece(s)Available

Same day

Stock

10No2020-
1 Piece(s)Available

Same day

Stock

10No2022-
1 Piece(s)Available

Same day

Stock

10No2025-
1 Piece(s)Available

Same day

Stock

10No2030-
1 Piece(s)Available

Same day

Stock

10No2035-
1 Piece(s)

8 Days or more

10Yes2016 ~ 35-
1 Piece(s)

8 Days or more

10Yes20-16 ~ 35
1 Piece(s)Available

8 Days or more

10No2522-
1 Piece(s)Available

Same day

Stock

10No2525-
1 Piece(s)Available

Same day

Stock

10No2530-
1 Piece(s)Available

Same day

Stock

10No2535-
1 Piece(s)

8 Days or more

10Yes2520 ~ 35-
1 Piece(s)

8 Days or more

10Yes25-20 ~ 35

Loading...

  1. 1
 

Basic Information

Type Bushings Tolerance range 5μm Bushing type For plain (Oil-free type)
Bushing mounting methods Loctite adhesive Material FC250

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.