(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stripper Guide Bushings -Integrated Ball Cage, Press-Fit, Straight Type-

Stripper Guide Bushings -Integrated Ball Cage, Press-Fit, Straight Type-

Click this image to zoom it.

  • Volume Discount

•Type: Bushings
•Tolerance Range (mm): 5μm
•Bushing Type: Integrated ball cage
•Bushing Mounting Method: Press fit
•Material: SUJ2

  • BALL
  • STANDARD

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGBB8
SGBB10
SGBB13
SGBB16
SGBB20
SGBB25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSd (Bushing inner diameter)
(mm)
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1013
1 Piece(s)Available

8 Days or more

1016
1 Piece(s)Available

8 Days or more

1020
1 Piece(s)Available

8 Days or more

1025

Loading...

  1. 1
 

Basic Information

Type Bushings Tolerance range 5μm Bushing type Integrated ball cage
Bushing mounting methods Press fit Material SUJ2 Alterations No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.