(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Guide Post Sets -Fixed Stopper with Aluminum Ball Cage Type-

Ball Guide Post Sets -Fixed Stopper with Aluminum Ball Cage Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Guide Type: Ball guide (Aluminum cage)
•Oil Type/Oil-free Type: Unlubricated

  • BALL

(i)Caution

  • We have changed the logistics of some components that, due to their weight and dimensions, cannot be transported by air. Please check the LT.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MYAK25-[90,​100,​110,​120,​130,​140,​150,​160,​170,​180,​200]
MYAK25-LC[75-199/1]
MYAK32-[110,​120,​130,​140,​150,​160,​170,​180,​200,​220,​240,​260]
MYAK32-LC[95-259/1]
MYAK38-[130,​140,​150,​160,​170,​180,​200,​220,​240,​260,​300]
MYAK38-LC[120-299/1]
MYAK50-[170,​180,​200,​220,​240,​260,​300,​350]
MYAK50-LC[165-349/1]
MYAK60-[200,​220,​240,​260,​300,​350]
MYAK60-LC[170-349/1]
MYKP25-[90,​100,​110,​120,​130,​140,​150,​160,​170,​180,​200]
MYKP25-LC[75-199/1]
MYKP32-110
MYKP32-120
MYKP32-150
MYKP32-180
MYKP32-[110,​120,​130,​140,​150,​160,​170,​180,​200,​220,​240,​260]
MYKP32-LC[95-259/1]
MYKP38-140
MYKP38-170
MYKP38-180
MYKP38-200
MYKP38-220
MYKP38-240
MYKP38-[130,​140,​150,​160,​170,​180,​200,​220,​240,​260,​300]
MYKP38-LC[120-299/1]
MYKP50-170
MYKP50-200-DEL
MYKP50-220
MYKP50-240
MYKP50-260
MYKP50-350
MYKP50-[170,​180,​200,​220,​240,​260,​300,​350]
MYKP50-LC[165-349/1]
MYKP60-200
MYKP60-220
MYKP60-260
MYKP60-300
MYKP60-350
MYKP60-[200,​220,​240,​260,​300,​350]
MYKP60-LC[170-349/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Dowel hole Alterations D (Post diameter)
(mm)
L (Post length)
(mm)
LC (Post length change)
(mm)
1 Piece(s)

46 Days or more

W/OYes2590 ~ 200-
1 Piece(s)

46 Days or more

W/OYes25-75 ~ 199
1 Piece(s)

46 Days or more

W/OYes32110 ~ 260-
1 Piece(s)

46 Days or more

W/OYes32-95 ~ 259
1 Piece(s)

46 Days or more

W/OYes38130 ~ 300-
1 Piece(s)

46 Days or more

W/OYes38-120 ~ 299
1 Piece(s)

46 Days or more

W/OYes50170 ~ 350-
1 Piece(s)

46 Days or more

W/OYes50-165 ~ 349
1 Piece(s)

46 Days or more

W/OYes60200 ~ 350-
1 Piece(s)

46 Days or more

W/OYes60-170 ~ 349
1 Piece(s)

46 Days or more

WithYes2590 ~ 200-
1 Piece(s)

46 Days or more

WithYes25-75 ~ 199
1 Piece(s)Available

44 Days or more

WithNo32110-
1 Piece(s)Available

44 Days or more

WithNo32120-
1 Piece(s)Available

8 Days or more

WithNo32150-
1 Piece(s)Available

8 Days or more

WithNo32180-
1 Piece(s)

46 Days or more

WithYes32110 ~ 260-
1 Piece(s)

46 Days or more

WithYes32-95 ~ 259
1 Piece(s)Available

Same day

Stock

WithNo38140-
1 Piece(s)Available

Same day

Stock

WithNo38170-
1 Piece(s)Available

Same day

Stock

WithNo38180-
1 Piece(s)Available

Same day

Stock

WithNo38200-
1 Piece(s)Available

Same day

Stock

WithNo38220-
1 Piece(s)Available

44 Days or more

WithNo38240-
1 Piece(s)

46 Days or more

WithYes38130 ~ 300-
1 Piece(s)

46 Days or more

WithYes38-120 ~ 299
1 Piece(s)Available

44 Days or more

WithNo50170-
1 Piece(s)Available

6 Days or more

WithNo50200-
1 Piece(s)Available

8 Days

Stock

WithNo50220-
1 Piece(s)Available

Same day

Stock

WithNo50240-
1 Piece(s)Available

Same day

Stock

WithNo50260-
1 Piece(s)Available

44 Days or more

WithNo50350-
1 Piece(s)

46 Days or more

WithYes50170 ~ 350-
1 Piece(s)

46 Days or more

WithYes50-165 ~ 349
1 Piece(s)Available

Same day

Stock

WithNo60200-
1 Piece(s)Available

44 Days or more

WithNo60220-
1 Piece(s)Available

44 Days or more

WithNo60260-
1 Piece(s)Available

44 Days or more

WithNo60300-
1 Piece(s)Available

44 Days or more

WithNo60350-
1 Piece(s)

46 Days or more

WithYes60200 ~ 350-
1 Piece(s)

46 Days or more

WithYes60-170 ~ 349

Loading...

  1. 1
 

Basic Information

Guide type Ball guide (Aluminum cage) Oil type/oil-free type Unlubricated

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.