(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Stripper Guide Bushings -Oil-Free, Gray Cast Iron, LOCTITE Adhesive, Straight Type-

Stripper Guide Bushings -Oil-Free, Gray Cast Iron, LOCTITE Adhesive, Straight Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Bushings
•Tolerance Range (mm): 5μm
•Bushing Type: For plain (Oil-free type)
•Bushing Mounting Method: Loctite adhesive
•Material: FC250

  • PLAIN
  • OIL-FREE
  • STANDARD

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGBZ8-10
SGBZ8-[10,​13,​16,​20]
SGBZ8-LC[8-20/0.1]
SGBZ10-[10,​13,​16,​20,​22,​25]
SGBZ10-LC[8-25/0.1]
SGBZ13-[13,​16,​20,​22,​25,​30]
SGBZ13-LC[10-30/0.1]
SGBZ16-30
SGBZ16-35
SGBZ16-[13,​16,​20,​22,​25]
SGBZ16-LC[13-35/0.1]
SGBZ20-25
SGBZ20-30
SGBZ20-[16,​20,​22,​25,​30,​35]
SGBZ20-LC[16-35/0.1]
SGBZ25-30
SGBZ25-[20,​22,​25,​30,​35]
SGBZ25-LC[20-35/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAlterations d (Bushing inner diameter)
(mm)
L (L dimension)
(mm)
LC (L dimension alteration)
(mm)
1 Piece(s)Available

Same day

Stock

10No810-
1 Piece(s)

8 Days or more

10Yes810 ~ 20-
1 Piece(s)

8 Days or more

10Yes8-8 ~ 20
1 Piece(s)

8 Days or more

10Yes1010 ~ 25-
1 Piece(s)

8 Days or more

10Yes10-8 ~ 25
1 Piece(s)

8 Days or more

10Yes1313 ~ 30-
1 Piece(s)

8 Days or more

10Yes13-10 ~ 30
1 Piece(s)Available

44 Days or more

10No1630-
1 Piece(s)Available

8 Days or more

10No1635-
1 Piece(s)

8 Days or more

10Yes1613 ~ 25-
1 Piece(s)

8 Days or more

10Yes16-13 ~ 35
1 Piece(s)Available

44 Days or more

10No2025-
1 Piece(s)Available

Same day

Stock

10No2030-
1 Piece(s)

8 Days or more

10Yes2016 ~ 35-
1 Piece(s)

8 Days or more

10Yes20-16 ~ 35
1 Piece(s)Available

Same day

Stock

10No2530-
1 Piece(s)

8 Days or more

10Yes2520 ~ 35-
1 Piece(s)

8 Days or more

10Yes25-20 ~ 35

Loading...

  1. 1
 

Basic Information

Type Bushings Tolerance range 5μm Bushing type For plain (Oil-free type)
Bushing mounting methods Loctite adhesive Material FC250

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.