(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Rigidity Stripper Guide Pins -Type Fixed to Stripper Plate, Straight-

High Rigidity Stripper Guide Pins  -Type Fixed to Stripper Plate, Straight-

Click this image to zoom it.

Move the mouse over the image to zoom

•Type: Pins
•Tolerance Range (mm): 5μm
•Pin Type: Type fixed to stripper plate
•Material: SUJ2
•Alteration

  • PLAIN
  • OIL-FREE
  • STANDARD

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGPWS16-[70-90/10]-[30-80/10]-B[10-30/1]
SGPWS16-[70-90/10]-LBC[20-80/1]-B[10-30/1]
SGPWS16-LAC[60-90/1]-[30-80/10]-B[10-30/1]
SGPWS16-LAC[60-90/1]-LBC[20-80/1]-B[10-30/1]
SGPWS20-[80-100/10]-[40-80/10]-B[10-30/1]
SGPWS20-[80-100/10]-LBC[30-80/1]-B[10-30/1]
SGPWS20-LAC[70-99/1]-[40-80/10]-B[10-30/1]
SGPWS20-LAC[70-99/1]-LBC[30-80/1]-B[10-30/1]
SGPWS25-[90-110/10]-[50-90/10]-B[10-30/1]
SGPWS25-[90-110/10]-LBC[40-90/1]-B[10-30/1]
SGPWS25-LAC[80-109/1]-[50-90/10]-B[10-30/1]
SGPWS25-LAC[80-109/1]-LBC[40-90/1]-B[10-30/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Post diameter)
(mm)
B (Press-fit length)
(mm)
LA (Stripper plate side length)
(mm)
LAC (LA dimension alteration)
(mm)
LB (Punch plate side length)
(mm)
LBC (LB dimension alteration)
(mm)
1 Piece(s)

10 Days or more

101610 ~ 3070 ~ 90-30 ~ 80-
1 Piece(s)

10 Days or more

101610 ~ 3070 ~ 90--20 ~ 80
1 Piece(s)

10 Days or more

101610 ~ 30-60 ~ 9030 ~ 80-
1 Piece(s)

10 Days or more

101610 ~ 30-60 ~ 90-20 ~ 80
1 Piece(s)

10 Days or more

102010 ~ 3080 ~ 100-40 ~ 80-
1 Piece(s)

10 Days or more

102010 ~ 3080 ~ 100--30 ~ 80
1 Piece(s)

10 Days or more

102010 ~ 30-70 ~ 9940 ~ 80-
1 Piece(s)

10 Days or more

102010 ~ 30-70 ~ 99-30 ~ 80
1 Piece(s)

10 Days or more

102510 ~ 3090 ~ 110-50 ~ 90-
1 Piece(s)

10 Days or more

102510 ~ 3090 ~ 110--40 ~ 90
1 Piece(s)

10 Days or more

102510 ~ 30-80 ~ 10950 ~ 90-
1 Piece(s)

10 Days or more

102510 ~ 30-80 ~ 109-40 ~ 90

Loading...

  1. 1
 

Basic Information

Type Pins Tolerance range 5μm Pin type Type fixed to stripper plate
Material SUJ2 Alterations Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.