(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stripper Guide Pins -Detachable Type, with Oil Grooves-

Stripper Guide Pins  -Detachable Type, with Oil Grooves-

Click this image to zoom it.

  • Volume Discount

•Type: Pins
•Tolerance Range (mm): 5μm
•Pin Type: Detachable
•Material: SUJ2

  • PLAIN
  • OIL
  • STANDARD

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGOR8-[30-70/10]
SGOR8-LC[30.5-69.5/0.5]
SGOR8-LC[70.5-80/0.5]
SGOR10-[30-80/10]
SGOR10-LC[30.5-79.5/0.5]
SGOR10-LC[80.5-100/0.5]
SGOR13-90
SGOR13-[40-100/10]
SGOR13-LC[30-99.5/0.5]
SGOR13-LC[100.5-120/0.5]
SGOR16-[40-120/10]
SGOR16-LC[30-119.5/0.5]
SGOR16-LC[120.5-140/0.5]
SGOR20-[50-120/10]
SGOR20-LC[30-119.5/0.5]
SGOR20-LC[120.5-140/0.5]
SGOR25-80
SGOR25-[60-120/10]
SGOR25-LC[30-119.5/0.5]
SGOR25-LC[120.5-140/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAlterations D (Post diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
1 Piece(s)

10 Days or more

10Yes830 ~ 70-
1 Piece(s)

10 Days or more

10Yes8-30.5 ~ 69.5
1 Piece(s)

10 Days or more

10Yes8-70.5 ~ 80
1 Piece(s)

10 Days or more

10Yes1030 ~ 80-
1 Piece(s)

10 Days or more

10Yes10-30.5 ~ 79.5
1 Piece(s)

10 Days or more

10Yes10-80.5 ~ 100
1 Piece(s)Available

48 Days or more

10No1390-
1 Piece(s)

10 Days or more

10Yes1340 ~ 100-
1 Piece(s)

10 Days or more

10Yes13-30 ~ 99.5
1 Piece(s)

10 Days or more

10Yes13-100.5 ~ 120
1 Piece(s)

10 Days or more

10Yes1640 ~ 120-
1 Piece(s)

10 Days or more

10Yes16-30 ~ 119.5
1 Piece(s)

10 Days or more

10Yes16-120.5 ~ 140
1 Piece(s)

10 Days or more

10Yes2050 ~ 120-
1 Piece(s)

10 Days or more

10Yes20-30 ~ 119.5
1 Piece(s)

10 Days or more

10Yes20-120.5 ~ 140
1 Piece(s)Available

48 Days or more

10No2580-
1 Piece(s)

10 Days or more

10Yes2560 ~ 120-
1 Piece(s)

10 Days or more

10Yes25-30 ~ 119.5
1 Piece(s)

10 Days or more

10Yes25-120.5 ~ 140

Loading...

  1. 1
 

Basic Information

Type Pins Tolerance range 5μm Pin type Detachable
Material SUJ2

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.