(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stripper Guide Pins -Straight Type, with Oil Grooves-

Stripper Guide Pins  -Straight Type, with Oil Grooves-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Pins
•Tolerance Range (mm): 5μm
•Pin Type: Straight
•Material: SUJ2

  • PLAIN
  • OIL
  • STANDARD

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGON8-[40-80/10]
SGON8-LC[40-120/0.5]
SGON10-[40-100/10]
SGON10-LC[40-150/0.5]
SGON13-70
SGON13-[40-120/10]
SGON13-LC[40-180/0.5]
SGON16-80
SGON16-[50-120/10]
SGON16-LC[40-200/0.5]
SGON20-[60-140/10]
SGON20-LC[40-200/0.5]
SGON25-[70-140/10]
SGON25-LC[40-200/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAlterations D (Post diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
1 Piece(s)

8 Days or more

10Yes840 ~ 80-
1 Piece(s)

8 Days or more

10Yes8-40 ~ 120
1 Piece(s)

8 Days or more

10Yes1040 ~ 100-
1 Piece(s)

8 Days or more

10Yes10-40 ~ 150
1 Piece(s)Available

Same day

Stock

10No1370-
1 Piece(s)

8 Days or more

10Yes1340 ~ 120-
1 Piece(s)

8 Days or more

10Yes13-40 ~ 180
1 Piece(s)Available

Same day

Stock

10No1680-
1 Piece(s)

8 Days or more

10Yes1650 ~ 120-
1 Piece(s)

8 Days or more

10Yes16-40 ~ 200
1 Piece(s)

8 Days or more

10Yes2060 ~ 140-
1 Piece(s)

8 Days or more

10Yes20-40 ~ 200
1 Piece(s)

8 Days or more

10Yes2570 ~ 140-
1 Piece(s)

8 Days or more

10Yes25-40 ~ 200

Loading...

  1. 1
 

Basic Information

Type Pins Tolerance range 5μm Pin type Straight
Material SUJ2

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.