(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Rigidity Stripper Guide Pins -Type Fixed to Stripper Plate, Flanged-

High Rigidity Stripper Guide Pins  -Type Fixed to Stripper Plate, Flanged-

Click this image to zoom it.

•Type: Pins
•Tolerance Range (mm): 5μm
•Pin Type: Type fixed to stripper plate
•Material: SUJ2
•Alteration

  • PLAIN
  • OIL-FREE
  • STANDARD

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGPWH13-[60-80/10]-[30-60/10]-B[10-30/1]
SGPWH13-[60-80/10]-LBC[20-59/1]-B[10-30/1]
SGPWH13-LAC[50-79/1]-[30-60/10]-B[10-30/1]
SGPWH13-LAC[50-79/1]-LBC[20-59/1]-B[10-30/1]
SGPWH16-[70-90/10]-[30-80/10]-B[10-30/1]
SGPWH16-[70-90/10]-LBC[20-79/1]-B[10-30/1]
SGPWH16-LAC[60-90/1]-[30-80/10]-B[10-30/1]
SGPWH16-LAC[60-90/1]-LBC[20-79/1]-B[10-30/1]
SGPWH20-[80-100/10]-[40-80/10]-B[10-30/1]
SGPWH20-[80-100/10]-LBC[30-79/1]-B[10-30/1]
SGPWH20-LAC[70-99/1]-[40-80/10]-B[10-30/1]
SGPWH20-LAC[70-99/1]-LBC[30-79/1]-B[10-30/1]
SGPWH25-[90-110/10]-[50-90/10]-B[10-30/1]
SGPWH25-[90-110/10]-LBC[40-89/1]-B[10-30/1]
SGPWH25-LAC[80-110/1]-[50-90/10]-B[10-30/1]
SGPWH25-LAC[80-110/1]-LBC[40-89/1]-B[10-30/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Post diameter)
(mm)
B (Press-fit length)
(mm)
LA (Stripper plate side length)
(mm)
LAC (LA dimension alteration)
(mm)
LB (Punch plate side length)
(mm)
LBC (LB dimension alteration)
(mm)
1 Piece(s)

10 Days or more

101310 ~ 3060 ~ 80-30 ~ 60-
1 Piece(s)

10 Days or more

101310 ~ 3060 ~ 80--20 ~ 59
1 Piece(s)

10 Days or more

101310 ~ 30-50 ~ 7930 ~ 60-
1 Piece(s)

10 Days or more

101310 ~ 30-50 ~ 79-20 ~ 59
1 Piece(s)

10 Days or more

101610 ~ 3070 ~ 90-30 ~ 80-
1 Piece(s)

10 Days or more

101610 ~ 3070 ~ 90--20 ~ 79
1 Piece(s)

10 Days or more

101610 ~ 30-60 ~ 9030 ~ 80-
1 Piece(s)

10 Days or more

101610 ~ 30-60 ~ 90-20 ~ 79
1 Piece(s)

10 Days or more

102010 ~ 3080 ~ 100-40 ~ 80-
1 Piece(s)

10 Days or more

102010 ~ 3080 ~ 100--30 ~ 79
1 Piece(s)

10 Days or more

102010 ~ 30-70 ~ 9940 ~ 80-
1 Piece(s)

10 Days or more

102010 ~ 30-70 ~ 99-30 ~ 79
1 Piece(s)

10 Days or more

102510 ~ 3090 ~ 110-50 ~ 90-
1 Piece(s)

10 Days or more

102510 ~ 3090 ~ 110--40 ~ 89
1 Piece(s)

10 Days or more

102510 ~ 30-80 ~ 11050 ~ 90-
1 Piece(s)

10 Days or more

102510 ~ 30-80 ~ 110-40 ~ 89

Loading...

  1. 1
 

Basic Information

Type Pins Tolerance range 5μm Pin type Type fixed to stripper plate
Material SUJ2 Alterations Yes

Additional Products in this Category

Complementary Products

Tech Support