(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lifter Pin Sets -with Pilot Punch Relief Holes-

Lifter Pin Sets -with Pilot Punch Relief Holes-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Pin
•Material: Steel
•Includes Pilot Punch Relief Hole: With
•Includes Air Hole: W/O

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LHH3-[20-30/0.1]-[0.8-1.4/0.1]
LHH4-[20-50/0.1]-[1-2.3/0.1]
LHH5-[20-50/0.1]-[1.4-3/0.1]
LHH6-[20-50/0.1]-[1.4-3.5/0.1]
LHH8-[20-50/0.1]-[1.4-5.3/0.3]
LHH8-[20-50/0.1]-AC[1.5-5.2/0.1]
LHH10-[20-60/0.1]-[1.4-5.3/0.3]
LHH10-[20-60/0.1]-[5.5,​5.8,​6,​6.3,​6.8]
LHH10-[20-60/0.1]-AC[1.5-6.7/0.1]
LHH13-[20-60/0.1]-[1.8-9.3/0.1]
LHH13-[20-60/0.1]-AC[1.9-9.2/0.1]
LHH16-[20-60/0.1]-[2-11.5/0.5]
LHH16-[20-60/0.1]-AC[2.1-11.4/0.1]
LHH20-[20-60/0.1]-[2-15.5/0.5]
LHH20-[20-60/0.1]-AC[2.1-15.4/0.1]
LHSH3-[20-30/0.1]-[0.8-1.4/0.1]-WF[20-70/5]
LHSH3-[20-30/0.1]-[0.8-1.4/0.1]-WH[20-30/5]
LHSH3-[20-30/0.1]-[0.8-1.4/0.1]-WL[20-60/5]
LHSH3-[20-30/0.1]-[0.8-1.4/0.1]-WM[20-40/5]
LHSH3-[20-30/0.1]-[0.8-1.4/0.1]-WR[20-70/5]
LHSH3-[20-30/0.1]-[0.8-1.4/0.1]-WT[20-40/5]
LHSH4-[20-50/0.1]-[1-2.3/0.1]-WF80
LHSH4-[20-50/0.1]-[1-2.3/0.1]-WF[20-70/5]
LHSH4-[20-50/0.1]-[1-2.3/0.1]-WH[20-70/5]
LHSH4-[20-50/0.1]-[1-2.3/0.1]-WL80
LHSH4-[20-50/0.1]-[1-2.3/0.1]-WL[20-70/5]
LHSH4-[20-50/0.1]-[1-2.3/0.1]-WM80
LHSH4-[20-50/0.1]-[1-2.3/0.1]-WM[20-70/5]
LHSH4-[20-50/0.1]-[1-2.3/0.1]-WR80
LHSH4-[20-50/0.1]-[1-2.3/0.1]-WR[20-70/5]
LHSH4-[20-50/0.1]-[1-2.3/0.1]-WT80
LHSH4-[20-50/0.1]-[1-2.3/0.1]-WT[20-70/5]
LHSH5-[20-50/0.1]-[1.4-3/0.1]-WF80
LHSH5-[20-50/0.1]-[1.4-3/0.1]-WF[20-70/5]
LHSH5-[20-50/0.1]-[1.4-3/0.1]-WH[20-70/5]
LHSH5-[20-50/0.1]-[1.4-3/0.1]-WL80
LHSH5-[20-50/0.1]-[1.4-3/0.1]-WL[20-70/5]
LHSH5-[20-50/0.1]-[1.4-3/0.1]-WM80
LHSH5-[20-50/0.1]-[1.4-3/0.1]-WM[20-70/5]
LHSH5-[20-50/0.1]-[1.4-3/0.1]-WR80
LHSH5-[20-50/0.1]-[1.4-3/0.1]-WR[20-70/5]
LHSH5-[20-50/0.1]-[1.4-3/0.1]-WT80
LHSH5-[20-50/0.1]-[1.4-3/0.1]-WT[20-70/5]
LHSH6-[20-50/0.1]-[1.4-3.5/0.1]-WF80
LHSH6-[20-50/0.1]-[1.4-3.5/0.1]-WF[20-70/5]
LHSH6-[20-50/0.1]-[1.4-3.5/0.1]-WH[20-70/5]
LHSH6-[20-50/0.1]-[1.4-3.5/0.1]-WL80
LHSH6-[20-50/0.1]-[1.4-3.5/0.1]-WL[20-70/5]
LHSH6-[20-50/0.1]-[1.4-3.5/0.1]-WM80
LHSH6-[20-50/0.1]-[1.4-3.5/0.1]-WM[20-70/5]
LHSH6-[20-50/0.1]-[1.4-3.5/0.1]-WR80
LHSH6-[20-50/0.1]-[1.4-3.5/0.1]-WR[20-70/5]
LHSH6-[20-50/0.1]-[1.4-3.5/0.1]-WT80
LHSH6-[20-50/0.1]-[1.4-3.5/0.1]-WT[20-70/5]
LHSH8-[20-50/0.1]-[1.4-5.3/0.3]-WF80
LHSH8-[20-50/0.1]-[1.4-5.3/0.3]-WF[20-70/5]
LHSH8-[20-50/0.1]-[1.4-5.3/0.3]-WH80
LHSH8-[20-50/0.1]-[1.4-5.3/0.3]-WH[20-70/5]
LHSH8-[20-50/0.1]-[1.4-5.3/0.3]-WL80
LHSH8-[20-50/0.1]-[1.4-5.3/0.3]-WL[20-70/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWith/without accessory (Spring, screw plugs) D (Outer diameter)
(mm)
L dimension
(mm)
Spring WF FL (Length)
(mm)
Spring WH FL (Length)
(mm)
Spring WL FL (Length)
(mm)
Spring WM FL (Length)
(mm)
Spring WR FL (Length)
(mm)
Spring WT FL (Length)
(mm)
A (Pilot punch relief hole diameter)
(mm)
AC (A dimension designation 0.1mm increments)
(mm)
1 Piece(s)

8 Days or more

10W/O320 ~ 30------0.8 ~ 1.4-
1 Piece(s)

8 Days or more

10W/O420 ~ 50------1 ~ 2.3-
1 Piece(s)

8 Days or more

10W/O520 ~ 50------1.4 ~ 3-
1 Piece(s)

8 Days or more

10W/O620 ~ 50------1.4 ~ 3.5-
1 Piece(s)

8 Days or more

10W/O820 ~ 50------1.4 ~ 5.3-
1 Piece(s)

8 Days or more

10W/O820 ~ 50-------1.5 ~ 5.2
1 Piece(s)

8 Days or more

10W/O1020 ~ 60------1.4 ~ 5.3-
1 Piece(s)

8 Days or more

10W/O1020 ~ 60------5.5 ~ 6.8-
1 Piece(s)

8 Days or more

10W/O1020 ~ 60-------1.5 ~ 6.7
1 Piece(s)

8 Days or more

10W/O1320 ~ 60------1.8 ~ 9.3-
1 Piece(s)

8 Days or more

10W/O1320 ~ 60-------1.9 ~ 9.2
1 Piece(s)

8 Days or more

10W/O1620 ~ 60------2 ~ 11.5-
1 Piece(s)

8 Days or more

10W/O1620 ~ 60-------2.1 ~ 11.4
1 Piece(s)

8 Days or more

10W/O2020 ~ 60------2 ~ 15.5-
1 Piece(s)

8 Days or more

10W/O2020 ~ 60-------2.1 ~ 15.4
1 Piece(s)

8 Days or more

10With320 ~ 3020 ~ 70-----0.8 ~ 1.4-
1 Piece(s)

8 Days or more

10With320 ~ 30-20 ~ 30----0.8 ~ 1.4-
1 Piece(s)

8 Days or more

10With320 ~ 30--20 ~ 60---0.8 ~ 1.4-
1 Piece(s)

8 Days or more

10With320 ~ 30---20 ~ 40--0.8 ~ 1.4-
1 Piece(s)

8 Days or more

10With320 ~ 30----20 ~ 70-0.8 ~ 1.4-
1 Piece(s)

8 Days or more

10With320 ~ 30-----20 ~ 400.8 ~ 1.4-
1 Piece(s)

8 Days or more

10With420 ~ 5080-----1 ~ 2.3-
1 Piece(s)

8 Days or more

10With420 ~ 5020 ~ 70-----1 ~ 2.3-
1 Piece(s)

8 Days or more

10With420 ~ 50-20 ~ 70----1 ~ 2.3-
1 Piece(s)

8 Days or more

10With420 ~ 50--80---1 ~ 2.3-
1 Piece(s)

8 Days or more

10With420 ~ 50--20 ~ 70---1 ~ 2.3-
1 Piece(s)

8 Days or more

10With420 ~ 50---80--1 ~ 2.3-
1 Piece(s)

8 Days or more

10With420 ~ 50---20 ~ 70--1 ~ 2.3-
1 Piece(s)

8 Days or more

10With420 ~ 50----80-1 ~ 2.3-
1 Piece(s)

8 Days or more

10With420 ~ 50----20 ~ 70-1 ~ 2.3-
1 Piece(s)

8 Days or more

10With420 ~ 50-----801 ~ 2.3-
1 Piece(s)

8 Days or more

10With420 ~ 50-----20 ~ 701 ~ 2.3-
1 Piece(s)

8 Days or more

10With520 ~ 5080-----1.4 ~ 3-
1 Piece(s)

8 Days or more

10With520 ~ 5020 ~ 70-----1.4 ~ 3-
1 Piece(s)

8 Days or more

10With520 ~ 50-20 ~ 70----1.4 ~ 3-
1 Piece(s)

8 Days or more

10With520 ~ 50--80---1.4 ~ 3-
1 Piece(s)

8 Days or more

10With520 ~ 50--20 ~ 70---1.4 ~ 3-
1 Piece(s)

8 Days or more

10With520 ~ 50---80--1.4 ~ 3-
1 Piece(s)

8 Days or more

10With520 ~ 50---20 ~ 70--1.4 ~ 3-
1 Piece(s)

8 Days or more

10With520 ~ 50----80-1.4 ~ 3-
1 Piece(s)

8 Days or more

10With520 ~ 50----20 ~ 70-1.4 ~ 3-
1 Piece(s)

8 Days or more

10With520 ~ 50-----801.4 ~ 3-
1 Piece(s)

8 Days or more

10With520 ~ 50-----20 ~ 701.4 ~ 3-
1 Piece(s)

8 Days or more

10With620 ~ 5080-----1.4 ~ 3.5-
1 Piece(s)

8 Days or more

10With620 ~ 5020 ~ 70-----1.4 ~ 3.5-
1 Piece(s)

8 Days or more

10With620 ~ 50-20 ~ 70----1.4 ~ 3.5-
1 Piece(s)

8 Days or more

10With620 ~ 50--80---1.4 ~ 3.5-
1 Piece(s)

8 Days or more

10With620 ~ 50--20 ~ 70---1.4 ~ 3.5-
1 Piece(s)

8 Days or more

10With620 ~ 50---80--1.4 ~ 3.5-
1 Piece(s)

8 Days or more

10With620 ~ 50---20 ~ 70--1.4 ~ 3.5-
1 Piece(s)

8 Days or more

10With620 ~ 50----80-1.4 ~ 3.5-
1 Piece(s)

8 Days or more

10With620 ~ 50----20 ~ 70-1.4 ~ 3.5-
1 Piece(s)

8 Days or more

10With620 ~ 50-----801.4 ~ 3.5-
1 Piece(s)

8 Days or more

10With620 ~ 50-----20 ~ 701.4 ~ 3.5-
1 Piece(s)

8 Days or more

10With820 ~ 5080-----1.4 ~ 5.3-
1 Piece(s)

8 Days or more

10With820 ~ 5020 ~ 70-----1.4 ~ 5.3-
1 Piece(s)

8 Days or more

10With820 ~ 50-80----1.4 ~ 5.3-
1 Piece(s)

8 Days or more

10With820 ~ 50-20 ~ 70----1.4 ~ 5.3-
1 Piece(s)

8 Days or more

10With820 ~ 50--80---1.4 ~ 5.3-
1 Piece(s)

8 Days or more

10With820 ~ 50--20 ~ 70---1.4 ~ 5.3-

Loading...

 

Basic Information

Shape Pin Material Steel With/without pilot punch relief hole With
With/without air hole W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.