(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Block Lifters -Detachable Type-

Block Lifters -Detachable Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Block
•Material: Steel
•Includes Pilot Punch Relief Hole: W/O
•Includes Air Hole: W/O
•Includes Accessory Spring Screw Plug: W/O

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BLR0606-[20-60/0.1]-[0.5-3.6/0.1]
BLR0808-[20-60/0.1]-[0.5-3.6/0.1]
BLR1010-[20-60/0.1]-[0.5-3.6/0.1]
BLR1313-[20-60/0.1]-[0.5-3.6/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL dimension
(mm)
V (Outer shape)
(mm)
H (Outer shape)
(mm)
A (Taper start position)
(mm)
1 Piece(s)

8 Days or more

1020 ~ 60660.5 ~ 3.6
1 Piece(s)

8 Days or more

1020 ~ 60880.5 ~ 3.6
1 Piece(s)

8 Days or more

1020 ~ 6010100.5 ~ 3.6
1 Piece(s)

8 Days or more

1020 ~ 6013130.5 ~ 3.6

Loading...

  1. 1
 

Basic Information

Shape Block Material Steel With/without pilot punch relief hole W/O
With/without air hole W/O With/without accessory (Spring, screw plugs) W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.