(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lifter Pins -Resin Type-

Lifter Pins -Resin Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Pin
•Material: Resin
•Includes Pilot Punch Relief Hole: W/O
•Includes Air Hole: W/O
•Includes Accessory Spring Screw Plug: W/O

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JLP2-[10-30/0.1]
JLP3-[10-30/0.1]
JLP4-[10-40/0.1]
JLP6-[10-60/0.1]
JLP8-[10-50/0.1]
JLP10-[10-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
L dimension
(mm)
1 Piece(s)

10 Days or more

10210 ~ 30
1 Piece(s)

10 Days or more

10310 ~ 30
1 Piece(s)

10 Days or more

10410 ~ 40
1 Piece(s)

10 Days or more

10610 ~ 60
1 Piece(s)

10 Days or more

10810 ~ 50
1 Piece(s)

10 Days or more

101010 ~ 50

Loading...

  1. 1
 

Basic Information

Shape Pin Material Resin With/without pilot punch relief hole W/O
With/without air hole W/O With/without accessory (Spring, screw plugs) W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.