(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stroke End Blocks -Hardened Type-

Stroke End Blocks -Hardened Type-

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Stroke End Blocks - Hardened see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBV10-[10-40/0.1]-[N,​R,​Y]-[10-40/5]
SBV12-[10-40/0.1]-[N,​R,​Y]-[10-40/5]
SBV14-[15-50/0.1]-[N,​R,​Y]-[10-50/5]
SBV16-[15-50/0.1]-[N,​R,​Y]-[10-50/5]
SBV18-[20-70/0.1]-[N,​R,​Y]-[15-70/5]
SBV20-[20-80/0.1]-[N,​R,​Y]-[15-85/5]
SBV25-[22-100/0.1]-[N,​R,​Y]-[15-100/5]
SBV32-[22-120/0.1]-[N,​R,​Y]-[15-120/5]
SBV38-[25-120/0.1]-[N,​R,​Y]-[20-120/5]
SBV50-[25-120/0.1]-[N,​R,​Y]-[20-120/5]
SBV60-[30-150/0.1]-[N,​R,​Y]-[25-150/5]
SBVH20-[15-80/0.1]-[10-40/1]-[N,​R,​Y]-[15-85/5]
SBVH25-[15-120/0.1]-[10-40/1]-[N,​R,​Y]-[15-120/5]
SBVH32-[15-90/0.1]-[10-40/1]-[N,​R,​Y]-[15-100/5]
SBVH38-[20-100/0.1]-[15-40/1]-[N,​R,​Y]-[20-115/5]
SBVH50-[20-100/0.1]-[15-40/1]-[N,​R,​Y]-[20-115/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
Counterbore depth Color: Secure color H (Counterbore Depth)
(mm)
L (Block height)
(mm)
L1 (Bolt length)
(mm)
1 Piece(s)

8 Days or more

1010Depth fixedN(Normal) / R(Red) / Y(Yellow)-10 ~ 4010 ~ 40
1 Piece(s)

8 Days or more

1012Depth fixedN(Normal) / R(Red) / Y(Yellow)-10 ~ 4010 ~ 40
1 Piece(s)

8 Days or more

1014Depth fixedN(Normal) / R(Red) / Y(Yellow)-15 ~ 5010 ~ 50
1 Piece(s)

8 Days or more

1016Depth fixedN(Normal) / R(Red) / Y(Yellow)-15 ~ 5010 ~ 50
1 Piece(s)

8 Days or more

1018Depth fixedN(Normal) / R(Red) / Y(Yellow)-20 ~ 7015 ~ 70
1 Piece(s)

8 Days or more

1020Depth fixedN(Normal) / R(Red) / Y(Yellow)-20 ~ 8015 ~ 85
1 Piece(s)

8 Days or more

1025Depth fixedN(Normal) / R(Red) / Y(Yellow)-22 ~ 10015 ~ 100
1 Piece(s)

8 Days or more

1032Depth fixedN(Normal) / R(Red) / Y(Yellow)-22 ~ 12015 ~ 120
1 Piece(s)

8 Days or more

1038Depth fixedN(Normal) / R(Red) / Y(Yellow)-25 ~ 12020 ~ 120
1 Piece(s)

8 Days or more

1050Depth fixedN(Normal) / R(Red) / Y(Yellow)-25 ~ 12020 ~ 120
1 Piece(s)

8 Days or more

1060Depth fixedN(Normal) / R(Red) / Y(Yellow)-30 ~ 15025 ~ 150
1 Piece(s)

8 Days or more

1020Depth selectableN(Normal) / R(Red) / Y(Yellow)10 ~ 4015 ~ 8015 ~ 85
1 Piece(s)

8 Days or more

1025Depth selectableN(Normal) / R(Red) / Y(Yellow)10 ~ 4015 ~ 12015 ~ 120
1 Piece(s)

8 Days or more

1032Depth selectableN(Normal) / R(Red) / Y(Yellow)10 ~ 4015 ~ 9015 ~ 100
1 Piece(s)

8 Days or more

1038Depth selectableN(Normal) / R(Red) / Y(Yellow)15 ~ 4020 ~ 10020 ~ 115
1 Piece(s)

8 Days or more

1050Depth selectableN(Normal) / R(Red) / Y(Yellow)15 ~ 4020 ~ 10020 ~ 115

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.