(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lifter Pins -Spring Hole Type with Pilot Punch Relief Hole-

Lifter Pins -Spring Hole Type with Pilot Punch Relief Hole-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Pin
•Material: Steel
•Includes Pilot Punch Relief Hole: With
•Includes Air Hole: W/O
•Includes Accessory Spring Screw Plug: W/O

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LHAH16-[30-60/5]-[8-9/0.1]
LHAH20-[40-70/5]-[8-12/0.1]
LHAH25-[40-80/5]-[8-16/0.1]
LHAH32-[40-80/5]-[8-20/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
L dimension
(mm)
A (Groove length)
(mm)
1 Piece(s)

8 Days or more

101630 ~ 608 ~ 9
1 Piece(s)

8 Days or more

102040 ~ 708 ~ 12
1 Piece(s)

8 Days or more

102540 ~ 808 ~ 16
1 Piece(s)

8 Days or more

103240 ~ 808 ~ 20

Loading...

  1. 1
 

Basic Information

Shape Pin Material Steel With/without pilot punch relief hole With
With/without air hole W/O With/without accessory (Spring, screw plugs) W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.